1134 Products

  • AQWP10ME-550 Customer Inspired
    AQWP10ME-550: Ø1" Mounted Polymer Zero-Order Achromatic Quarter-Wave Plate, SM1-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    ¥95,284
  • AHWP05ME-550 Customer Inspired
    AHWP05ME-550: Ø1/2" Mounted Polymer Zero-Order Achromatic Half-Wave Plate, SM05-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    ¥87,954
  • AQWP05ME-550 Customer Inspired
    AQWP05ME-550: Ø1/2" Mounted Polymer Zero-Order Achromatic Quarter-Wave Plate, SM05-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    ¥87,954
  • NPL94C
    NPL94C: Nanosecond Pulsed Laser Diode System, 940 nm, 6 - 129 ns Adjustable Pulse Width
    Released: 22-Mar-2025
    ¥271,192
  • HHR1275-F01
    HHR1275-F01: Ø1/2" Replicated Aluminum Hollow Retroreflector, Ø0.45" CA, <5 arcsec Beam Deviation, UV-Enhanced Aluminum Coating
    Released: 21-Mar-2025
    ¥82,880
  • HHR1272-F01
    HHR1272-F01: Ø1/2" Replicated Aluminum Hollow Retroreflector, Ø0.45" CA, <2 arcsec Beam Deviation, UV-Enhanced Aluminum Coating
    Released: 21-Mar-2025
    ¥124,317
  • P340K1 Customer Inspired
    P340K1: SM1-Threaded, Ø1.20" (30.5 mm) Mounted Pinhole, 340 ± 8 μm Pinhole Diameter, Stainless Steel
    Released: 21-Mar-2025
    ¥12,020
  • P2200K1 Customer Inspired
    P2200K1: SM1-Threaded, Ø1.20" (30.5 mm) Mounted Large Pinhole, 2.20 mm ± 10 μm Pinhole Diameter, Stainless Steel
    Released: 21-Mar-2025
    ¥12,020
  • P340K Customer Inspired
    P340K: Ø1" Mounted Pinhole, 340 ± 8 µm Pinhole Diameter, Stainless Steel
    Released: 21-Mar-2025
    ¥11,524
  • P2200K Customer Inspired
    P2200K: Ø1" Mounted Large Pinhole, 2.20 mm ± 10 µm Pinhole Diameter, Stainless Steel
    Released: 21-Mar-2025
    ¥11,524
  • NLCH2/M
    NLCH2/M: Oven for 20 and 30 mm Length Nonlinear Crystals (Metric)
    Released: 21-Mar-2025
    ¥227,215
  • NLCH2
    NLCH2: Oven for 20 and 30 mm Length Nonlinear Crystals (Imperial)
    Released: 21-Mar-2025
    ¥227,215
  • NLCH1/M
    NLCH1/M: Oven for 10 and 15 mm Length Nonlinear Crystals (Metric)
    Released: 21-Mar-2025
    ¥219,885
  • NLCH1
    NLCH1: Oven for 10 and 15 mm Length Nonlinear Crystals (Imperial)
    Released: 21-Mar-2025
    ¥219,885
  • NLCL5
    NLCL5: Mounted LBO Crystal, 20 mm Length, Type-I SHG, 1030/515 nm
    Released: 21-Mar-2025
    ¥107,949
  • NLCL4
    NLCL4: Mounted LBO Crystal, 10 mm Length, Type-I SHG, 1030/515 nm
    Released: 21-Mar-2025
    ¥84,955
  • NLCL9
    NLCL9: Mounted LBO Crystal, 30 mm Length, NCPM SHG, 1064/532 nm
    Released: 21-Mar-2025
    ¥146,969
  • NLCL8
    NLCL8: Mounted LBO Crystal, 20 mm Length, NCPM SHG, 1064/532 nm
    Released: 21-Mar-2025
    ¥120,775
  • NLCL7
    NLCL7: Mounted LBO Crystal, 15 mm Length, Type-II SFG, 1064/532/355 nm
    Released: 21-Mar-2025
    ¥100,851
  • NLCL6
    NLCL6: Mounted LBO Crystal, 10 mm Length, Type-II SFG, 1064/532/355 nm
    Released: 21-Mar-2025
    ¥88,620
  • NLCL3
    NLCL3: Mounted LBO Crystal, 20 mm Length, Type-I SHG, 1064/532 nm
    Released: 21-Mar-2025
    ¥107,949
  • NLCL2
    NLCL2: Mounted LBO Crystal, 15 mm Length, Type-I SHG, 1064/532 nm
    Released: 21-Mar-2025
    ¥97,186
  • NLCL1
    NLCL1: Mounted LBO Crystal, 10 mm Length, Type-I SHG, 1064/532 nm
    Released: 21-Mar-2025
    ¥84,955
  • PN2000R1F1
    PN2000R1F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 99:1 Split, FC/PC Connectors
    Released: 20-Mar-2025
    ¥100,414
  • PN2000R1A1
    PN2000R1A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 99:1 Split, FC/APC Connectors
    Released: 20-Mar-2025
    ¥106,278
  • PN2000R2F1
    PN2000R2F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 90:10 Split, FC/PC Connectors
    Released: 20-Mar-2025
    ¥100,414
  • PN2000R2A1
    PN2000R2A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 90:10 Split, FC/APC Connectors
    Released: 20-Mar-2025
    ¥106,278
  • PN2000R3F1
    PN2000R3F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 75:25 Split, FC/PC Connectors
    Released: 20-Mar-2025
    ¥100,414
  • PN2000R3A1
    PN2000R3A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 75:25 Split, FC/APC Connectors
    Released: 20-Mar-2025
    ¥106,278
  • PN2000R5F1
    PN2000R5F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 50:50 Split, FC/PC Connectors
    Released: 20-Mar-2025
    ¥100,414
  • PN2000R5A1
    PN2000R5A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 50:50 Split, FC/APC Connectors
    Released: 20-Mar-2025
    ¥106,278
  • FBH475-25
    FBH475-25: Hard-Coated Bandpass Filter, Ø25 mm, CWL = 475 nm, FWHM = 25 nm
    Released: 19-Mar-2025
    ¥26,553
  • FBH575-25
    FBH575-25: Hard-Coated Bandpass Filter, Ø25 mm, CWL = 575 nm, FWHM = 25 nm
    Released: 19-Mar-2025
    ¥26,553
  • FBH550-25
    FBH550-25: Hard-Coated Bandpass Filter, Ø25 mm, CWL = 550 nm, FWHM = 25 nm
    Released: 19-Mar-2025
    ¥26,553

Filters ( Clear All Filters )