Page  25 26 27 28 29 30 31 32 33 34
Part NumberProduct Description
DMLP605Ø1" Longpass Dichroic Mirror, 605 nm Cut-On
DMLP605LØ2" Longpass Dichroic Mirror, 605 nm Cut-On
DMLP605R25 mm x 36 mm Longpass Dichroic Mirror, 605 nm Cut-On
DMLP605TØ1/2" Longpass Dichroic Mirror, 605 nm Cut-On
DMLP638Ø1" Longpass Dichroic Mirror, 638 nm Cut-On
DMLP638LØ2" Longpass Dichroic Mirror, 638 nm Cut-On
DMLP638R25 mm x 36 mm Longpass Dichroic Mirror, 638 nm Cut-On
DMLP638TØ1/2" Longpass Dichroic Mirror, 638 nm Cut-On
DMLP650Ø1" Longpass Dichroic Mirror, 650 nm Cut-On
DMLP650LØ2" Longpass Dichroic Mirror, 650 nm Cut-On
DMLP650R25 mm x 36 mm Longpass Dichroic Mirror, 650 nm Cut-On
DMLP650TØ1/2" Longpass Dichroic Mirror, 650 nm Cut-On
DMLP730B35 mm x 52 mm Longpass Dichroic Mirror, 730 nm Cut-On
DMLP735B35 mm x 52 mm Longpass Dichroic Mirror, 735 nm Cut-On
DMLP760Ø1" Longpass Dichroic Mirror, 760 nm Cut-On
DMLP760LØ2" Longpass Dichroic Mirror, 760 nm Cut-On
DMLP760R25 mm x 36 mm Longpass Dichroic Mirror, 760 nm Cut-On
DMLP760TØ1/2" Longpass Dichroic Mirror, 760 nm Cut-On
DMLP805Ø1" Longpass Dichroic Mirror, 805 nm Cut-On
DMLP805LØ2" Longpass Dichroic Mirror, 805 nm Cut-On
DMLP805R25 mm x 36 mm Longpass Dichroic Mirror, 805 nm Cut-On
DMLP805TØ1/2" Longpass Dichroic Mirror, 805 nm Cut-On
DMLP900Ø1" Longpass Dichroic Mirror, 900 nm Cut-On
DMLP900LØ2" Longpass Dichroic Mirror, 900 nm Cut-On
DMLP900R25 mm x 36 mm Longpass Dichroic Mirror, 900 nm Cut-On
DMLP900TØ1/2" Longpass Dichroic Mirror, 900 nm Cut-On
DMLP950Ø1" Longpass Dichroic Mirror, 950 nm Cut-On
DMLP950LØ2" Longpass Dichroic Mirror, 950 nm Cut-On
DMLP950R25 mm x 36 mm Longpass Dichroic Mirror, 950 nm Cut-On
DMLP950TØ1/2" Longpass Dichroic Mirror, 950 nm Cut-On
DMM05Fixed Mount for Ø1/2" D-Shaped Mirrors
DMM05/MFixed Mount for Ø1/2" D-Shaped Mirrors, Metric
DMM1Fixed Mount for Ø1" D-Shaped Mirrors
DMM1/MFixed Mount for Ø1" D-Shaped Mirrors, Metric
DMP40-F0140-Actuator Piezo Deformable Mirror, Tip-Tilt Actuation, UV-Enhanced Aluminum, 8-32 and 1/4"-20 Taps
DMP40-P0140-Actuator Piezo Deformable Mirror, Tip-Tilt Actuation, Protected Silver, 8-32 and 1/4"-20 Taps
DMP40/M-F0140-Actuator Piezo Deformable Mirror, Tip-Tilt Actuation, UV-Enhanced Aluminum, M4 and M6 Taps
DMP40/M-P0140-Actuator Piezo Deformable Mirror, Tip-Tilt Actuation, Protected Silver, M4 and M6 Taps
DMSP1000Ø1" Shortpass Dichroic Mirror, 1000 nm Cutoff
DMSP1000LØ2" Shortpass Dichroic Mirror, 1000 nm Cutoff
DMSP1000R25 mm x 36 mm Shortpass Dichroic Mirror, 1000 nm Cutoff
DMSP1000TØ1/2" Shortpass Dichroic Mirror, 1000 nm Cutoff
DMSP1020B35 mm x 52 mm Shortpass Dichroic Mirror, 1020 nm Cutoff
DMSP1180Ø1" Shortpass Dichroic Mirror, 1180 nm Cutoff
DMSP1180LØ2" Shortpass Dichroic Mirror, 1180 nm Cutoff
DMSP1180R25 mm x 36 mm Shortpass Dichroic Mirror, 1180 nm Cutoff
DMSP1180TØ1/2" Shortpass Dichroic Mirror, 1180 nm Cutoff
DMSP1200Ø1" Shortpass Dichroic Mirror, 1200 nm Cutoff
DMSP1200LØ2" Shortpass Dichroic Mirror, 1200 nm Cutoff
DMSP1200R25 mm x 36 mm Shortpass Dichroic Mirror, 1200 nm Cutoff
DMSP1200TØ1/2" Shortpass Dichroic Mirror, 1200 nm Cutoff
DMSP1500Ø1" Shortpass Dichroic Mirror, 1500 nm Cutoff
DMSP1500LØ2" Shortpass Dichroic Mirror, 1500 nm Cutoff
DMSP1500R25 mm x 36 mm Shortpass Dichroic Mirror, 1500 nm Cutoff
DMSP1500TØ1/2" Shortpass Dichroic Mirror, 1500 nm Cutoff
DMSP1800Ø1" Shortpass Dichroic Mirror, 1800 nm Cutoff
DMSP1800LØ2" Shortpass Dichroic Mirror, 1800 nm Cutoff
DMSP1800R25 mm x 36 mm Shortpass Dichroic Mirror, 1800 nm Cutoff
DMSP1800TØ1/2" Shortpass Dichroic Mirror, 1800 nm Cutoff
DMSP425Ø1" Shortpass Dichroic Mirror, 425 nm Cutoff
DMSP425LØ2" Shortpass Dichroic Mirror, 425 nm Cutoff
DMSP425R25 mm x 36 mm Shortpass Dichroic Mirror, 425 nm Cutoff
DMSP425TØ1/2" Shortpass Dichroic Mirror, 425 nm Cutoff
DMSP490Ø1" Shortpass Dichroic Mirror, 490 nm Cutoff
DMSP490LØ2" Shortpass Dichroic Mirror, 490 nm Cutoff
DMSP490R25 mm x 36 mm Shortpass Dichroic Mirror, 490 nm Cutoff
DMSP490TØ1/2" Shortpass Dichroic Mirror, 490 nm Cutoff
DMSP505Ø1" Shortpass Dichroic Mirror, 505 nm Cutoff
DMSP505LØ2" Shortpass Dichroic Mirror, 505 nm Cutoff
DMSP505R25 mm x 36 mm Shortpass Dichroic Mirror, 505 nm Cutoff
DMSP505TØ1/2" Shortpass Dichroic Mirror, 505 nm Cutoff
DMSP550Ø1" Shortpass Dichroic Mirror, 550 nm Cutoff
DMSP550LØ2" Shortpass Dichroic Mirror, 550 nm Cutoff
DMSP550R25 mm x 36 mm Shortpass Dichroic Mirror, 550 nm Cutoff
DMSP550TØ1/2" Shortpass Dichroic Mirror, 550 nm Cutoff
DMSP567Ø1" Shortpass Dichroic Mirror, 567 nm Cutoff
DMSP567LØ2" Shortpass Dichroic Mirror, 567 nm Cutoff
DMSP567R25 mm x 36 mm Shortpass Dichroic Mirror, 567 nm Cutoff
DMSP567TØ1/2" Shortpass Dichroic Mirror, 567 nm Cutoff
DMSP605Ø1" Shortpass Dichroic Mirror, 605 nm Cutoff
DMSP605LØ2" Shortpass Dichroic Mirror, 605 nm Cutoff
DMSP605R25 mm x 36 mm Shortpass Dichroic Mirror, 605 nm Cutoff
DMSP605TØ1/2" Shortpass Dichroic Mirror, 605 nm Cutoff
DMSP638Ø1" Shortpass Dichroic Mirror, 638 nm Cutoff
DMSP638LØ2" Shortpass Dichroic Mirror, 638 nm Cutoff
DMSP638R25 mm x 36 mm Shortpass Dichroic Mirror, 638 nm Cutoff
DMSP638TØ1/2" Shortpass Dichroic Mirror, 638 nm Cutoff
DMSP650Ø1" Shortpass Dichroic Mirror, 650 nm Cutoff
DMSP650LØ2" Shortpass Dichroic Mirror, 650 nm Cutoff
DMSP650R25 mm x 36 mm Shortpass Dichroic Mirror, 650 nm Cutoff
DMSP650TØ1/2" Shortpass Dichroic Mirror, 650 nm Cutoff
DMSP680B35 mm x 52 mm Shortpass Dichroic Mirror, 680 nm Cutoff
DMSP740B35 mm x 52 mm Multi-Band Dichroic Mirror, 740/1080 nm Cutoff, 1020 nm Cut-On
DMSP750B35 mm x 52 mm Shortpass Dichroic Mirror, 750 nm Cutoff
DMSP805Ø1" Shortpass Dichroic Mirror, 805 nm Cutoff
DMSP805LØ2" Shortpass Dichroic Mirror, 805 nm Cutoff
DMSP805R25 mm x 36 mm Shortpass Dichroic Mirror, 805 nm Cutoff
DMSP805TØ1/2" Shortpass Dichroic Mirror, 805 nm Cutoff
DMSP820B35 mm x 52 mm Shortpass Dichroic Mirror, 820 nm Cutoff
DMSP900Ø1" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900LØ2" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900R25 x 36mm Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900TØ1/2" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP926B35 mm x 52 mm Shortpass Dichroic Mirror, 926 nm Cutoff
DMSP950Ø1" Shortpass Dichroic Mirror, 950 nm Cutoff
DMSP950LØ2" Shortpass Dichroic Mirror, 950 nm Cutoff
DMSP950R25 mm x 36 mm Shortpass Dichroic Mirror, 950 nm Cutoff
DMSP950TØ1/2" Shortpass Dichroic Mirror, 950 nm Cutoff
DNVB1Single-Crystal Diamond, Nitrogen-Vacancy Center Density: 300 ppb
DNVB14Single-Crystal Diamond, Nitrogen-Vacancy Center Density: 4.5 ppm
DP10AØ1.5" Dynamically Damped Post, 10" Long
DP10A/MØ1.5" Dynamically Damped Post, 10" Long, Metric
DP12AØ1.5" Dynamically Damped Post, 12" Long
DP12A/MØ1.5" Dynamically Damped Post, 12" Long, Metric
DP14Damped Mounting Post
DP14/MDamped Mounting Post (Metric)
DP14AØ1.5" Dynamically Damped Post, 14" Long
DP14A/MØ1.5" Dynamically Damped Post, 14" Long, Metric
DP8AØ1.5" Dynamically Damped Post, 8" Long
DP8A/MØ1.5" Dynamically Damped Post, 8" Long, Metric
DPC5500In-line Deterministic Polarization Controller Module for TXP5000 (Without Chassis & Laptop Computer)
DPC5500-TBenchtop Polarization Controller DPC5500 incl. TXP5004 Chassis & Laptop Computer
DPP25-ALCP Achromatic Depolarizer, Ø1", AR Coating: 350 - 700 nm
DPP25-BLCP Achromatic Depolarizer, Ø1", AR Coating: 650 - 1050 nm
DPP25-CLCP Achromatic Depolarizer, Ø1", AR Coating: 1050 - 1700 nm
DPU-25Quartz-Wedge Achromatic Depolarizer, Ø1", Uncoated Quartz Crystal
DPU-25-AQuartz-Wedge Achromatic Depolarizer, Ø1", AR Coating: 350 - 700 nm
DPU-25-BQuartz-Wedge Achromatic Depolarizer, Ø1", AR Coating: 650 - 1050 nm
DPU-25-CQuartz-Wedge Achromatic Depolarizer, Ø1", AR Coating: 1050 - 1700 nm
DR10DRIERITE® 1lb., 6 Mesh - All Purpose Drying Agent
DRV0018 mm Travel Modular NanoMax Stepper Motor Drive
DRV002Modular NanoMax Differential Micrometer Drive, 8 mm Travel
DRV0038mm Differential Adjuster with Quick Connect Coupling
DRV004Modular NanoMax Thumbscrew Drive, 8 mm Travel
DRV00725 mm Differential Drive
DRV00850 mm Differential Drive
DRV01025 mm Micrometer Drive
DRV01150mm Micrometer Drive
DRV01225mm Digital Micrometer Drive
DRV01325 mm Trapezoidal Stepper Motor Drive
DRV01450 mm Trapezoidal Stepper Motor Drive
DRV11325 mm Travel Ballscrew Stepper Motor Drive for LNR Stage
DRV11450 mm Travel Ballscrew Stepper Motor Drive
DRV120Modular NanoMax 20 µm Piezo Drive with Feedback
DRV121Modular NanoMax 20 µm Piezo Drive with Feedback
DRV181Modular NanoMax 80 µm Piezo Drive Without Feedback
DRV2088 mm Travel, Modular NanoMax Trapezoidal Stepper Motor Actuator
DRV22525 mm Travel, Trapezoidal Stepper Motor Actuator
DRV25050 mm Travel, Trapezoidal Stepper Motor Actuator
DRV38 mm High Precision Differential Micrometer
DRV304Differential Micrometer Drive, 1/2" (13 mm) Travel
DRV41450 mm Travel DC Motor Actuator
DRV504RollerBlock Modular Differential Micrometer Drive
DRV505RollerBlock Modular Micrometer Drive, Right-Hand
DRV517Differential Micrometer with Feedback Piezo Element, 1/2" Manual Travel, 30 µm Piezo Travel
DRV600APT System Blank Drive Plug
DRV601APT System Stepper Motor Drive
DRV613APT System Differential Micrometer Drive
DRV850.8 mm Travel Differential Drive, Ø1/2" (Ø12.7 mm) Mount Bushing
DS1212 VDC, 4 A Regulated Power Supply with M8 Connector, 100 - 240 VAC
DS1515 VDC, 1.2 A Regulated Power Supply with Mini-XLR Connector, 100/240 VAC
DS2424 VDC Regulated Power Supply with KPPX-3P Connector, 85 - 264 VAC
DS55 VDC, 2 A Regulated Power Supply with USB Type-A Port, 100/240 VAC
DSC1Compact Digital Servo Controller, 100 kHz Bandwidth, Power Supply Sold Separately
DSD2Dual Band Si/InGaAs Detector, 4 µs Rise Time, 400 - 1800 nm, Ø2.54/Ø1.5 mm
DSH1515 VDC, 4.65 A Regulated Power Supply with TA3FLX Mini-XLR Connector, 100 - 240 VAC
DSH20F1 mL Petri Dish, Ø20 mm x 6 mm, Fused Silica
DST1950Double-Sided Adhesive Tape, 3/4" Wide x 180' Long (19 mm x 55 m)
DT105Male D4T Dovetail Adapter, External SM1 Threads, Internal SM05 Threads
DT108Male D4T Dovetail Adapter, External SM1 Threads, Ø0.8" Bore
DT121/2" Dovetail Translation Stage, 8-32 Taps
DT12/M12.7 mm Dovetail Translation Stage, M4 Taps
DT12AAngle Bracket for DT12 Stages
DT12A-RADT12 Rotation Adapter and Angle Bracket
DT12A-RA/MDT12 Rotation Adapter and Angle Bracket
DT12BBase Plate for DT12 Stages
DT12B/MBase Plate for DT12 Stages (Metric)
DT12CSAØ6.0 mm Cage Rod Adapter for DT12 Stages
DT12CTATop Plate for DT12 Stages, 4-40 and 8-32 Tapped
DT12CTA/MTop Plate for DT12 Stages, M3 and M4 Tapped
DT12RARotation Adapter for DT12 Stages
DT12RA/MRotation Adapter for DT12 Stages (Metric)
DT12XY1/2" XY Dovetail Translation Stage with Baseplate, 8-32 Taps
DT12XY/M12.7 mm XY Dovetail Translation Stage with Baseplate, M4 Taps
DT12XYZ1/2" XYZ Dovetail Translation Stage with Baseplate, 8-32 Taps
DT12XYZ-RA/MDT12XYZ Stage with Additional Rotation Axis (Metric)
DT12XYZ/M12.7 mm XYZ Dovetail Translation Stage with Baseplate, M4 Taps
DT12XZ1/2" XZ Dovetail Translation Stage with Baseplate, 8-32 Taps
DT12XZ/M12.7 mm XZ Dovetail Translation Stage with Baseplate, M4 Taps
DT251" Dovetail Translation Stage, 1/4"-20 Taps
DT25-VDovetail Translation Stage Vacuum Compatible, Imperial
DT25/M25 mm Dovetail Translation Stage, M6 Taps
DT25/M-VDovetail Translation Stage Vacuum Compatible, Metric
DT25ARiser Plate for DT25(/M), Universal
DT25A-VPlate for DT25 Vacuum (Imperial and Metric Versions)
DTC05Male D4T Dovetail Adapter, External C-Mount Threads, Internal SM05 Threads
DTC08Male D4T Dovetail Adapter, External C-Mount Threads, Ø0.8" Bore
DTCP130 mm Cage Plate, Female D4T Dovetail, 8-32 Mounting Hole
DTCP1/M30 mm Cage Plate, Female D4T Dovetail, M4 x 0.7 Mounting Hole
DTS251" Dovetail Translation Stage, 1/4"-20 Taps
DTS25/M25 mm Dovetail Translation Stage, M6 x 1.0 Taps
DTS25V1" Dovetail Translation Stage, 1/4"-20 Taps, Vacuum-Compatible
DTS25V/M25 mm Dovetail Translation Stage, M6 x 1.0 Taps, Vacuum-Compatible
DTS502" Dovetail Translation Stage, 1/4"-20 Taps
DTS50/M50 mm Dovetail Translation Stage, M6 x 1.0 Taps
DTSA015 mm Thick Spacer Plate for DTS25(/M) and DTS50(/M)
DTSA0210 mm Thick Spacer Plate for DTS25(/M) and DTS50(/M)
DTSA03Angle Bracket for DTS25 and DTS50, 1/4"-20 Taps
DTSA03/MAngle Bracket for DTS25/M and DTS50/M, M6 x 1.0 Taps
DTSA03VAngle Bracket for DTS25V, 1/4"-20 Taps, Vacuum-Compatible
DTSA03V/MAngle Bracket for DTS25V/M, M6 x 1.0 Taps, Vacuum-Compatible
DTSM1External SM1 Threads to Female D4T Dovetail Adapter
DUAL-EDFAErbium Doped Fiber Link Amplifier, 1520 - 1577 nm, C-Band, ≤20 dB Gain
DV1000AADigital Variable Optical Attenuator, 980 - 1250 nm, SM Fiber Coupled, FC/APC
DV1000PADigital Variable Optical Attenuator, 970 - 1270 nm, PM Fiber Coupled, FC/APC
DV1550AADigital Variable Optical Attenuator, 1250 - 1650 nm, SM Fiber Coupled, FC/APC
DV1550PADigital Variable Optical Attenuator, 1270 - 1625 nm, PM Fiber Coupled, FC/APC
DV800AADigital Variable Optical Attenuator, 780 - 980 nm, SM Fiber Coupled, FC/APC
DV800PADigital Variable Optical Attenuator, 770 - 980 nm, PM Fiber Coupled, FC/APC
DVM110-Function Digital Multimeter
DWDM820PRO8 DWDM 8-Channel Laser System, Choice of 8 LD Modules
DX12CFSingle Mode Ultrafast Detector Module, 700 - 870 nm, DC - 12 GHz, FC/PC
DX12DFMultimode Ultrafast Detector Module, 700 - 870 nm, DC - 12 GHz, FC/PC
DX20AFSingle Mode Ultrafast Detector Module, 1250 - 1650 nm, DC - 20 GHz, FC/PC
DX25CFSingle Mode Ultrafast Detector Module, 700 - 870 nm, DC - 25 GHz, FC/PC
DX25DFMultimode Ultrafast Detector Module, 700 - 870 nm, DC - 25 GHz, FC/PC
DX25HASingle Mode Ultrafast Detector Module, 980 - 1625 nm, DC - 25 GHz, High Power, FC/APC
DX25HFSingle Mode Ultrafast Detector Module, 980 - 1625 nm, DC - 25 GHz, High Power, FC/PC
DX30AFSingle Mode Ultrafast Detector Module, 750 - 1650 nm, DC - 30 GHz, FC/PC
DX30BFMultimode Ultrafast Detector Module, 750 - 1650 nm, DC - 30 GHz, FC/PC
DX50AFSingle Mode Ultrafast Detector Module, 1250 - 1650 nm, DC - 50 GHz, FC/PC
DXM12CFSingle Mode Ultrafast Detector with Current Monitor, 700 - 870 nm, DC - 12 GHz, FC/PC
DXM12DFMultimode Ultrafast Detector with Current Monitor, 700 - 870 nm, DC - 12 GHz, FC/PC
DXM20AFSingle Mode Ultrafast Detector with Current Monitor, 1250 - 1650 nm, DC - 20 GHz, FC/PC
DXM25CFSingle Mode Ultrafast Detector with Current Monitor, 700 - 870 nm, DC - 25 GHz, FC/PC
DXM25DFMultimode Ultrafast Detector with Current Monitor, 700 - 870 nm, DC - 25 GHz, FC/PC
DXM30AFSingle Mode Ultrafast Detector with Current Monitor, 750 - 1650 nm, DC - 30 GHz, FC/PC
DXM30BFMultimode Ultrafast Detector with Current Monitor, 750 - 1650 nm, DC - 30 GHz, FC/PC
DXM50AFSingle Mode Ultrafast Detector with Current Monitor, 1250 - 1650 nm, DC - 50 GHz, FC/PC
E06RMSExtended RMS to M6 x 0.5 Adapter
E08RMSExtended RMS to M8 x 0.5 Adapter
E09RMSExtended RMS to M9 x 0.5 Adapter
E12RMSExtended RMS to M12 x 0.5 Adapter
E2000C3E-2000/PC Single Mode Connector, Ø125 μm Bore, Ceramic Ferrule, Ø3.0 mm Boot
EAD005DC Block Filter, Passband: 50 MHz to 26.5 GHz, Coaxial SMA Feedthrough
EB2000Proto Board For LD2000
EBP05Economy 30:70 Beamsplitter, Diameter: 1/2", AOI: 45°
EBP1Economy 30:70 Beamsplitter, Ø1", AOI: 45°
EBP2Economy 30:70 Beamsplitter, Ø2", AOI: 45°
EBS1Economy 50:50 Beamsplitter, Ø1", AOI: 45°

Page  25 26 27 28 29 30 31 32 33 34