アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

Part NumberProduct Description
GPXL1Mountable Gooseneck Light for GPX Glass Processors
GPXL1PSPower Supply for GPXL1 Gooseneck Light, 12 VDC
GPXLZWCSLiquid Cooling System for Vytran CO2 Laser Glass Processor
GPXWCSLiquid Cooling System for Vytran Glass Processors
GR13-0303Ruled Diff. Grating, 300/mm, 300 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-0305Ruled Reflective Diffraction Grating, 300/mm, 500 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-0310Ruled Reflective Diffraction Grating, 300/mm, 1 µm Blaze, 12.7 x 12.7 x 6 mm
GR13-0605Ruled Reflective Diffraction Grating, 600/mm, 500 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-0608Ruled Reflective Diffraction Grating, 600/mm, 750 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-0610Ruled Reflective Diffraction Grating, 600/mm, 1 µm Blaze, 12.7 x 12.7 x 6 mm
GR13-0613Ruled Diffraction Grating, 600/mm, 1.25 µm Blaze, 12.7 x 12.7 x 6 mm
GR13-0616Ruled Reflective Diffraction Grating, 600/mm, 1.6 µm Blaze, 12.7 x 12.7 x 6 mm
GR13-1203Ruled Reflective Diffraction Grating, 1200/mm, 300 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-1205Ruled Reflective Diffraction Grating, 1200/mm, 500 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-1208Ruled Reflective Diffraction Grating, 1200/mm, 750 nm Blaze, 12.7 x 12.7 x 6 mm
GR13-1210Ruled Reflective Diffraction Grating, 1200/mm, 1 µm Blaze, 12.7 x 12.7 x 6 mm
GR13-1850Ruled Reflective Diffraction Grating, 1800/mm, 500 nm Blaze, 12.7 x 12.7 x 6 mm
GR1325-07106Ruled Reflective Diffraction Grating, 75/mm, 10.6 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
GR1325-10106Ruled Reflective Diffraction Grating, 100/mm, 10.6 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
GR1325-15106Ruled Reflective Diffraction Grating, 150/mm, 10.6 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
GR1325-30035Ruled Reflective Diffraction Grating, 300/mm, 3.5 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
GR1325-45031Ruled Reflective Diffraction Grating, 450/mm, 3.1 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
GR25-0303Ruled Reflective Diffraction Grating, 300/mm, 300 nm Blaze, 25 x 25 x 6 mm
GR25-0305Ruled Reflective Diffraction Grating, 300/mm, 500 nm Blaze, 25 x 25 x 6 mm
GR25-0310Ruled Reflective Diffraction Grating, 300/mm, 1 µm Blaze, 25 x 25 x 6 mm
GR25-0603Ruled Diffraction Grating, 600/mm, 300 nm Blaze, 25 x 25 x 6 mm
GR25-0605Ruled Reflective Diffraction Grating, 600/mm, 500 nm Blaze, 25 x 25 x 6 mm
GR25-0608Ruled Reflective Diffraction Grating, 600/mm, 750 nm Blaze, 25 x 25 x 6 mm
GR25-0610Ruled Reflective Diffraction Grating, 600/mm, 1 µm Blaze, 25 x 25 x 6 mm
GR25-0613Ruled Reflective Diffraction Grating, 600/mm, 1.25 µm Blaze, 25 x 25 x 6 mm
GR25-0616Ruled Reflective Diffraction Grating, 600/mm, 1.6 µm Blaze, 25 x 25 x 6 mm
GR25-1203Ruled Diffraction Grating, 1200/mm, 300 nm Blaze, 25 x 25 x 6 mm
GR25-1204Ruled Reflective Diffraction Grating, 1200/mm, 400 nm Blaze, 25 x 25 x 6 mm
GR25-1205Ruled Reflective Diffraction Grating, 1200/mm, 500 nm Blaze, 25 x 25 x 6 mm
GR25-1208Ruled Reflective Diffraction Grating, 1200/mm, 750 nm Blaze, 25 x 25 x 6 mm
GR25-1210Ruled Reflective Diffraction Grating, 1200/mm, 1 µm Blaze, 25 x 25 x 6 mm
GR25-1850Ruled Reflective Diffraction Grating, 1800/mm, 500 nm Blaze, 25 x 25 x 6 mm
GR2550-07106Ruled Reflective Diffraction Grating, 75/mm, 10.6 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
GR2550-10106Ruled Reflective Diffraction Grating, 100/mm, 10.6 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
GR2550-15106Ruled Reflective Diffraction Grating, 150/mm, 10.6 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
GR2550-30035Ruled Reflective Diffraction Grating, 300/mm, 3.5 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
GR2550-45031Ruled Reflective Diffraction Grating, 450/mm, 3.1 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
GR50-0303Ruled Diffraction Grating, 300/mm, 300 nm Blaze, 50 x 50 x 9.5 mm
GR50-0305Ruled Reflective Diffraction Grating, 300/mm, 500 nm Blaze, 50 x 50 x 9.5 mm
GR50-0310Ruled Reflective Diffraction Grating, 300/mm, 1 µm Blaze, 50 x 50 x 9.5 mm
GR50-0603Ruled Reflective Diffraction Grating, 600/mm, 300 nm Blaze, 50 x 50 x 9.5 mm
GR50-0605Ruled Reflective Diffraction Grating, 600/mm, 500 nm Blaze, 50 x 50 x 9.5 mm
GR50-0608Ruled Reflective Diffraction Grating, 600/mm, 750 nm Blaze, 50 x 50 x 9.5 mm
GR50-0610Ruled Reflective Diffraction Grating, 600/mm, 1 µm Blaze, 50 x 50 x 9.5 mm
GR50-0613Ruled Reflective Diffraction Grating, 600/mm, 1.25 µm Blaze, 50 x 50 x 9.5 mm
GR50-0616Ruled Reflective Diffraction Grating, 600/mm, 1.6 µm Blaze, 50 x 50 x 9.5 mm
GR50-1203Ruled Diffraction Grating, 1200/mm, 300 nm Blaze, 50 x 50 x 9.5 mm
GR50-1204Ruled Reflective Diffraction Grating, 1200/mm, 400 nm Blaze, 50 x 50 x 9.5 mm
GR50-1205Ruled Reflective Diffraction Grating, 1200/mm, 500 nm Blaze, 50 x 50 x 9.5 mm
GR50-1208Ruled Reflective Diffraction Grating, 1200/mm, 750 nm Blaze, 50 x 50 x 9.5 mm
GR50-1210Ruled Reflective Diffraction Grating, 1200/mm, 1 µm Blaze, 50 x 50 x 9.5 mm
GR50-1850Ruled Reflective Diffraction Grating, 1800/mm, 500 nm Blaze, 50 x 50 x 9.5 mm
GRIN2306AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 630 nm Design Wavelength, AR Coated: 630 nm
GRIN2308AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 830 nm Design Wavelength, Uncoated
GRIN2310AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8­°, 1060 nm Design Wavelength, Uncoated
GRIN2313AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1300 nm Design Wavelength, AR Coated: 1250 - 1650 nm
GRIN2315AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1560 nm Design Wavelength, AR Coated: 1250 - 1650 nm
GRIN2906GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 630 nm Design Wavelength, Uncoated
GRIN2908GRIN Lens, Ø1.8 mm , 0.29 Pitch, 0°, 830 nm Design Wavelength, Uncoated
GRIN2910GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1060 nm Design Wavelength, Uncoated
GRIN2913GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1300 nm Design Wavelength, AR Coated: 1250 - 1650 nm
GRIN2915GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1560 nm Design Wavelength, AR Coated: 1250 - 1650 nm
GRY17TR Series Benchtop Organizer
GT10Glan-Taylor Polarizer, 10 mm Clear Aperture, Uncoated
GT10-AGlan-Taylor Polarizer, 10 mm Clear Aperture, Coating: 350* - 700 nm
GT10-BGlan-Taylor Polarizer, 10 mm Clear Aperture, Coating, 650 - 1050 nm
GT10-CGlan-Taylor Polarizer, 10 mm Clear Aperture, Coating: 1050 - 1700 nm
GT13-03Visible Transmission Grating, 300 Grooves/mm, 17.5° Groove Angle, 12.7 mm x 12.7 mm
GT13-06VVisible Transmission Grating, 600 Grooves/mm, 28.7° Groove Angle, 12.7 mm x 12.7 mm
GT13-08Visible Transmission Grating, 830 Grooves/mm, 29.87° Groove Angle, 12.7 mm x 12.7 mm
GT13-12Visible Transmission Grating, 1200 Grooves/mm, 36.9° Groove Angle, 12.7 mm x 12.7 mm
GT1325-03Vis Trans Grating, 300 Grooves/mm, 17.5° Blaze Angle, 12.5 x 25 mm
GT1325-06VVis Trans Grating, 600 Grooves/mm, 28.7° Blaze Angle, 12.5 x 25 mm
GT1325-08Vis Trans Grating, 830 Grooves/mm, 29.87° Blaze Angle, 12.5 x 25 mm
GT1325-12Vis Trans Grating, 1200 Grooves/mm, 36.9° Blaze Angle, 12.5 x 25 mm
GT15Glan-Taylor Polarizer, 15 mm Clear Aperture, Uncoated
GT15-AGlan-Taylor Polarizer, 15 mm Clear Aperture, Coating: 350* - 700 nm
GT15-BGlan-Taylor Polarizer, 15 mm Clear Aperture, Coating, 650 - 1050 nm
GT15-CGlan-Taylor Polarizer, 15 mm Clear Aperture, Coating: 1050 - 1700 nm
GT25-03Visible Transmission Grating, 300 Grooves/mm, 17.5° Groove Angle, 25 mm x 25 mm
GT25-06VVisible Transmission Grating, 600 Grooves/mm, 28.7° Groove Angle, 25 mm x 25 mm
GT25-08Visible Transmission Grating, 830 Grooves/mm, 29.87° Groove Angle, 25 mm x 25 mm
GT25-12Visible Transmission Grating, 1200 Grooves/mm, 36.9° Groove Angle, 25 mm x 25 mm
GT2550-03Vis Trans Grating, 300 Grooves/mm, 17.5° Blaze Angle, 25 x 50 mm
GT2550-06VVis Trans Grating, 600 Grooves/mm, 28.7° Blaze Angle, 25 x 50 mm
GT2550-08Vis Trans Grating, 830 Grooves/mm, 29.87° Blaze Angle, 25 x 50 mm
GT2550-12Vis Trans Grating, 1200 Grooves/mm, 36.9° Blaze Angle, 25 x 50 mm
GT5Glan-Taylor Polarizer, 5 mm Clear Aperture, Uncoated
GT5-AGlan-Taylor Polarizer, 5 mm Clear Aperture, Coating: 350* - 700 nm
GT5-BGlan-Taylor Polarizer, 5 mm Clear Aperture, Coating, 650 - 1050 nm
GT5-CGlan-Taylor Polarizer, 5 mm Clear Aperture, Coating: 1050 - 1700 nm
GT50-03Visible Transmission Grating, 300 Grooves/mm, 17.5° Groove Angle, 50 mm x 50 mm
GT50-06VVisible Transmission Grating, 600 Grooves/mm, 28.7° Groove Angle, 50 mm x 50 mm
GT50-08Visible Transmission Grating, 830 Grooves/mm, 29.87° Groove Angle, 50 mm x 50 mm
GT50-12Visible Transmission Grating, 1200 Grooves/mm, 36.9° Groove Angle, 50 mm x 50 mm
GTH10Glan-Thompson Calcite Polarizer, 10 mm x 10 mm Aperture, Uncoated
GTH10-AGlan- Thompson Calcite Polarizer, 10 mm x 10 mm Clear Aperture, ARC: 350 - 700 nm
GTH10-BGlan-Thompson Calcite Polarizer, 10 mm x 10 mm Clear Aperture, ARC: 650 -1050 nm
GTH10MMounted Glan-Thompson Calcite Polarizer, 10 mm x 10 mm Clear Aperture
GTH10M-AMounted Glan-Thompson Calcite Polarizer, 10 mm x 10 mm Clear Aperture, 350 - 700 nm AR Coating
GTH10M-BMounted Glan-Thompson Calcite Polarizer, 10 mm x 10 mm Clear Aperture, 650 - 1050 nm AR Coating
GTH5Glan-Thompson Calcite Polarizer, 5 mm x 5 mm Clear Aperture, Uncoated
GTH5-AGlan- Thompson Calcite Polarizer, 5 mm x 5 mm Clear Aperture, ARC: 350 - 700 nm
GTH5-BGlan-Thompson Calcite Polarizer, 5 mm x 5 mm Clear Aperture, ARC: 650 -1050 nm
GTH5MMounted Glan-Thompson Calcite Polarizer, 5 mm x 5 mm Clear Aperture
GTH5M-AMounted Glan-Thompson Calcite Polarizer, 5 mm x 5 mm Clear Aperture, 350 - 700 nm AR Coating
GTH5M-BMounted Glan-Thompson Calcite Polarizer, 5 mm x 5 mm Clear Aperture, 650 - 1050 nm AR Coating
GTI13-03NIR Trans Grating, 300 lines/mm, 24.8° Blaze, 12.7 mm x 12.7 mm
GTI13-03ANIR Trans Grating, 300 lines/mm, 31.7° Blaze, 12.7 mm x 12.7 mm
GTI1325-03NIR Trans Grating, 300 lines/mm, 24.8° Blaze, 12.7 mm x 25 mm
GTI1325-03ANIR Trans Grating, 300 lines/mm, 31.7° Blaze, 12.7 mm x 25 mm
GTI25-03NIR Transmission Grating, 300 Grooves/mm, 24.8° Groove Angle, 25 mm x 25 mm
GTI25-03ANIR Transmission Grating, 300 Grooves/mm, 31.7° Groove Angle, 25 mm x 25 mm
GTI2550-03NIR Trans Grating, 300 lines/mm, 24.8° Blaze, 25 mm x 50 mm
GTI2550-03ANIR Trans Grating, 300 lines/mm, 31.7° Blaze, 25 mm x 50 mm
GTI50-03NIR Transmission Grating, 300 Grooves/mm, 24.8° Groove Angle, 50 mm x 50 mm
GTI50-03ANIR Transmission Grating, 300 Grooves/mm, 31.7° Groove Angle, 50 mm x 50 mm
GTR5-MIRMid-IR Rutile Polarizer, Ø5 mm Clear Aperture, 2.2 - 4 µm
GTR8-MIRMid-IR Rutile Polarizer, Ø8 mm Clear Aperture, 2.2 - 4 µm
GTT001Galvo Mount Tip-Tilt Platform Adapter
GTU13-03UV Transmission Grating, 300 Grooves/mm, 8.6° Groove Angle, 12.7 mm x 12.7 mm
GTU13-06UV Transmission Grating, 600 Grooves/mm, 22.0° Groove Angle, 12.7 mm x 12.7 mm
GTU13-08UV Transmission Grating, 830 Grooves/mm, 19.4° Groove Angle, 12.7 mm x 12.7 mm
GTU13-12UV Transmission Grating, 1200 Grooves/mm, 36.9° Groove Angle, 12.7 mm x 12.7 mm
GTU25-03UV Transmission Grating, 300 lines/mm, 8.6° Blaze, 25 mm x 25 mm
GTU25-06UV Transmission Grating, 600 lines/mm, 22° Blaze, 25 mm x 25 mm
GTU50-03UV Transmission Grating, 300 lines/mm, 8.6° Blaze, 50 mm x 50 mm
GTU50-06UV Transmission Grating, 600 lines/mm, 22° Blaze, 50 mm x 50 mm
GTU50-12UV Transmission Grating, 1200 lines/mm, 36.9° Blaze, 50 mm x 50 mm
GVS0011D Galvo System, Silver-Coated Mirror, PSU Not Included
GVS0022D Galvo System, Silver-Coated Mirrors, PSU Not Included
GVS0111D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirror, PSU Not Included
GVS011/M1D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirror, Metric, PSU Not Included
GVS0122D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirrors, PSU Not Included
GVS012/M2D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirrors, Metric, PSU Not Included
GVS1011D Galvo System, Gold-Coated Mirror, PSU Not Included
GVS1022D Galvo System, Gold-Coated Mirrors, PSU Not Included
GVS1111D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirror, PSU Not Included
GVS111/M1D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirror, Metric, PSU Not Included
GVS1122D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirrors, PSU Not Included
GVS112/M2D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirrors, Metric, PSU Not Included
GVS2011D Galvo System, Broadband Mirror for 400-750 nm (-E02), PSU Not Included
GVS2022D Galvo System, Broadband Mirrors for 400-750 nm (-E02), PSU Not Included
GVS2111D Large Beam (10 mm) Diameter Galvo System, Broadband Mirror (-E02), PSU Not Included
GVS211/M1D Large Beam (10 mm) Diameter Galvo System, Broadband Mirror (-E02), Metric, PSU Not Included
GVS2122D Large Beam (10 mm) Diameter Galvo System, Broadband Mirrors (-E02), PSU Not Included
GVS212/M2D Large Beam (10 mm) Diameter Galvo System, Broadband Mirrors (-E02), Metric, PSU Not Included
GVS3011D Galvo System, Dual Band Mirror for 532/1064 nm (-K13), PSU Not Included
GVS3022D Galvo System, Dual Band Mirrors for 532/1064 nm (-K13), PSU Not Included
GVS3111D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirror 532 nm/1064 nm (-K13), PSU Not Included
GVS311/M1D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirror 532 nm/1064 nm (-K13), Metric, PSU Not Included
GVS3122D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirrors 532 nm/1064 nm (-K13), PSU Not Included
GVS312/M2D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirrors 532 nm/1064 nm (-K13), Metric, PSU Not Included
GVS4111D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirror, PSU Not Included
GVS411/M1D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirror, Metric, PSU Not Included
GVS4122D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirrors, PSU Not Included
GVS412/M2D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirrors, Metric, PSU Not Included
GVSM0011D Galvo System with Accessories
GVSM001-EC1D Galvo System with Accessories and Imperial Heatsink, 230 V PSU
GVSM001-EC/M1D Galvo System with Accessories and Metric Heatsink, 230 V PSU
GVSM001-US1D Galvo System with Accessories and Imperial Heatsink, 115 V PSU
GVSM001-US/M1D Galvo System with Accessories and Metric Heatsink, 115 V PSU
GVSM001/M1D Galvo System with Metric Accessories
GVSM0022D Galvo System with Accessories
GVSM002-EC2D Galvo System with Accessories and Imperial Heatsink, 230 V PSU
GVSM002-EC/M2D Galvo System with Accessories and Metric Heatsink, 230 V PSU
GVSM002-US2D Galvo System with Accessories and Imperial Heatsink, 115 V PSU
GVSM002-US/M2D Galvo System with Accessories and Metric Heatsink, 115 V PSU
GVSM002/M2D Galvo System with Metric Accessories
H115P2HeNe Laser, 1150 nm, 2.0 mW, Polarized
H152P1HeNe Laser, 1520 nm, 1.0 mW, Polarized
H1CFiberBench Adapter for Ø0.865" Free Space Isolators
H339P2HeNe Laser, 3392 nm, 2.0 mW, Polarized
H4545° Mirror Mount for Ø1" Optics
H45-245 Degree 1" Mirror Holder
H45-50/M45 Degree 50mm Mirror Holder
H45A45° Mirror Mount for Ø1/2" Optics
H45A245 Degree Mirror Holder, 1/2" Optic
H45B245° Mount Assembly for Ø1" Optics
H45CN45° Mount for Ø2" Optics
H45E145° Mount for 1" Elliptical Optics
H45E245° Mount for 2" Elliptical Optics
HAFCFC/PC Bulkhead Adapter, Wide Key (2.2 mm)
HASMASMA Bulkhead Adapter with Lock Nut
HB1060ZPolarizing Fiber for 1064 nm
HB1250GPM Fiber, Design Wavelength: 1300 nm, 6.6 µm MFD
HB1250TDesign Wavelength: 1310 nm, Telecom Optimized PM Fiber, 8.1 - 9.9 µm MFD
HB1480TDesign Wavelength: 1480 nm, Telecom Optimized PM Fiber, 10.1 µm MFD
HB1500GPM Fiber, Design Wavelength: 1550 nm, 7.9 µm MFD
HB1500TDesign Wavelength: 1550 nm, Telecom Optimized PM Fiber, 9.6 - 11.7 µm MFD
HB1550ZPolarizing Fiber for 1550 nm
HB450Design Wavelength: 488 and 514 nm, PM Fiber, 3.6 µm MFD
HB600Design Wavelength: 633 and 688 nm, PM Fiber, 3.2 µm MFD
HB750Design Wavelength: 780 nm, PM Fiber, 4.0 µm MFD
HB800GDesign Wavelength: 830 nm, FOG Optimized PM Fiber, 3.7 - 4.9 µm MFD
HB830ZPolarizing Fiber for 830 nm
HB980TDesign Wavelength: 980 nm, Telecom Optimized PM Fiber, 5.3 - 6.4 µm MFD
HBB001Blank Device Mount for Flexure Stages
HBB002Blank Device Mount for Flexure Stages, Bracket
HBB601APT Blank Device Mount
HBSY051Ø1/2" Harmonic Beamsplitter, Reflects 1064 nm, Transmits 532 nm
HBSY052Ø1/2" Harmonic Beamsplitter, Reflects 532 nm, Transmits 1064 nm
HBSY053Ø1/2" Harmonic Beamsplitter, Reflects 355 nm, Transmits 532 nm and 1064 nm
HBSY0534Ø1/2" Harmonic Beamsplitter, Reflects 266 nm and 355 nm, Transmits 532 nm and 1064 nm
HBSY11Ø1" Harmonic Beamsplitter, Reflects 1064 nm, Transmits 532 nm
HBSY12Ø1" Harmonic Beamsplitter, Reflects 532 nm, Transmits 1064 nm
HBSY13Ø1" Harmonic Beamsplitter, Reflects 355 nm, Transmits 532 nm and 1064 nm
HBSY134Ø1" Harmonic Beamsplitter, Reflects 266 nm and 355 nm, Transmits 532 nm and 1064 nm
HBSY21Ø2" Harmonic Beamsplitter, Reflects 1064 nm, Transmits 532 nm
HBSY22Ø2" Harmonic Beamsplitter, Reflects 532 nm, Transmits 1064 nm
HBSY23Ø2" Harmonic Beamsplitter, Reflects 355 nm, Transmits 532 nm and 1064 nm
HBSY234Ø2" Harmonic Beamsplitter, Reflects 266 nm and 355 nm, Transmits 532 nm and 1064 nm
HC-1060Hollow Core PCF, 1060 nm, Ø10 µm Core
HC-1060-01Hollow Core Photonic Bandgap Fiber, 1060nm
HC-1060-02Hollow Core PCF, 1060 nm, 9.7 ¼m core
HC-1550Hollow Core PCF, 1550 nm, Ø10 µm Core
HC-1550-02Hollow Core PCF, 1550 nm, 10.9 ¼m Core
HC-2000Hollow Core PCF, 2000 nm, Ø14.5 µm Core
HC-440Hollow Core PCF, 440 nm, 4.9 µm Core
HC-440-01Hollow Core PCF, 440 nm, 4.9 ¼m Core
HC-520-01Hollow Core Photonic Bandgap Fiber, 511nm
HC-532-01Hollow Core PCF, 532 nm, 5.3 ¼m Core
HC-580Hollow Core PCF, 555 nm, 4.9 µm Core
HC-580-01Hollow Core PCF, 580 nm, 4.9 ¼m Core
HC-630-01Hollow Core Photonic Bandgap Fiber, 630nm
HC-633Hollow Core PCF, 633 nm, Ø5.1 µm Core
HC-633-01Hollow Core PCF, 630 nm, 5.1 ¼m Core
HC-800Hollow Core PCF, 830 nm, Ø9.5 µm Core
HC-800-01Hollow Core Photonic Bandgap Fiber, 840nm
HC-800-02Hollow Core PCF, 840 nm, 6.8 ¼m Core
HC-800BHollow Core PCF, 800 nm, Ø7.5 µm Core
HC10L-M02Herriott Cell for Absorption Spectroscopy, OPL = 10.5 m, 1/4" OD Tube Fittings
HC10L/M-M02Herriott Cell for Absorption Spectroscopy, OPL = 10.5 m, 6 mm OD Tube Fittings
HC19-1550Hollow Core PCF, 1550 nm, Ø20 µm Core
HC19-1550-01Hollow Core PCF, 1550 nm, 20 ¼m Core
HC19-532-01Hollow Core PCF, 532 nm, 9.2 ¼m Core
HC30L-M02Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 1/4" OD Tube Fittings
HC30L/M-M02Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 6 mm OD Tube Fittings
HCAFiberBench Wall Plate
HCA3FiberBench Wall Plate, FiberPort Compatible
HCA3-CPFiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
HCA3-SM05FiberBench Wall Plate, 16 mm Cage System Compatible, Internal SM05 Threads
HCA3-SM1FiberBench Wall Plate, FiberPort Compatible, Internally SM1-Threaded
HCBFiberBench Static Mounting Base
HCL4-Bolt HeNe Laser to FiberPort Adapter