Base Plates for OEM


  • Attach OEM Fixed Optic Mounts via 1/4"-20 (M6 x 1.0) Features
  • Mount on Breadboard via 1/4" (M6) Clearance Holes
  • Suitable for Vacuum Applications

FMB1

Rotation Mount for
Fixed OEM Optic Mounts

FMB2

Translation Mount for Ø1/2" and 
Ø1" Fixed OEM Optic Mounts

FMB3

Translation Mount for Ø1.5" and
Ø2" Fixed OEM Optic Mounts

Two Rear-Loading Mirror Mounts with Dichroic Mirrors Mounted on FMB1 Base Plates

Related Items


Please Wait

Contact Us for Your Custom and OEM Projects


Leon Chen, Gary Zimberg,
Angelika Karlowatz
Thorlabs Global Sales Directors

We look forward to hearing from you!

Thorlabs' Fixed Mirror Mounts were designed to meet the needs of OEM customers. To that end, we are equipped to manufacture these base plates in high volumes and with timed delivery. Additionally, we can design and manufacture modified versions of these base plates to meet your specific needs.

If you have a custom or OEM project, we invite you to contact us to discuss how our engineering expertise and manufacturing capabilities can help you achieve your goals.

Contact Me

Features

  • Attach OEM Fixed Optical Mounts via 1/4"-20 (M6 x 1.0) Mounting Features
  • Mount on Breadboard or Optical Table via 1/4" (M6) Clearance Hole
  • Suitable for Vacuum Applications 

Thorlabs' Base Plates for OEM Applications are designed to support a seamless transition from benchtop R&D to high-volume OEM laser system production. These base plates provide breadboard compatibility for prototyping flexibility and integration into full optical systems during the development phase. The mechanical footprint allows for direct transfer into the proven system, with a cavity-ready form factor supporting direct mounting into custom laser system substructures. This overall architecture enables OEM designers to rapidly develop and iterate optical systems on standard breadboards, then deploy those exact assemblies in production environments with no change in alignment geometry, reducing validation requirements and increasing long-term system reliability.

Each base plate is fabricated from unanodized 6061-T6 aluminum and double vacuum-bagged, making them suitable for cleanroom and vacuum chamber environments; vacuum specifications are provided in Table 1.1. Options include manual translation base plates, which provide up to 1.5" (31.8 mm) of linear mount travel, and rotation base plates, which offer up to 90° of rotational adjustment.

Table 1.1  Vacuum Specifications
Vacuum Compatibility
as Packageda
>10-6 Torr
Material 6061-T6 Aluminum
Preparation and
Packaging
Chemically Cleaned and
Double Vacuum-Bagged
  • This is the pressure at which these components can be used with no additional processing. They can be used at even lower pressures with additional cleaning and processing.

Posted Comments:
No Comments Posted

移動ベースプレート、製品組み込み用途(OEM用途)向け固定式光学マウント用

Figure 803A  移動ベースプレートは、製品組み込み用途(OEM用途)向け固定式光学マウントを最大31.8 mmの範囲で手動位置が調整可能です。
  • M6 x 1.0四角ナットで製品組み込み用途(OEM用途)向け固定式光学マウントを取り付け可能
  • ブレッドボードや光学テーブルに取り付ける際にはM6キャップスクリュ用貫通穴を使用
  • 移動用スロットにより最大31.8 mmの直線移動が可能

こちらのベースプレートを使用して、製品組み込み用途(OEM用途)向け固定式光学マウントを標準的なブレッドボードや光学テーブルに取り付けることができます。各ベースプレートにはM6キャップスクリュに対応する取付用ザグリ穴が4つあり、光学テーブルに固定できるようになっています。光学マウントを取り付けるには、2つのM6 x 1.0四角ナットをベースプレートの移動用貫通スロットに挿入します。これにより、べースプレートを動かさずにマウントを最大31.8 mm移動させることができます(Figure 803A参照)。

移動ベースプレートFMB2/Mは、Ø12.7 mm(Ø1/2インチ)およびØ25.4 mm(Ø1インチ)光学素子用の製品組み込み用途(OEM用途)向け固定式光学マウントに対応します。移動ベースプレートFMB3/Mは、Ø38.1 mm(Ø1.5インチ)およびØ50.8 mm(Ø2インチ)光学素子用の製品組み込み用途(OEM用途)向け固定式光学マウントに対応します。

+1 数量 資料 型番 - ミリ規格 定価(税抜) 出荷予定日
FMB2/M Support Documentation
FMB2/M移動ベースプレート、Ø12.7 mm(Ø1/2インチ)およびØ25.4 mm(Ø1インチ)製品組み込み用途(OEM用途)向け固定式光学マウント用(ミリ規格)
¥4,932
7-10 Days
FMB3/M Support Documentation
FMB3/M移動ベースプレート、Ø38.1 mm(Ø1.5インチ)およびØ50.8 mm(Ø2インチ)製品組み込み用途(OEM用途)向け固定式光学マウント用(ミリ規格)
¥4,932
7-10 Days
+1 数量 資料 型番 - インチ規格 定価(税抜) 出荷予定日
FMB2 Support Documentation
FMB2移動ベースプレート、Ø1/2インチおよびØ1インチ製品組み込み用途(OEM用途)向け固定式光学マウント用(インチ規格)
¥4,932
7-10 Days
FMB3 Support Documentation
FMB3移動ベースプレート、Ø1.5インチおよびØ2インチ製品組み込み用途(OEM用途)向け固定式光学マウント用(インチ規格)
¥4,932
7-10 Days

回転ベースプレート、製品組み込み用途(OEM用途)向け固定式光学マウント用

Mirror Mounts on Rotating Baseplates
Click to Enlarge
View Imperial Product List
型番数量Description
FMM05R1Ø1/2インチ固定式ミラーマウント、リアローディング、製品組み込み用途(OEM用途)向け(インチ規格)
FMM1R1Ø1インチ固定式ミラーマウント、リアローディング、製品組み込み用途(OEM用途)向け(インチ規格)
FMB12回転ベースプレート、製品組み込み用途(OEM用途)向け固定式光学マウント用(インチ規格)
DMLP6381Ø1" Longpass Dichroic Mirror, 638 nm Cut-On
DMLP638T1Ø1/2" Longpass Dichroic Mirror, 638 nm Cut-On
View Metric Product List
型番数量Description
FMM05R/M1Ø12.7 mm(Ø1/2インチ)固定式ミラーマウント、リアローディング、製品組み込み用途(OEM用途)向け(ミリ規格)
FMM1R/M1Ø25.4 mm(Ø1インチ)固定式ミラーマウント、リアローディング、製品組み込み用途(OEM用途)向け(ミリ規格)
FMB1/M2回転ベースプレート、製品組み込み用途(OEM用途)向け固定式光学マウント用(ミリ規格)
DMLP6381Ø1" Longpass Dichroic Mirror, 638 nm Cut-On
DMLP638T1Ø1/2" Longpass Dichroic Mirror, 638 nm Cut-On
Figure 788A  ダイクロイックミラーを装着したリアローディング固定式ミラーマウントをベースプレートFMB1(/M)に取り付けた様子
  • M6 x 1.0タップ穴で固定式光学マウントを取り付け
  • 付属の位置決めピン用アダプタが回転軸となり回転可能
  • ブレッドボードや光学テーブルに取り付ける際にはM6キャップスクリュ用スロットを使用
  • 貫通スロットにより最大90°の回転が可能

回転ベースプレートFMB1/Mを使用して、製品組み込み用途(OEM用途)向け固定式光学マウントを標準ブレッドボードや光学テーブルに接続できます。 ベースプレートの4つのM6 x 1.0タップ穴はすべての固定式光学マウントの設置用です。付属の位置決めピン用アダプタは、中央のM6 x 1.0タップ穴にネジ止めされており、ブレッドボードや光学テーブルにある穴の1つに設置したときにベースプレートを回転させるための回転軸となります。湾曲した貫通スロットにより、ベースプレートをブレッドボードや光学テーブルに取り付けた状態で(取付用のキャップスクリュを取り外さなくても)最大90°の回転が可能です。

+1 数量 資料 型番 - ミリ規格 定価(税抜) 出荷予定日
FMB1/M Support Documentation
FMB1/M回転ベースプレート、製品組み込み用途(OEM用途)向け固定式光学マウント用(ミリ規格)
¥4,658
7-10 Days
+1 数量 資料 型番 - インチ規格 定価(税抜) 出荷予定日
FMB1 Support Documentation
FMB1回転ベースプレート、製品組み込み用途(OEM用途)向け固定式光学マウント用(インチ規格)
¥4,658
7-10 Days