Part Number | Product Description |
NX1N/M | 16-Position Indexing Mount for Ø1" Optics, M4 Taps |
NX1NF | Complete 16-Position Tapped Indexing Mounting Base, 8-32 Taps |
NX1NF/M | Complete 16-Position Tapped Indexing Mounting Base, M4 Taps |
NX1NFT | Top Plate Only of NX1NF Indexing Mounting Base, 8-32 Tap |
NX1NFT/M | Top Plate Only of NX1NF/M Indexing Mounting Base, M4 Tap |
NX1T | Imperial and Metric, Top Plate Only of the NX1 and NX1/M |
O-LIGHT | Mode-Locked Ytterbium-Doped Fiber Oscillator, >10 mW at 50 MHz |
OC-L-1064 | High-Power PM Fiber Optic Circulator, 1053 – 1075 nm, No Connectors |
OC-L-1550 | High-Power PM Fiber Optic Circulator, 1530 – 1570 nm, No Connectors |
OC22 | Canister for Objective Case, Fits Objectives up to 50 mm Long (Lid Not Included) |
OC24 | Canister for Objective Case, Fits Objectives up to 91 mm Long (Lid Not Included) |
OC2CM | Lid for Objective Case, Internal C-Mount (1.000"-32) Threads |
OC2M25 | Lid for Objective Case, Internal M25 x 0.75 Threads |
OC2M26 | Lid for Objective Case, Internal W26 x 0.706 Threads |
OC2M32 | Lid for Objective Case, Internal M32 x 0.75 Threads |
OC2RMS | Lid for Objective Case, Internal RMS (0.800"-36) Threads |
OC2SM05 | Lid for Objective Case, Internal SM05 (0.535"-40) Threads |
OC2SM1 | Lid for Objective Case, Internal SM1 (1.035"-40) Threads |
OC3SM1 | Optics Case, 3.07" Canister Inner Diameter, Internal SM1-Threaded (1.035"-40) Lid, Fits Objectives up to 75 mm Long |
OC3SM2 | Optics Case, 3.07" Canister Inner Diameter, Internal SM2-Threaded (2.035"-40) Lid, Fits Objectives up to 75 mm Long |
OCA8146-2 | Optically Clear Adhesive Tape, 2 mils Thick, Pack of 20 Sheets |
OCA8146-3 | Optically Clear Adhesive Tape, 3 mils Thick, Pack of 20 Sheets |
OCF2520 | ITO-Coated PET Film, 250 mm x 200 mm x 0.2 mm, 20 Sheets |
OCM1300HP | Hand-held 3D imaging probe |
OCM1300SS | 1325nm SS-OCT Imaging System with Microscope |
OCP840SR | Deep Imaging SR-OCT with Handheld Probe, 840nm |
OCP900SR | Enhanced Resolution SR-OCT with Handheld Probe, 900nm |
OCS1300SS | Optical Coherence System, 1300 nm, Swept Source |
OCS1310V1 | 1300 nm MEMS-VCSEL Swept Source OCT Imaging System, 100 kHz |
OCT-AIR3 | Ring-Style Sample Z-Spacer for OCT-LK3(-BB) Scan Lens Kit |
OCT-IMM3 | Immersion-Style Sample Z-Spacer for OCT-LK3(-BB) Scan Lens Kit |
OCT-IMM4 | Immersion-Style Sample Z-Spacer for OCT-LK4(-BB) Scan Lens Kit |
OCT-LK2 | OCT Scan Lens Kit, 18 mm EFL, 1250 to 1380 nm |
OCT-LK2-BB | OCT Scan Lens Kit, 18 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm |
OCT-LK3 | OCT Scan Lens Kit, 36 mm EFL, 1250 to 1380 nm |
OCT-LK3-BB | OCT Scan Lens Kit, 36 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm |
OCT-LK4 | OCT Scan Lens Kit, 54 mm EFL, 1250 to 1380 nm |
OCT-LK4-BB | OCT Scan Lens Kit, 54 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm |
OCT-LK5 | OCT Scan Lens Kit, 110 mm EFL, 1250 to 1380 nm |
OCT-LK5-BB | OCT Scan Lens Kit, 110 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm |
OCT-RA2 | Length Adapter for SD-OCT Standard Scanner & OCT-LK2(-BB) Scan Lens Kit |
OCT-RA3 | Length Adapter for SD-OCT Standard Scanner & OCT-LK3(-BB) Scan Lens Kit |
OCT-RA4 | Length Adapter for SD-OCT Standard Scanner & OCT-LK4(-BB) Scan Lens Kit |
OCT-STAND | Stand for Standard and User-Customizable OCT Scanning Systems, 1/4"-20 Tapped Holes |
OCT-STAND/M | Stand for Standard and User-Customizable OCT Scanning Systems, M6 Tapped Holes |
OCT-XYR1 | XY Stage with Solid Top Plate, 1/2" Travel, 360° Rotation, Imperial Taps |
OCT-XYR1/M | XY Stage with Solid Top Plate, 13 mm Travel, 360° Rotation, Metric Taps |
OCT930SR | Spectral Radar OCT Imaging System, 930nm central wavelength. Formerly known as FDOCT. |
OCTAVIUS-1G | 1 GHz, 6 fs Ti:Sapphire Oscillator, Optimized for Broadband Output |
OCTAVIUS-1G-HP | 1 GHz, 6 fs Ti:Sapphire Oscillator, Optimized for High Power |
OCTAVIUS-85M | Ti:Sapphire Laser, <6 fs Pulses, Optimized for Broadband Output |
OCTAVIUS-85M-HP | Ti:Sapphire Laser, <8 fs Pulses, >200 nm Bandwidth, >600 mW Average Output |
OCTG-1300 | Standard Scanner for 1300 nm & 1325 nm SD-OCT Systems |
OCTG-1300NR | Standard Scanner for 1300 nm SS-OCT Systems |
OCTG-900 | Standard Scanner for 900 nm & 930 nm SD-OCT Systems |
OCTG11NR | Standard Scanner for 1060 nm SS-OCT Systems |
OCTG13 | Standard Scanner for 1300 nm SD-OCT Systems |
OCTG13PS | Standard Scanner for 1300 nm & 1325 nm PS-OCT Systems |
OCTG13T | High-Transmission Standard Scanner for 1315 nm SD-OCT Systems |
OCTG9 | Standard Scanner for 880 nm, 900 nm, or 930 nm SD-OCT Systems |
OCTH-1300 | Handheld Scanner for 1300 nm & 1325 nm SD-OCT Systems |
OCTH-1300NR | Handheld Scanner for 1300 nm SS-OCT Systems |
OCTH-900 | Handheld Scanner for 880 nm, 900 nm, or 930 nm SD-OCT Systems |
OCTH-AIR20 | Ring-Style Sample Z-Spacer for OCTH-LK20(-BB) Scan Lens Kit |
OCTH-AIR30 | Ring-Style Sample Z-Spacer for OCTH-LK30(-BB) Scan Lens Kit |
OCTH-LK20 | OCT Scan Lens Kit for OCTH-1300, 20 mm EFL |
OCTH-LK20-BB | OCT Scan Lens Kit for OCTH-900, 20 mm EFL, 880 nm / 900 nm / 930 nm |
OCTH-LK30 | OCT Scan Lens Kit for OCTH-1300, 30 mm EFL |
OCTH-LK30-BB | OCT Scan Lens Kit for OCTH-900, 30 mm EFL, 880 nm / 900 nm / 930 nm |
OCTP-1300 | User-Customizable Scanner for 1300 nm SD-OCT Systems, Imperial |
OCTP-1300/M | User-Customizable Scanner for 1300 nm SD-OCT Systems, Metric |
OCTP-1300NR | User-Customizable Scanner for 1300 nm SS-OCT Systems, Imperial |
OCTP-1300NR/M | User-Customizable Scanner for 1300 nm SS-OCT Systems, Metric |
OCTP-1300PS | User-Customizable Scanner for 1300 nm & 1325 nm PS-OCT Systems, Imperial |
OCTP-1300PS/M | User-Customizable Scanner for 1300 nm & 1325 nm PS-OCT Systems, Metric |
OCTP-900 | User-Customizable Scanner for 880 nm, 900 nm, or 930 nm SD-OCT Systems, Imperial |
OCTP-900/M | User-Customizable Scanner for 880 nm, 900 nm, or 930 nm SD-OCT Systems, Metric |
OCTP11NR | User-Customizable Scanner for 1060 nm SS-OCT Systems, Imperial |
OCTP11NR/M | User-Customizable Scanner for 1060 nm SS-OCT Systems, Metric |
ODL100 | Free-Space Optical Delay Line, 670 ps Delay, 100 mm Travel, Imperial |
ODL100-FS | Free-Space Optical Delay Line Kit, 100 mm Travel, Imperial |
ODL100-FS/M | Free-Space Optical Delay Line Kit, 100 mm Travel, Metric |
ODL100/M | Free-Space Optical Delay Line, 670 ps Delay, 100 mm Travel, Metric |
ODL220 | Free-Space Optical Delay Line, 1470 ps Delay, 220 mm Travel, Imperial |
ODL220-FS | Free-Space Optical Delay Line Kit, 220 mm Travel |
ODL220-FS/M | Free-Space Optical Delay Line Kit, 220 mm Travel, Metric |
ODL220/M | Free-Space Optical Delay Line, 1470 ps Delay, 220 mm Travel, Metric |
ODL300 | Free-Space Optical Delay Line, 2000 ps Delay, 300 mm Travel, Imperial |
ODL300/M | Free-Space Optical Delay Line, 2000 ps Delay, 300 mm Travel, Metric |
ODL600 | Free-Space Optical Delay Line, 4000 ps Delay, 600 mm Travel, Imperial |
ODL600/M | Free-Space Optical Delay Line, 4000 ps Delay, 600 mm Travel, Metric |
OELM15 | Optical Engine, Laser Module, 15W, 6Port |
OELM25 | Optical Engine, Laser Module, 25W, 12Port |
OGF | Implant Guide for Ø2.5 mm Cannula |
OGF-5 | Implant Guide for Ø2.5 mm Cannula, Pack of 5 |
OGK2 | Optogenetics Starter Kit with Ø2.5 mm Ferrules and Ø200 µm, 0.39 NA Fiber Components |
OGK4 | Optogenetics Starter Kit with Ø2.5 mm Ferrules and Ø400 µm, 0.39 NA Fiber Components |
OGKL2 | Optogenetics Starter Kit with Ø1.25 mm Ferrules and Ø200 µm Fiber |
OGKR2 | Optogenetics Starter Kit with Rotary Joint, Ø2.5 mm Ferrules, and Ø200 µm, 0.39 NA Fiber Components |
OGKR4 | Optogenetics Starter Kit with Rotary Joint, Ø2.5 mm Ferrules, and Ø400 µm, 0.39 NA Fiber Components |
OGKRL2 | Optogenetics Starter Kit with Rotary Joint, Ø1.25 mm Ferrules, and Ø200 µm, 0.39 NA Fiber Components |
OGL | Implant Guide for Ø1.25 mm Cannula |
OGL-5 | Implant Guide for Ø1.25 mm Cannula, Pack of 5 |
OILCL30 | Very Low Autofluorescence Immersion Oil, n = 1.518, Cargille Type LDF, 30 mL |
OM6ENH | Fast Laser Power Modulator, 700 - 1350 nm, >2500:1 Contrast, 8-32 Taps |
OM6ENH/M | Fast Laser Power Modulator, 700 - 1350 nm, >2500:1 Contrast, M4 Taps |
OM6N | Fast Laser Power Modulator, 700 - 1100 nm, >250:1 Contrast, 8-32 Taps |
OM6N/M | Fast Laser Power Modulator, 700 - 1100 nm, >250:1 Contrast, M4 Taps |
OM6NH | Fast Laser Power Modulator, 700 - 1100 nm, >2500:1 Contrast, 8-32 Taps |
OM6NH/M | Fast Laser Power Modulator, 700 - 1100 nm, >2500:1 Contrast, M4 Taps |
OMR | RMS Microscope Objective Mount, 8-32 Tap |
OMR/M | RMS Microscope Objective Mount, M4 Tap |
OPG1015 | Picosecond Optical Pulse Generator, 10 GHz, 1520 - 1620 nm |
OPO1-20 | OPO PPLN Crystal, L = 20 mm, Signal = 1.345-1.410 μm |
OPO1-40 | OPO PPLN Crystal, L = 40 mm, Signal = 1.345-1.410 μm |
OPO2-20 | OPO PPLN Crystal, L = 20 mm, Signal = 1.407-1.537 μm |
OPO2-40 | OPO PPLN Crystal, L = 40 mm, Signal = 1.407-1.537 μm |
OPO3-20 | OPO PPLN Crystal, L = 20 mm, Signal = 1.524-2.128 μm |
OPO3-40 | OPO PPLN Crystal, L = 40 mm, Signal = 1.524-2.128 μm |
OPS008 | 8 Channel Power Supply |
OPX2400 | Breadboard Top with Slider, 1/4"-20 Taps, Male & Female D1N Dovetails |
OPX2400/M | Breadboard Top with Slider, M6 x 1.0 Taps, Male & Female D1N Dovetails |
ORANGE | Femtosecond Fiber Laser, 1040 nm, >100 mW, 100 MHz |
ORANGE-515 | Femtosecond Fiber Laser, 515 nm, >250 mW, Free-Space Output |
ORANGE-A | Amplified Ytterbium-Doped Fiber Laser |
ORANGE-A-515 | Femtosecond Fiber Laser, >250 mW at 515 nm |
ORANGE-HIGH-POWER | Femtosecond Fiber Laser, 1040 nm, >1 W, 100 MHz |
ORANGE-HIGH-POWER-10 | Femtosecond Fiber Laser, 1040 nm, >10 W, 100 MHz |
ORS-DL | Optical Reference System, >10 mW, Sub-Hz Linewidth, Available Wavelengths from 657 to 729 nm |
ORS1500 | Optical Reference System, >5 mW, Sub-Hz Linewidth, 1064 nm or 1542 nm |
OS1D | DET110 Port Attachment |
OSA201 | Fourier Transform Optical Spectrum Analyzer, 350 - 1100 nm |
OSA201C | Fourier Transform Optical Spectrum Analyzer, 350 - 1100 nm |
OSA202 | Fourier Transform Optical Spectrum Analyzer, 600 - 1700 nm |
OSA202C | Fourier Transform Optical Spectrum Analyzer, 600 - 1700 nm |
OSA203 | Fourier Transform Optical Spectrum Analyzer, 1000 - 2500 nm |
OSA203B | Fourier Transform Optical Spectrum Analyzer, 1.0 - 2.6 µm |
OSA203C | Fourier Transform Optical Spectrum Analyzer, 1.0 - 2.6 µm |
OSA205 | Fourier Transform Optical Spectrum Analyzer, 1.0 - 5.6 µm |
OSA205C | Fourier Transform Optical Spectrum Analyzer, 1.0 - 5.6 µm |
OSA206 | Fourier Transform Optical Spectrum Analyzer, 3.3 - 8.0 µm |
OSA207 | Fourier Transform Optical Spectrum Analyzer, 1.0 - 12.0 µm |
OSA207C | Fourier Transform Optical Spectrum Analyzer, 1.0 - 12.0 µm |
OSA302 | Redstone® Fourier Transform Optical Spectrum Analyzer, 1.9 GHz Resolution, 250 nm - 2.5 µm |
OSA305 | Redstone® Fourier Transform Optical Spectrum Analyzer, 1.9 GHz Resolution, 1.0 - 5.6 µm |
OSL1 | High Intensity Fiber Light Source |
OSL1-EC | High Intensity Fiber Light Source with CE-Mark |
OSL1-SMA | SMA Fiber Bundle Adapter for OSL1 Light Source |
OSL1B | 3250 K Replacement Light Bulb for OSL1, OSL2, and OSL2IR Light Sources, 200 Hour Lifetime |
OSL2 | Fiber-Bundle-Coupled Tungsten-Halogen Light Source with 91 cm (36") Long Fiber Bundle |
OSL2B | 3200 K Replacement Bulb for OSL2 and OSL2IR Light Sources, 1000 Hour Lifetime |
OSL2B2 | 3400 K Replacement Bulb for OSL2 and OSL2IR Light Sources, 40 Hour Lifetime |
OSL2BIR | 3200 K Enhanced IR Replacement Bulb for OSL2 and OSL2IR Light Sources, 200 Hour Lifetime |
OSL2COL | Collimation Package for OSL2- and OSL2IR-Compatible Fiber Bundles |
OSL2FB | Single-Output Bundle for OSL2 and OSL2IR Light Sources, 91 cm (36") |
OSL2FOC | Focusing Package for OSL2- and OSL2IR-Compatible Fiber Bundles, WD = 20 mm |
OSL2IR | Fiber-Bundle-Coupled Tungsten-Halogen Light Source with IR-Enhanced Output and 91 cm (36") Long Fiber Bundle |
OSL2RFB | Gooseneck Single-Output Bundle for OSL2 and OSL2IR Light Sources, 91 cm (36") |
OSL2YFB | Gooseneck Y-Bundle for OSL2 and OSL2IR Light Sources, 51.69 cm (20.35") Legs |
OSW12-1064-SM | Vis/NIR MEMS 1x2 Switch, 1064 nm, SMF |
OSW12-1064-SM-E | Vis/NIR MEMS 1x2 Switch, 1064 nm, SMFw/ Driver |
OSW12-1310-SM | MEMS 1x2 Fiber Optic Switch, 1280-1625 nm, No Connector |
OSW12-1310-SM-E | Vis/NIR MEMS 1x2 Switch, 1280-1625 nm, SMF w. driver |
OSW12-1310E | MEMS 1x2 Fiber Optic Switch Kit, 1280-1625 nm, No Connector |
OSW12-488-SM | MEMS 1x2 Fiber Optic Switch, 480-650 nm, No Connector |
OSW12-488-SM-E | Vis MEMS 1x2 Switch, 480-650 nm, SMF, with Driver |
OSW12-488E | MEMS 1x2 Fiber Optic Switch Kit, 480-650 nm, No Connector |
OSW12-633-SM | MEMS 1x2 Fiber Optic Switch, 600-800 nm, No Connector |
OSW12-633-SM-E | Vis/NIR MEMS 1x2 Switch, 600-800 nm, SMF, with Driver |
OSW12-633E | MEMS 1x2 Fiber Optic Switch Kit, 600-800 nm, No Connector |
OSW12-780-SM | MEMS 1x2 Fiber Optic Switch, 750-950 nm, No Connector |
OSW12-780-SM-E | Vis/NIR MEMS 1x2 Switch, 750-950 nm, SMF, with Driver |
OSW12-780E | MEMS 1x2 Fiber Optic Switch Kit, 750-950 nm, No Connector |
OSW12-830-SM | MEMS 1x2 Fiber Optic Switch, 800-1000 nm, No Connector |
OSW12-830-SM-E | NIR MEMS 1x2 Switch, 800-1000 nm, SMF, with Driver |
OSW12-830E | MEMS 1x2 Fiber Optic Switch Kit, 800-1000 nm, No Connector |
OSW12-980-SM | MEMS 1x2 Fiber Optic Switch, 970-1170 nm, No Connector |
OSW12-980-SM-E | NIR MEMS 1x2 Switch, 970-1170 nm, SMF, with Driver |
OSW12-980E | MEMS 1x2 Fiber Optic Switch Kit, 970-1170 nm, No Connector |
OSW22-1310E | MEMS 2x2 Fiber Optic Switch Kit, 1280-1625 nm, No Connector |
OSW22-488E | MEMS 2x2 Fiber Optic Switch Kit, 480-650 nm, No Connector |
OSW22-633E | MEMS 2x2 Fiber Optic Switch Kit, 600-800 nm, No Connector |
OSW22-780E | MEMS 2x2 Fiber Optic Switch Kit, 750-950 nm, No Connector |
OSW22-830E | MEMS 2x2 Fiber Optic Switch Kit, 800-1000 nm, No Connector |
OSW22-980E | MEMS 2x2 Fiber Optic Switch Kit, 970-1170 nm, No Connector |
OSW8102 | PRO8 Series Optical Switch, 1 x 2 MEMS, FC/APC, 1 Slot Wide |
OSW8104 | PRO8 Series Optical Switch, 1 x 4 MEMS, FC/APC, 1 Slot Wide |
OSW8108 | PRO8 Series Optical Switch, 1 x 8 MEMS, FC/APC, 1 Slot Wide |
OSW8202 | PRO8 Series Optical Switch, 2 x 2 MEMS, FC/APC, 1 Slot Wide |
OT1 | Objective Lens Turret, 4 RMS-Threaded Objective Ports |
OTKB | Modular Optical Tweezers System - Essentials, Imperial Threads, 110 VAC |
OTKB-FL | Fluorescence Module for the OTKB, Imperial Threads |
OTKB-FL/M | Fluorescence Module for the OTKB/M, Metric Threads |
OTKB-FLS | Fluorescence Module Including Light Source for the OTKB, Imperial Threads |
OTKB-FLS/M | Fluorescence Module Including Light Source for the OTKB/M, Metric Threads |
OTKB/M | Modular Optical Tweezers System - Essentials, Metric Threads, 220 VAC |
OTKBFM | Back Focal Plane Detection Module for OTKB and OTKB/M |
OTKBFM-CAL | Force Acquisition Module for OTKBFM |
OTKBTK | Optical Tweezer Kit - Sample Preparation Kit |
OTM200 | Optical Tweezers Upgrade Configuration for Existing Microscopes |
OTM211 | Optical Tweezers System with Nikon Eclipse Ti Microscope |
P-10/125DC | Passive LMA Double-Clad Fiber, 10 µm Core, Matched to YB1200-10/125DC |
P-10/125DC-PM | Passive PM LMA Double-Clad Fiber, 10 µm Core, Matched to YB1200-10/125DC-PM |
P-20/125DC-PM | Passive PM LMA Double-Clad Fiber, 20 µm Core, Matched to YB800-20/125DC-PM |
P-20/390DC | Passive Double Clad Fiber, 20 µm Core, Matched to YB1200-20/400DC |
P-20/400DC | Passive LMA Double-Clad Fiber, 20 µm Core, Matched to YB1200-20/400DC |
P-25/240DC | Passive Double Clad Fiber, Core: 25 µm, Cladding: 240 µm, NA >0.46 |
P-25/240DC-PM | PM Passive double clad fiber, 25um core, 240um cladding, >0.46NA |
P-25/250DC | Passive LMA Double-Clad Fiber, 25 µm Core, Matched to YB1200-25/250DC |
P-25/250DC-PM | Passive PM LMA Double-Clad Fiber, 25 µm Core, Matched to YB1200-25/250DC-PM |
P-40/140DC | Passive Double Clad Fiber, 40 µm Core, Matched to ER60-40/140DC |
P-6/125DC | Passive Single Mode Double-Clad Fiber, 7 µm Core, Matched to YB1200-6/125DC |
P-6/125DC-PM | Passive PM Single Mode Double-Clad Fiber, 7 µm Core, Matched to YB1200-6/125DC-PM |
P1 | Ø1.5" Mounting Post, 1/4"-20 Taps, L = 1" |
P1-1060PMR-P01-1 | Polarization-Maintaining Retroreflector, 970 - 1550 nm, FC/PC Connector |
P1-1060R-P01-1 | Single Mode Retroreflector, 980 - 1550 nm, FC/PC Connector |
P1-1060TEC-2 | TEC Fiber Patch Cable, 980 - 1250 nm, AR-Coated FC/PC (TEC) to FC/PC, 2 m Long |
P1-1064-FC-1 | Single Mode Patch Cable, 980 - 1650 nm, FC/PC, Ø3 mm Jacket, 1 m Long |
P1-1064-FC-2 | Single Mode Patch Cable, 980 - 1650 nm, FC/PC, Ø3 mm Jacket, 2 m Long |
P1-1064PM-FC-2 | PM Patch Cable, PANDA, 1064 nm, FC/PC, 2 m Long |
P1-1064PM-FC-5 | PM Patch Cable, PANDA, 1064 nm, FC/PC, 5 m Long |
P1-1064PMAR-2 | PM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 970 - 1250 nm, 2 m Long |
P1-1064PMP-1 | High-ER PM Patch Cable, PANDA, 1064 nm, FC/PC, 1 m Long |
P1-1064PMP-2 | High-ER PM Patch Cable, PANDA, 1064 nm, FC/PC, 2 m Long |
P1-1064Y-FC-1 | Single Mode Patch Cable, 980 - 1650 nm, FC/PC, Ø900 µm Jacket, 1 m Long |
P1-1064Y-FC-2 | Single Mode Patch Cable, 980 - 1650 nm, FC/PC, Ø900 µm Jacket, 2 m Long |
P1-1310PM-FC-2 | PM Patch Cable, PANDA, 1310 nm, FC/PC, 2 m Long |
P1-1310PM-FC-5 | PM Patch Cable, PANDA, 1310 nm, FC/PC, 5 m Long |
P1-1310PMP-1 | High-ER PM Patch Cable, PANDA, 1310 nm, FC/PC, 1 m Long |
P1-1310PMP-2 | High-ER PM Patch Cable, PANDA, 1310 nm, FC/PC, 2 m Long |
P1-1550A-FC-1 | Single Mode Patch Cable, 1460-1620 nm, FC/PC, Ø3 mm Jacket, 1 m Long |
P1-1550A-FC-10 | Single Mode Patch Cable, 1460-1620 nm, FC/PC, Ø3 mm Jacket, 10 m Long |
P1-1550A-FC-2 | Single Mode Patch Cable, 1460-1620 nm, FC/PC, Ø3 mm Jacket, 2 m Long |
P1-1550A-FC-5 | Single Mode Patch Cable, 1460-1620 nm, FC/PC, Ø3 mm Jacket, 5 m Long |
P1-1550PM-FC-1 | PM Patch Cable, PANDA, 1550 nm, FC/PC, 1 m Long |
P1-1550PM-FC-2 | PM Patch Cable, PANDA, 1550 nm, FC/PC, 2 m Long |
P1-1550PM-FC-5 | PM Patch Cable, PANDA, 1550 nm, FC/PC, 5 m Long |
P1-1550PMAR-2 | PM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 1440 - 1620 nm, 2 m Long |
P1-1550PMP-1 | High-ER PM Patch Cable, PANDA, 1550 nm, FC/PC, 1 m Long |
P1-1550PMP-2 | High-ER PM Patch Cable, PANDA, 1550 nm, FC/PC, 2 m Long |
P1-1550PMR-P01-1 | Polarization-Maintaining Retroreflector, 1440 - 1625 nm, FC/PC Connector |
P1-1550TEC-2 | TEC Fiber Patch Cable, 1460 - 1620 nm, AR-Coated FC/PC (TEC) to FC/PC, 2 m Long |
P1-1950-FC-1 | Single Mode Fiber Patch Cable, 1850 - 2200 nm, FC/PC, Ø3 mm Jacket, 1 m Long |
P1-1950-FC-2 | Single Mode Fiber Patch Cable, 1850 - 2200 nm, FC/PC, Ø3 mm Jacket, 2 m Long |
P1-2000-FC-1 | Single Mode Fiber Patch Cable, 1 m, 1700 - 2300 nm, FC/PC, Ø3 mm Jacket |
P1-2000-FC-2 | Single Mode Fiber Patch Cable, 2 m, 1700 - 2300 nm, FC/PC, Ø3 mm Jacket |
P1-2000AR-2 | SM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 1700 - 2100 nm, 2 m Long |
P1-2000PM-FC-2 | PM Patch Cable, PANDA, 2000 nm, FC/PC, 2 m Long |
P1-23Z-FC-1 | ZBLAN Single Mode Patch Cable, 2.3 - 4.1 µm, FC/PC, 1 m Long |
P1-23Z-FC-2 | ZBLAN Single Mode Patch Cable, 2.3 - 4.1 µm, FC/PC, 2 m Long |