Page  83 84 85 86 87 88 89 90 91 92
Part NumberProduct Description
NENIR503A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.3
NENIR503BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.3
NENIR503B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.3
NENIR503DØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.3
NENIR504A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.4
NENIR504BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.4
NENIR504B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.4
NENIR504DØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.4
NENIR505A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.5
NENIR505BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.5
NENIR505B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.5
NENIR506A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.6
NENIR506BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.6
NENIR506B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.6
NENIR507A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.7
NENIR507BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.7
NENIR507B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.7
NENIR508A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.8
NENIR508BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.8
NENIR508B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.8
NENIR509A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 0.9
NENIR509BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 0.9
NENIR509B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 0.9
NENIR50AØ25 mm NIR Absorptive ND Filter, SM1-Threaded Mount, OD: 5.0
NENIR50BØ25 mm Unmounted NIR Absorptive ND Filter, OD: 5.0
NENIR510A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 1.0
NENIR510BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 1.0
NENIR510B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 1.0
NENIR513A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 1.3
NENIR513BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 1.3
NENIR513B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 1.3
NENIR515A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 1.5
NENIR515BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 1.5
NENIR515B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 1.5
NENIR520A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 2.0
NENIR520BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 2.0
NENIR520B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 2.0
NENIR530A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 3.0
NENIR530BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 3.0
NENIR530B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 3.0
NENIR540A-CØ12.7 mm AR-Coated Absorptive Neutral Density Filter, SM05-Threaded Mount, 1050 - 1700 nm, OD: 4.0
NENIR540BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 4.0
NENIR540B-CØ12.7 mm Unmounted AR-Coated Absorptive Neutral Density Filter, 1050 - 1700 nm, OD: 4.0
NENIR550BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 5.0
NENIR560BØ1/2" Unmounted NIR Absorptive ND Filter, OD: 6.0
NENIR60AØ25 mm NIR Absorptive ND Filter, SM1-Threaded Mount, OD: 6.0
NENIR60BØ25 mm Unmounted NIR Absorptive ND Filter, OD: 6.0
NEV0830MVariable Absorptive Neutral Density Filter, 0.8 - 3.0 Optical Density
NF1030-45Ø25 mm Notch Filter, CWL = 1030 nm, FWHM = 45 nm
NF1064-44Ø25 mm Notch Filter, CWL = 1064 nm, FWHM = 44 nm
NF15ANanoFlex Single Axis 1.5mm Positioner With Thumbscrew
NF15A/M1.5mm Travel, Single Axis Stage w/ Thumbscrew Drive
NF15AP25NanoFlex™ 1.5 mm Travel Translation Stage with 25 µm Piezo Actuator, Imperial
NF15AP25/MNanoFlex™ 1.5 mm Travel Translation Stage with 25 µm Piezo Actuator, Metric
NF15P1Mounting Plate for NF15AP25 Flexure Stage
NF15P1/MMounting Plate for NF15AP25/M Flexure Stage
NF15P2Angle Bracket for NF15AP25 Flexure Stage
NF15P2/MAngle Bracket for NF15AP25/M Flexure Stage
NF3D2P50NanoFlex 3 mm Flexure Stage with Differential Adjusters and Internal Piezos
NF3D2P50/MNanoFlex 3 mm Flexure Stage with Differential Adjusters and Internal Piezos
NF3P1NanoFlex 3 mm Translation Stage Base Plate
NF3P1/MNanoFlex 3 mm Translation Stage Base Plate
NF3P23 mm Translation Stage Angle Bracket
NF3P2/M3 mm Translation Stage Angle Bracket
NF405-13Ø25 mm Notch Filter, CWL = 405 nm, FWHM = 13 nm
NF488-15Ø25 mm Notch Filter, CWL = 488 nm, FWHM = 15 nm
NF5/M-Z6"DC Servo Motorized Single Axis Stage 5mm Travel"
NF514-17Ø25 mm Notch Filter, CWL = 514 nm, FWHM = 17 nm
NF533-17Ø25 mm Notch Filter, CWL = 533 nm, FWHM = 17 nm
NF561-18Ø25 mm Notch Filter, CWL = 561 nm, FWHM = 18 nm
NF594-23Ø25 mm Notch Filter, CWL = 594 nm, FWHM = 23 nm
NF5ANanoFlex Single Axis 5mm Positioner With Thumbscrew
NF5A/MNanoFlex Single Axis 5mm Positioner With Thumbscrew
NF5AP20NanoFlex Single Axis 5mm Positioner With Thumbscrew and 20µm Piezo
NF5AP20/MNanoFlex Single Axis 5mm Positioner With Thumbscrew and 20µm Piezo
NF5DNanoFlex Single Axis 5 mm Positioner w. Differential Adjuster
NF5D/MNanoFlex Single Axis 5 mm Positioner w. Differential Adjuster
NF5DP20NanoFlex Single Axis 5 mm Positioner w. Differential Adjuster and 20 µm Piezo
NF5DP20/MNanoFlex Single Axis 5 mm Positioner w. Differential Adjuster and 20 µm Piezo
NF5DP20SNanoFlex Single Axis 5 mm Positioner w. Differential Adjuster and 20 µm Piezo with Feedback
NF5DP20S/MNanoFlex Single Axis 5 mm Positioner w. Differential Adjuster and 20 µm Piezo with Feedback
NF5P1NanoFlex 5 mm Translation Stage Mounting Plate
NF5P1/MNanoFlex 5 mm Translation Stage Mounting Plate
NF5P2Angle Bracket for the 5 mm NanoFlex Series
NF5P2/MAngle Bracket for the 5 mm NanoFlex Series
NF633-25Ø25 mm Notch Filter, CWL = 633 nm, FWHM = 25 nm
NF658-26Ø25 mm Notch Filter, CWL = 658 nm, FWHM = 26 nm
NF785-33Ø25 mm Notch Filter, CWL = 785 nm, FWHM = 33 nm
NF808-34Ø25 mm Notch Filter, CWL = 808 nm, FWHM = 34 nm
NF980-41Ø25 mm Notch Filter, CWL = 980 nm, FWHM = 41 nm
NFA100Compact Single Axis Piezo Actuator, 90 µm Travel
NFL5DNanoFlex™ 5 mm Travel Translation Stage with Differential Drive, Imperial
NFL5D/MNanoFlex™ 5 mm Travel Translation Stage with Differential Drive, Metric
NFL5DP20NanoFlex™ 5 mm Travel Translation Stage with Diff. Drive and 20 µm Piezo Actuator, Imperial
NFL5DP20/MNanoFlex™ 5 mm Travel Translation Stage with Diff. Drive and 20 µm Piezo Actuator, Metric
NFL5DP20SNanoFlex™ 5 mm Travel Translation Stage with Diff. Drive and Closed-Loop 20 µm Piezo Actuator, Imperial
NFL5DP20S/MNanoFlex™ 5 mm Travel Translation Stage with Diff. Drive and Closed-Loop 20 µm Piezo Actuator, Metric
NFL5P1NanoFlex™ NFL5D Series Base Plate
NFL5P1/MNanoFlex™ NFL5D Series Base Plate, Metric Taps
NFL5P2NanoFlex™ NFL5D Series Angle Bracket
NFL5P2/MNanoFlex™ NFL5D Series Angle Bracket, Metric Taps
NFM1Mounting Adpater for Nikon F-Mount
NFM1LC1Mounting Adpater for Nikon F-Mount, LC-USB
NFM1P3Three-axis Piezo Mirror Mount With 3.5 um Piezo Travel
NFM1P7Three-axis Piezo Mirror Mount With 7.0 um Piezo Travel
NG71A1532 nm / 785 nm Wavelength Combiner/Splitter, FC/APC Connectors
NG71B1532 nm / 785 nm Wavelength Combiner/Splitter, No Connectors
NG71F1532 nm / 785 nm Wavelength Combiner/Splitter, FC/PC Connectors
NG72A1561 nm / 785 nm Wavelength Combiner/Splitter, FC/APC Connectors
NG72B1561 nm / 785 nm Wavelength Combiner/Splitter, No Connectors
NG72F1561 nm / 785 nm Wavelength Combiner/Splitter, FC/PC Connectors
NL-1.5-670Highly Non-Linear Photonic Crystal Fiber, 670nm
NL-1.5-670-02Highly Nonlinear PCF, 670 nm ZDW, 1.5 µm Core
NL-1.7-670Highly Non-Linear Photonic Crystal Fiber, 670nm
NL-1.7-700-02Highly Nonlinear PCF, 700 nm ZDW, 1.7 µm Core
NL-1.8-710Highly Nonlinear PCF, 710 nm ZDW, 1.8 µm Core
NL-1.8-730-02Highly Nonlinear PCF, 730 nm ZDW, 1.8 µm Core
NL-2.0-735Highly Non-Linear Photonic Crystal Fiber, 735nm
NL-2.0-745-02Highly Nonlinear PCF, 745 nm ZDW, 1.9 µm Core
NL-2.3-790Highly Non-Linear Photonic Crystal Fiber, 790nm
NL-2.3-790-02Highly Nonlinear PCF, 790 nm ZDW, 2.3 µm Core
NL-2.4-800Highly Nonlinear PCF, 800 nm ZDW, 2.4 µm Core
NL-2.5-810Highly Nonlinear PCF, 810 nm 2.5 µm Core
NL-2.6-825Highly Nonlinear Photonic Crystal Fiber, 825nm
NL-2.6-830-02Highly Nonlinear PCF, 830 nm, 2.6 µm Core
NL-2.8-840Highly Nonlinear PCF, 840 nm 2.8 µm Core
NL-2.8-850-02Highly Nonlinear PCF, 850 nm ZDW, 2.8 µm Core
NL-3.0-850Highly Nonlinear Photonic Crystal Fiber, 850nm
NL-3.0-870-02Highly Nonlinear PCF, 870 nm, 3.0 µm Core
NL-3.3-890-02Highly Nonlinear PCF, 890 nm ZDW, 3.2 µm Core
NL-PM-750Highly Nonlinear PM PCF, Supercontinuum Generation, 750 nm ZD, 1.8 µm Core
NLC01Ø1" Mounted β-BBO Crystal, 0.15 mm Thick, θ = 30.5°, 680 - 900 nm Fund., 340 - 450 nm SHG
NLC02Ø1" Mounted β-BBO Crystal, 0.30 mm Thick, θ = 30.5°, 680 - 900 nm Fund., 340 - 450 nm SHG
NLC03Ø1" Mounted β-BBO Crystal, 0.60 mm Thick, θ = 30.5°, 680 - 900 nm Fund., 340 - 450 nm SHG
NLC04Ø1" Mounted β-BBO Crystal, 0.50 mm Thick, θ = 23.3°, 900 - 1300 nm Fund., 450 - 650 nm SHG
NLC05Ø1" Mounted β-BBO Crystal, 1.00 mm Thick, θ = 23.3°, 900 - 1300 nm Fund., 450 - 650 nm SHG
NLC06Ø1" Mounted β-BBO Crystal, 2.00 mm Thick, θ = 23.3°, 900 - 1300 nm Fund., 450 - 650 nm SHG
NLC07Ø1" Mounted β-BBO Crystal, 3.00 mm Thick, θ = 19.8°, 1300 - 1700 nm Fund., 650 - 850 nm SHG
NLC08Ø1" Mounted β-BBO Crystal, 30 μm Thick, θ = 29.2°, 700 - 1200 nm Fund., 350 - 600 nm SHG
NLC09Ø1" Mounted β-BBO Crystal, 75 μm Thick, θ = 29.2°, 700 - 1200 nm Fund., 350 - 600 nm SHG
NLCH1Oven for 10 and 15 mm Length Nonlinear Crystals (Imperial)
NLCH1/MOven for 10 and 15 mm Length Nonlinear Crystals (Metric)
NLCH2Oven for 20 and 30 mm Length Nonlinear Crystals (Imperial)
NLCH2/MOven for 20 and 30 mm Length Nonlinear Crystals (Metric)
NLCK1Mounted PPKTP Crystal, 30 mm Length, 3.400 µm Poling Period, 405/810 nm Type-0 SPDC
NLCK2Mounted PPKTP Crystal, 30 mm Length, 9.925 µm Poling Period, 405/810 nm Type-II SPDC
NLCK3Mounted PPKTP Crystal, 30 mm Length, 24.650 µm Poling Period, 775/1550 nm Type-0 SPDC
NLCK4Mounted PPKTP Crystal, 30 mm Length, 46.025 µm Poling Period, 775/1550 nm Type-II SPDC
NLCL1Mounted LBO Crystal, 10 mm Length, Type-I SHG, 1064/532 nm
NLCL2Mounted LBO Crystal, 15 mm Length, Type-I SHG, 1064/532 nm
NLCL3Mounted LBO Crystal, 20 mm Length, Type-I SHG, 1064/532 nm
NLCL4Mounted LBO Crystal, 10 mm Length, Type-I SHG, 1030/515 nm
NLCL5Mounted LBO Crystal, 20 mm Length, Type-I SHG, 1030/515 nm
NLCL6Mounted LBO Crystal, 10 mm Length, Type-II SFG, 1064/532/355 nm
NLCL7Mounted LBO Crystal, 15 mm Length, Type-II SFG, 1064/532/355 nm
NLCL8Mounted LBO Crystal, 20 mm Length, NCPM SHG, 1064/532 nm
NLCL9Mounted LBO Crystal, 30 mm Length, NCPM SHG, 1064/532 nm
NLCQ1Ø1" Mounted β-BBO Crystal, 1.00 mm Thick, θ = 29.2°, Type-I SPDC, 405 nm Pump and 810 nm Signal/Idler
NLCQ2Ø1" Mounted β-BBO Crystal, 2.00 mm Thick, θ = 29.2°, Type-I SPDC, 405 nm Pump and 810 nm Signal/Idler
NLCQ3Ø1" Mounted β-BBO Crystal, 3.00 mm Thick, θ = 29.2°, Type-I SPDC, 405 nm Pump and 810 nm Signal/Idler
NLCQ4Ø1" Mounted β-BBO Crystal, 1.00 mm Thick, θ = 41.8°, Type-II SPDC, 405 nm Pump and 810 nm Signal/Idler
NLCQ5Ø1" Mounted β-BBO Crystal, 2.00 mm Thick, θ = 41.8°, Type-II SPDC, 405 nm Pump and 810 nm Signal/Idler
NLCQ6Ø1" Mounted β-BBO Crystal, 3.00 mm Thick, θ = 41.8°, Type-II SPDC, 405 nm Pump and 810 nm Signal/Idler
NLCQ7Ø1" Mounted β-BBO Crystal, 3.00 mm Thick, θ = 26.9°, Type-I SPDC, 405 nm Pump, 586 nm Signal, and 1310 nm Idler
NLCQ8Ø1" Mounted β-BBO Crystal, 3.00 mm Thick, θ = 22.2°, Type-I SPDC, 532 nm Pump, 810 nm Signal, and 1550 nm Idler
NOA60Tough General Purpose Optical Adhesive, 1 oz.
NOA61MIL-A-3920 Optical Adhesive with Resiliency, 1 oz.
NOA63Optical Adhesive for Bonding of Glass to Glass, 1 oz.
NOA65Optical Adhesive Suitable For Low Strain Application & Cold Blocking, 1 oz.
NOA68Optical Adhesive for Bonding Glass to Plastic, 1 oz.
NOA81Fast Curing Optical Adhesive, 1 oz.
NPL41BNanosecond Pulsed Laser Diode System, 405 nm, 6 - 38 ns Adjustable Pulse Width
NPL41CNanosecond Pulsed Laser Diode System, 405 nm, 6 - 129 ns Adjustable Pulse Width
NPL45BNanosecond Pulsed Laser Diode System, 450 nm, 5 - 39 ns Adjustable Pulse Width
NPL45CNanosecond Pulsed Laser Diode System, 450 nm, 6 - 129 ns Adjustable Pulse Width
NPL49BNanosecond Pulsed Laser Diode System, 488 nm, 6 - 39 ns Adjustable Pulse Width
NPL52BNanosecond Pulsed Laser Diode System, 520 nm, 5 - 39 ns Adjustable Pulse Width
NPL52CNanosecond Pulsed Laser Diode System, 520 nm, 6 - 129 ns Adjustable Pulse Width
NPL64ANanosecond Pulsed Laser Diode System, 640 nm, 10 ns Fixed Pulse Width
NPL64BNanosecond Pulsed Laser Diode System, 640 nm, 5 - 39 ns Adjustable Pulse Width
NPL64CNanosecond Pulsed Laser Diode System, 640 nm, 6 - 129 ns Adjustable Pulse Width
NPL79BNanosecond Pulsed Laser Diode System, 785 nm, 6 - 39 ns Adjustable Pulse Width
NPL81CNanosecond Pulsed Laser Diode System, 808 nm, 6 - 129 ns Adjustable Pulse Width
NPL82BNanosecond Pulsed Laser Diode System, 820 nm, 6 - 39 ns Adjustable Pulse Width
NPL91BNanosecond Pulsed Laser Diode System, 905 nm, 6 - 39 ns Adjustable Pulse Width
NPL94CNanosecond Pulsed Laser Diode System, 940 nm, 6 - 129 ns Adjustable Pulse Width
NPL98BNanosecond Pulsed Laser Diode System, 980 nm, 6 - 39 ns Adjustable Pulse Width
NR360SNanoRotator Stage with SM2-Threaded Center Hole
NR360S/MNanoRotator Stage with SM2-Threaded Center Hole, Metric
NR360SP1Table Mounting Plate for Retired NR360S Stage
NR360SP1/MTable Mounting Plate for Retired NR360S/M Stage
NR360SP2Vertical Mounting Bracket For HDR50(/M) Stage, Imperial Mounting Holes
NR360SP2/MVertical Mounting Bracket for HDR50(/M) Stage, Metric Mounting Holes
NR360SP3General Purpose Adapter Plate for NR360S Stage
NR360SP3/MGeneral Purpose Adapter Plate for NR360S Stage, Metric
NR360SP4Adapter Plate for HDR50 and DDR100 Stages, 3 mm Alignment Groove, 6-32 Taps
NR360SP4/MAdapter Plate for HDR50 and DDR100 Stages, 3 mm Alignment Groove, M3 Taps
NR360SP5Adapter for Mounting HDR50(/M) Stage to LNR or NRT Series Stage, 1/4"-20 Taps
NR360SP5/MAdapter for Mounting HDR50(/M) Stage to LNR or NRT Series Stage, M6 Taps
NR360SP8Adapter Plate for HDR50 Stage, SM1 Threaded, 30 mm Cage Compatible, 1/4"-20 and 8-32 Taps
NR360SP9Adapter Plate for HDR50 and DDR100 Stages, 1/4"-20 Taps
NR360SP9/MAdapter Plate for HDR50 and DDR100 Stages, M6 Taps
NR73A1633 nm / 785 nm Wavelength Combiner/Splitter, FC/APC Connectors
NR73B1633 nm / 785 nm Wavelength Combiner/Splitter, No Connectors
NR73F1633 nm / 785 nm Wavelength Combiner/Splitter, FC/PC Connectors
NR74A1640 nm / 785 nm Wavelength Combiner/Splitter, FC/APC Connectors
NR74B1640 nm / 785 nm Wavelength Combiner/Splitter, No Connectors
NR74F1640 nm / 785 nm Wavelength Combiner/Splitter, FC/PC Connectors
NR75A1670 nm / 785 nm Wavelength Combiner/Splitter, FC/APC Connectors
NR75B1670 nm / 785 nm Wavelength Combiner/Splitter, No Connectors
NR75F1670 nm / 785 nm Wavelength Combiner/Splitter, FC/PC Connectors
NRS913Polishing Pad for PC Finishes, 9" x 13" 50 Durometer
NRS913APolishing Pad for PC Finishes, 8.75" x 13", 50 Durometer
NRT100100 mm Motorized Linear Translation Stage, Stepper Motor, 1/4"-20 Taps
NRT100/M100 mm Motorized Linear Translation Stage, Stepper Motor, M6 Taps
NRT150150 mm Motorized Linear Translation Stage, Stepper Motor, 1/4"-20 Taps
NRT150/M150 mm Motorized Linear Translation Stage, Stepper Motor, M6 Taps
NRT150P1Right-Angle Bracket for NRT Translation Stages, 1/4"-20 Taps
NRT150P1/MRight-Angle Bracket for NRT Translation Stages, M6 Taps
NS170CMicroscope Slide Peak Power Sensor for Two-Photon Lasers, 780 - 1300 nm
NTA007NanoTrak® IR (InGaAs) Detector Head, 900 - 1700 nm
NTA009NanoTrak® Visible Light (Si) Detector Head, 320 - 1000 nm
NTH502Non-Magnetic Heavy Duty Passive Vibration Isolators, Set of Four, 600mm (23.6") High
NTH503Non-Magnetic Heavy Duty Passive Vibration Isolators, Set of Four, 700mm (27.5") High
NTL502Non-Magnetic, Rigid Table Supports, Set of Four, 600mm (23.6") High
NTL503Non-Magnetic, Rigid Table Supports, Set of Four, 700mm (27.5") High
NTM11109Nonmag. Standard Series Table, 8' x 4.1' x 8.3", 1/4"-20 Taps
NTM11114Nonmag. Standard Series Table, 10' x 4.9' x 8.3", 1/4"-20 Taps
NTM51509Nonmag. Standard Series Table, 2500 x 1250 x 210 mm, M6 Taps
NTM51514Nonmag. Standard Series Table, 3000 x 1500 x 210 mm, M6 Taps
NTP502Non-Magnetic Passive Vibration Isolators, Set of Four, 600mm (23.6") High
NTP503Non-Magnetic Passive Vibration Isolators, Set of Four, 700mm (27.5") High
NTQ11109Nonmag. Performance Series Table, 8' x 4.1' x 8.3", 1/4"-20 Taps
NTQ11114Nonmag. Performance Series Table, 10' x 4.9' x 8.3", 1/4"-20 Taps
NTQ51509Nonmag. Performance Series Table, 2500 x 1250 x 210 mm, M6 Taps
NTQ51514Nonmag. Performance Series Table, 3000 x 1500 x 210 mm, M6 Taps
NTR11109Nonmag. Ultra Series Table, 8' x 4.1' x 8.3", 1/4"-20 Taps
NTR11114Nonmag. Ultra Series Table, 10' x 4.9' x 8.3", 1/4"-20 Taps
NTR51509Nonmag. Ultra Series Table, 2500 x 1250 x 210 mm, M6 Taps
NTR51514Nonmag. Ultra Series Table, 3000 x 1500 x 210 mm, M6 Taps
NTS502Non-Magnetic SuperDamp Active Isolators, Set of Four, 600mm (23.6") High
NTS503Non-Magnetic SuperDamp Active Isolators, Set of Four, 700mm (27.5") High
NUK01Box with 10 UVFS Reflective Ø25 mm ND Filters, SM1-Mounted, 200 - 1200 nm
NX1Complete, 15-Position Ø1" Optics Indexing Mount
NX1/MComplete, 15-Position Ø1" Optics Indexing Mount, Metric
NX1B/MMetric, Bottom Plate Only of the NX1F/M and NX1/M Indexing Base
NX1FComplete, 15-Position Indexing Base, Top and Bottom Plates, 8-32 Taps
NX1F/MComplete, 15-Position Indexing Base, Top and Bottom Plates, M4 Taps
NX1FTTop Plate Only of the NX1F Indexing Base
NX1N16-Position Indexing Mount for Ø1" Optics, 8-32 Taps

Page  83 84 85 86 87 88 89 90 91 92