Page  88 89 90 91 92 93 94 95 96 97
Part NumberProduct Description
P75MBØ1" Mounted Pinhole, 75 ± 3 µm Pinhole Diameter, Molybdenum
P75SØ1" Mounted Precision Pinhole, 75 ± 3 µm Pinhole Diameter
P75VØ1" Mounted Pinhole, 75 ± 3 µm Pinhole Diameter, Stainless Steel, Vacuum Compatible
P75WØ1" Mounted Pinhole, 75 ± 3 µm Pinhole Diameter, Tungsten
P8Ø1.5" Mounting Post, 1/4"-20 Taps, L = 8"
P800DØ1" Mounted Pinhole, 800 ± 10 µm Pinhole Diameter, Stainless Steel
P800HØ1" Mounted Precision Pinhole, 800 ± 10 µm Pinhole Diameter
P800HKØ1/2" (12.7 mm) Mounted Pinhole, 800 ± 10 μm Pinhole Diameter, Stainless Steel
P800KØ1" Mounted Pinhole, 800 ± 10 μm Pinhole Diameter, Stainless Steel
P800K05SM05-Threaded, Ø0.70" (17.8 mm) Mounted Pinhole, 800 ± 10 μm Pinhole Diameter, Stainless Steel
P800K1SM1-Threaded, Ø1.20" (30.5 mm) Mounted Pinhole, 800 ± 10 μm Pinhole Diameter, Stainless Steel
P800SØ1" Mounted Precision Pinhole, 800 ± 10 µm Pinhole Diameter
P800VØ1" Mounted Pinhole, 800 ± 10 µm Pinhole Diameter, Stainless Steel, Vacuum Compatible
P9-1064HE-2High Power, Single Mode Fiber Patch Cable, 1064 nm, FC/PC (End Cap, AR Coated) to Scissor-Cut, 2 m Long
P9-SMF28E6-APCFC/APC Splice-Ready Connector, 0.5 m, 1260 - 1625 nm, 6 Pack
P9-SMF28E6-FCFC/PC Splice-Ready Connector, 0.5 m, 1260 - 1625 nm, 6 Pack
P9-SMF28E6-LCLC/PC Splice-Ready Connector, 0.5 m, 1260 - 1625 nm, 6 Pack
P9000KØ1" Mounted Large Pinhole, 9.00 mm ± 80 μm Pinhole Diameter, Stainless Steel
P9000K1SM1-Threaded, Ø1.20" (30.5 mm) Mounted Large Pinhole, 9.00 mm ± 80 μm Pinhole Diameter, Stainless Steel
P9000UKØ1/2" (12.7 mm) Unmounted Large Pinhole, 9.00 mm ± 80 μm Pinhole Diameter, Stainless Steel
P900DØ1" Mounted Pinhole, 900 ± 10 µm Pinhole Diameter, Stainless Steel
P900HØ1" Mounted Precision Pinhole, 900 ± 10 µm Pinhole Diameter
P900HKØ1/2" (12.7 mm) Mounted Pinhole, 900 ± 10 μm Pinhole Diameter, Stainless Steel
P900KØ1" Mounted Pinhole, 900 ± 10 μm Pinhole Diameter, Stainless Steel
P900K05SM05-Threaded, Ø0.70" (17.8 mm) Mounted Pinhole, 900 ± 10 μm Pinhole Diameter, Stainless Steel
P900K1SM1-Threaded, Ø1.20" (30.5 mm) Mounted Pinhole, 900 ± 10 μm Pinhole Diameter, Stainless Steel
P900SØ1" Mounted Precision Pinhole, 900 ± 10 µm Pinhole Diameter
P900VØ1" Mounted Pinhole, 900 ± 10 µm Pinhole Diameter, Stainless Steel, Vacuum Compatible
PA1CEPiezo Chip, 45 V, 2.0 µm Displacement, 2.0 × 2.0 × 2.0 mm, Bare Electrodes
PA1CEWPiezo Chip, 45 V, 2.0 µm Displacement, 2.0 × 2.0 × 2.0 mm, Pre-Attached Wires
PA25FERound Piezo Chip, 200 V, 2.8 µm Displacement, Ø5.0 mm, 2.0 mm Long, Bare Electrodes
PA25FEWRound Piezo Chip, 200 V, 2.8 µm Displacement, Ø5.0 mm, 2.0 mm Long, Pre-Attached Wires
PA25LERound Piezo Chip, 200 V, 3.3 µm Displacement, Ø8.3 mm, 2.0 mm Long, Bare Electrodes
PA25LE-16Round Piezo Chip, 200 V, 3.3 µm Displacement, Ø8.3 mm, 2.0 mm Long, Bare Electrodes, 16 Pieces
PA25LEWRound Piezo Chip, 200 V, 3.3 µm Displacement, Ø8.3 mm, 2.0 mm Long, Pre-Attached Wires
PA2ABPiezo Chip, 75 V, 0.7 µm Displacement, 0.9 × 0.9 × 0.8 mm, Bare Electrodes
PA2AB-25Piezo Chip, 75 V, 0.7 µm Displacement, 0.9 x 0.9 x 0.8 mm, Bare Electrodes, 25 Pieces
PA2ADPiezo Chip, 75 V, 1.1 µm Displacement, 0.9 x 0.9 x 1.5 mm, Bare Electrodes
PA2AD-25Piezo Chip, 75 V, 1.1 µm Displacement, 0.9 x 0.9 x 1.5 mm, Bare Electrodes, 25 Pieces
PA2JEPiezo Chip, 75 V, 2.0 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes
PA2JE-25Piezo Chip, 75 V, 2.0 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes, 25 Pieces
PA2JEWPiezo Chip, 75 V, 2.0 µm Displacement, 3.0 x 3.0 x 2.0 mm, Pre-Attached Wires
PA3BCPiezo Chip, 100 V, 1.0 µm Displacement, 1.5 x 1.5 x 1.0 mm, Bare Electrodes
PA3BC-25Piezo Chip, 100 V, 1.0 µm Displacement, 1.5 x 1.5 x 1.0 mm, Bare Electrodes,
25 Pieces
PA3BCWPiezo Chip, 100 V, 1.0 µm Displacement, 1.5 x 1.5 x 1.0 mm, Pre-Attached Wires
PA3CEPiezo Chip, 100 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Bare Electrodes
PA3CE-1KPiezo Chip, 100 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Bare Electrodes,
1000 Pieces
PA3CE-25Piezo Chip, 100 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Bare Electrodes,
25 Pieces
PA3CEWPiezo Chip, 100 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Pre-Attached Wires
PA3CKPiezo Chip, 100 V, 3.0 µm Displacement, 2.0 x 2.0 x 3.0 mm, Bare Electrodes
PA3CKWPiezo Chip, 100 V, 3.0 µm Displacement, 2.0 x 2.0 x 3.0 mm, Pre-Attached Wires
PA3JEPiezo Chip, 100 V, 1.8 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes
PA3JE-1KPiezo Chip, 100 V, 1.8 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes, 1000 Pieces
PA3JE-25Piezo Chip, 100 V, 1.8 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes,
25 Pieces
PA3JEAPiezo Chip, 100 V, 2.2 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes
PA3JEA-25Piezo Chip, 100 V, 2.2 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes, 25 Pieces
PA3JEAWPiezo Chip, 100 V, 2.2 µm Displacement, 3.0 x 3.0 x 2.0 mm, Pre-Attached Wires
PA3JEWPiezo Chip, 100 V, 1.8 µm Displacement, 3.0 x 3.0 x 2.0 mm, Pre-Attached Wires
PA40ND5Piezo Ring Chip for Ultrasonic Transducer, 35 kHz Resonant Frequency, 50 mm OD, 17 mm ID, 6.5 mm Long
PA40TMPiezo Ring Chip for Ultrasonic Transducer, 26 kHz Resonant Frequency, 60 mm OD, 30 mm ID, 10 mm Long
PA43REXPiezo Ring Chip, 100 V, 1.40 µm Displacement, 6.0 mm OD, 2.5 mm ID, 2.0 mm Long, Bare Electrodes
PA43REXWPiezo Ring Chip, 100 V, 1.40 µm Displacement, 6.0 mm OD, 2.5 mm ID, 2.0 mm Long, Pre-Attached Wires
PA44LEPiezo Ring Chip, 150 V, 2.6 µm Displacement, 8.3 mm OD, 3.0 mm ID, 2.0 mm Long, Bare Electrodes
PA44LE-16Piezo Ring Chip, 150 V, 2.6 µm Displacement, 8.3 mm OD, 3.0 mm ID, 2.0 mm Long, Bare Electrodes, 16 Pieces
PA44LEWPiezo Ring Chip, 150 V, 2.6 µm Displacement, 8.3 mm OD, 3.0 mm ID, 2.0 mm Long, Pre-Attached Wires
PA44M3KPiezo Ring Chip, 150 V, 3.9 µm Displacement, 15.0 mm OD, 9.0 mm ID, 3.2 mm Long, Bare Electrodes
PA44M3KWPiezo Ring Chip, 150 V, 3.9 µm Displacement, 15.0 mm OD, 9.0 mm ID, 3.2 mm Long, Pre-Attached Wires
PA44RKPiezo Ring Chip, 150 V, 2.7 µm Displacement, 6.0 mm OD, 2.5 mm ID, 3.0 mm Long, Bare Electrodes
PA44RKWPiezo Ring Chip, 150 V, 2.7 µm Displacement, 6.0 mm OD, 2.5 mm ID, 3.0 mm Long, Pre-Attached Wires
PA4CEPiezo Chip, 150 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Bare Electrodes
PA4CE-25Piezo Chip, 150 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Bare Electrodes, 25 Pieces
PA4CEWPiezo Chip, 150 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Pre-Attached Wires
PA4DGPiezo Chip, 150 V, 2.3 µm Displacement, 2.5 x 2.5 x 2.3 mm, Bare Electrodes
PA4DG-1KPiezo Chip, 150 V, 2.3 µm Displacement, 2.5 x 2.5 x 2.3 mm, Bare Electrodes,
1000 Pieces
PA4DG-25Piezo Chip, 150 V, 2.3 µm Displacement, 2.5 x 2.5 x 2.3 mm, Bare Electrodes,
25 Pieces
PA4DGWPiezo Chip, 150 V, 2.3 µm Displacement, 2.5 x 2.5 x 2.3 mm, Pre-Attached Wires
PA4FEPiezo Chip, 150 V, 2.5 µm Displacement, 5.0 x 5.0 x 2.0 mm, Bare Electrodes
PA4FE-25Piezo Chip, 150 V, 2.5 µm Displacement, 5.0 x 5.0 x 2.0 mm, Bare Electrodes,
25 Pieces
PA4FEH3Piezo Chip with Ø2.0 mm Through Hole, 150 V, 1.8 µm Displacement, 5.0 mm × 5.0 mm × 2.0 mm, Bare Electrodes
PA4FEH3-25Piezo Chip with Ø2.0 mm Through Hole, 150 V, 1.8 µm Displacement, 5.0 mm × 5.0 mm × 2.0 mm, Bare Electrodes, 25 Pieces
PA4FEH3WPiezo Chip with Ø2.0 mm Through Hole, 150 V, 1.8 µm Displacement, 5.0 mm × 5.0 mm x 2.0 mm, Pre-Attached Wires
PA4FEWPiezo Chip, 150 V, 2.5 µm Displacement, 5.0 x 5.0 x 2.0 mm, Pre-Attached Wires
PA4FKPiezo Chip, 150 V, 3.6 µm Displacement, 5.0 x 5.0 x 3.0 mm, Bare Electrodes
PA4FK-25Piezo Chip, 150 V, 3.6 µm Displacement, 5.0 x 5.0 x 3.0 mm, Bare Electrodes,
25 Pieces
PA4FKH3Piezo Chip with Ø2.0 mm Through Hole, 150 V, 3.0 µm Displacement, 5.0 mm × 5.0 mm × 3.0 mm, Bare Electrodes
PA4FKH3-25Piezo Chip with Ø2.0 mm Through Hole, 150 V, 3.0 µm Displacement, 5.0 mm × 5.0 mm × 3.0 mm, Bare Electrodes, 25 Pieces
PA4FKH3WPiezo Chip with Ø2.0 mm Through Hole, 150 V, 3.0 µm Displacement, 5.0 mm × 5.0 mm x 3.0 mm, Pre-Attached Wires
PA4FKWPiezo Chip, 150 V, 3.6 µm Displacement, 5.0 x 5.0 x 3.0 mm, Pre-Attached Wires
PA4FKYBSPT Piezo Chip, 150 V, 4.0 µm Displacement, 5.0 x 5.0 x 3.0 mm, Bare Electrodes
PA4FKYWBSPT Piezo Chip, 150 V, 4.0 µm Displacement, 5.0 x 5.0 x 3.0 mm, Pre-Attached Wires
PA4FLPiezo Chip, 150 V, 6.1 µm Displacement, 5.0 x 5.0 x 5.0 mm, Bare Narrow Electrodes
PA4FLWPiezo Chip, 150 V, 6.1 µm Displacement, 5.0 x 5.0 x 5.0 mm, Narrow Electrodes, Pre-Attached Wires
PA4GEPiezo Chip, 150 V, 2.2 µm Displacement, 7.0 x 7.0 x 2.0 mm, Bare Electrodes
PA4GE-16Piezo Chip, 150 V, 2.2 µm Displacement, 7.0 x 7.0 x 2.0 mm, Bare Electrodes, 16 Pieces
PA4GEH5Piezo Chip with Ø3.1 mm Through Hole, 150 V, 2.0 µm Displacement, 7.0 mm × 7.0 mm × 2.0 mm, Bare Electrodes
PA4GEH5-16Piezo Chip with Ø3.1 mm Through Hole, 150 V, 2.0 µm Displacement, 7.0 mm × 7.0 mm × 2.0 mm, Bare Electrodes, 16 Pieces
PA4GEH5WPiezo Chip with Ø3.1 mm Through Hole, 150 V, 2.0 µm Displacement, 7.0 mm × 7.0 mm × 2.0 mm, Pre-Attached Wires
PA4GEWPiezo Chip, 150 V, 2.2 µm Displacement, 7.0 x 7.0 x 2.0 mm, Pre-Attached Wires
PA4GKPiezo Chip, 150 V, 3.4 µm Displacement, 7.0 x 7.0 x 3.0 mm, Bare Electrodes
PA4GK-16Piezo Chip, 150 V, 3.4 µm Displacement, 7.0 x 7.0 x 3.0 mm, Bare Electrodes, 16 Pieces
PA4GKH5Piezo Chip with Ø3.0 mm Through Hole, 150 V, 3.0 µm Displacement, 7.0 mm × 7.0 mm × 3.0 mm, Bare Electrodes
PA4GKH5-16Piezo Chip with Ø3.0 mm Through Hole, 150 V, 3.0 µm Displacement, 7.0 mm × 7.0 mm × 3.0 mm, Bare Electrodes, 16 Pieces
PA4GKH5WPiezo Chip with Ø3.0 mm Through Hole, 150 V, 3.0 µm Displacement, 7.0 mm × 7.0 mm × 3.0 mm, Pre-Attached Wires
PA4GKWPiezo Chip, 150 V, 3.4 µm Displacement, 7.0 x 7.0 x 3.0 mm, Pre-Attached Wires
PA4HEPiezo Chip, 150 V, 2.1 µm Displacement, 10.0 x 10.0 x 2.0 mm, Bare Electrodes
PA4HE-16Piezo Chip, 150 V, 2.1 µm Displacement, 10.0 x 10.0 x 2.0 mm, Bare Electrodes, 16 Pieces
PA4HEWPiezo Chip, 150 V, 2.1 µm Displacement, 10.0 x 10.0 x 2.0 mm, Pre-Attached Wires
PA4HKPiezo Chip, 150 V, 3.5 µm Displacement, 10.0 x 10.0 x 3.0 mm, Bare Electrodes
PA4HK-16Piezo Chip, 150 V, 3.5 µm Displacement, 10.0 x 10.0 x 3.0 mm, Bare Electrodes, 16 Pieces
PA4HKWPiezo Chip, 150 V, 3.5 µm Displacement, 10.0 x 10.0 x 3.0 mm, Pre-Attached Wires
PA4JEPiezo Chip, 150 V, 2.2 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes
PA4JE-25Piezo Chip, 150 V, 2.2 µm Displacement, 3.0 x 3.0 x 2.0 mm, Bare Electrodes,
25 Pieces
PA4JEWPiezo Chip, 150 V, 2.2 µm Displacement, 3.0 x 3.0 x 2.0 mm, Pre-Attached Wires
PA4JKPiezo Chip, 150 V, 3.5 µm Displacement, 3.0 x 3.0 x 3.0 mm, Bare Electrodes
PA4JK-25Piezo Chip, 150 V, 3.5 µm Displacement, 3.0 x 3.0 x 3.0 mm, Bare Electrodes, 25 Pieces
PA4JKWPiezo Chip, 150 V, 3.5 µm Displacement, 3.0 x 3.0 x 3.0 mm, Pre-Attached Wires
PA5FBP3Vibrating Piezo Actuator, 200 V, 160 nm Displacement, 4.5 MHz Resonant Frequency, 5.0 x 8.0 x 1.8 mm, Alumina End Plates, Copper Leads
PAA001Piezo Actuator Tip, Flat End
PAA003Piezo Actuator Tip, Magnetic Flat End
PAA005Piezo Actuator Tip, Ball End
PAA007Piezo Actuator Tip, M4 Threading
PAA009Piezo Actuator Tip, M6 Threading
PAA011Piezo Actuator Tip, M8 Threading
PAA013Piezo Actuator Tip, 8-32 UNC Threading
PAA015Piezo Actuator Tip, 1/4"-20 UNC Threading
PAA015/MPiezo Actuator Tip, Threaded 1/4-20 UNC
PAA100Drive Cable for Piezoelectric Actuators, SMC Connectors, 3.0 m Long
PAA100/AExtension Cable For Piezoelectric Actuators (3.0 Metres)
PAA101Drive Cable for Piezoelectric Actuators, SMC Connectors, 1.5 m Long
PAA101/AExtension Cable For Piezoelectric Actuators (1.5 Metres)
PAA104Feedback Cable For Legacy Piezoelectric Actuators (3.0 m) 7-Pin Lemo to 7-Pin Lemo
PAA105Extension Cable (1.5 m) for Legacy Stepper Motors, 8-Pin Lemo to 8-Pin Lemo
PAA212SMB Coaxial Cable, Straight SMB Female to BNC Male, 12" (305 mm)
PAA212RSMB Coaxial Cable, 90° SMB Female to BNC Male, 12" (305 mm)
PAA224SMB Coaxial Cable, Straight SMB Female to BNC Male, 24" (609 mm)
PAA224RSMB Coaxial Cable, 90° SMB Female to BNC Male, 24" (609 mm)
PAA236RSMB Coaxial Cable, 90° SMB Female to BNC Male, 36" (914 mm)
PAA248SMB Coaxial Cable, Straight SMB Female to BNC Male, 48" (1219 mm)
PAA248RSMB Coaxial Cable, 90° SMB Female to BNC Male, 48" (1219 mm)
PAA272SMB Coaxial Cable, Straight SMB Female to BNC Male, 72" (1829 mm)
PAA272RSMB Coaxial Cable, 90° SMB Female to BNC Male, 72" (1829 mm)
PAA312RG-174 Cable, Straight SMB Female to SMC Female, 12" (305 mm)
PAA324RG-174 Cable, Straight SMB Female to SMC Female, 24" (609 mm)
PAA348RG-174 Cable, Straight SMB Female to SMC Female, 48" (1219 mm)
PAA372RG-174 Cable, Straight SMB Female to SMC Female, 72" (1829 mm)
PAA605APT Feedback Cable For Piezoelectric Actuators (1.5 metres)
PAA606APT Feedback Cable For Piezoelectric Actuators (3.0 m)
PAA610Legacy APT Stepper Motor Drive Cable (1.5 Metres)
PAA611APT Stepper Motor Cable, DB25 Male to DE15 Female, 3 m, Legacy
PAA612Stepper Motor Cable, DA15 Male to DE15 Female, 1 m
PAA613Stepper Motor Cable, DA15 Male to DE15 Female, 3 m
PAA614Stepper Motor Cable, DE15 Male to DE15 Female, 1 m
PAA620APT Stepper Motor Cable, DB25 Male to 8-Pin LEMO Female, 3 m, Legacy
PAA621APT Stepper Motor Cable, 8-Pin LEMO Male to DE15 Female, 3 m, Legacy
PAA622Piezoelectric Feedback Converter Cable - Male D-type to Female LEMO Connectors, 3.0 m Long
PAA623APT Piezoelectric Feedback Converter Cable - Female D-type to Male LEMO Connectors
PAA627Drive Cable - Legacy APT Controller/LNR Series Encoded Stage (3m)
PAA628Drive Cable - APT Controller/LNR Series Encoded Stage (3m)
PAA6302 m LED Light Source Power Cord, M8 Straight Socket
PAA631Extension Cable for DRV414 DC Motors, DB15 Male to DB15 Female, 3 m
PAA632DC Servo Motor Cable for Z9 Motors, DE15 Male to DE15 Female, 2.5 m
PACUPure Air Circulator Unit
PACU-FTR1Desiccant Replacement Filter for the PACU System
PACU-FTR2Particulate Filter Replacement Set for PACU Systems Purchased Prior to 9/1/2015
PACU-FTR3Particulate Filter Replacement Set for PACU Systems Purchased After 9/1/2015
PACU-TG3/16" ID x 1/4" OD (4.8 mm ID x 6.4 mm OD) Tubing, Length = 12'
PACU-TG243/16" ID x 1/4" OD (4.8 mm ID x 6.4 mm OD) Tubing, Length = 24'
PACU2Pure Air Circulator Unit
PACU2F1Desiccant and 4 Å Molecular Sieve Replacement Filter for PACU2
PACU2F2Sintered Pore Element Replacement Particulate Filter for PACU2
PACU2F3Desiccant and 13X Molecular Sieve Replacement Filter for PACU2
PACU2T40.18" ID x 1/4" OD Low Outgassing Tubing, Length = 13.1'
PACU2T80.18" ID x 1/4" OD Low Outgassing Tubing, Length = 26.2'
PAF-SMA-11-AFiberPort, SMA, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
PAF-SMA-11-BFiberPort, SMA, f=11.0 mm, 600 - 1050 nm, Ø2.38 mm Waist
PAF-SMA-11-CFiberPort, SMA, f=11.0 mm, 1050 - 1620 nm, Ø2.09 mm Waist
PAF-SMA-11-DFiberPort, SMA, f=11.0 mm, 1.8 - 2.4 µm, Ø2.15 mm Waist
PAF-SMA-11-EFiberPort, SMA, f=11.0 mm, 2 - 5 µm, Ø3.39 mm Waist
PAF-SMA-4-EFiberPort, SMA, f=4.0 mm, 2 - 5 µm, Ø1.23 mm Waist
PAF-SMA-5-AFiberPort, SMA, f=4.6 mm, 350 - 700 nm, Ø0.75 mm Waist
PAF-SMA-5-BFiberPort, SMA, f=4.6 mm, 600 - 1050 nm, Ø1.00 mm Waist
PAF-SMA-5-CFiberPort, SMA, f=4.6 mm, 1050 - 1620 nm, Ø0.87 mm Waist
PAF-SMA-5-DFiberPort, SMA, f=4.6 mm, 1.8 - 2.4 µm, Ø0.90 mm Waist
PAF-SMA-7-AFiberPort, SMA, f=7.5 mm, 350 - 700 nm, Ø1.23 mm Waist
PAF-SMA-7-BFiberPort, SMA, f=7.5 mm, 600 - 1050 nm, Ø1.62 mm Waist
PAF-SMA-7-CFiberPort, SMA, f=7.5 mm, 1050 - 1620 nm, Ø1.42mm Waist
PAF-X-11-AFiberPort, FC/APC, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
PAF-X-11-BFiberPort, FC/APC, f=11.0 mm, 650 - 1050 nm, Ø2.38 mm Waist
PAF-X-11-CFiberPort, FC/APC, f=11.0 mm, 1050 - 1620 nm, Ø2.09 mm Waist
PAF-X-11-DFiberPort, FC/APC, f=11.0 mm, 1.8 - 2.4 µm, Ø2.15 mm Waist
PAF-X-11-PC-AFiberPort, FC/PC, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
PAF-X-11-PC-BFiberPort, FC/PC, f=11.0 mm, 600 - 1050 nm, Ø2.38 mm Waist
PAF-X-11-PC-CFiberPort, FC/PC, f=11.0 mm, 1050 - 1620 nm, Ø2.09 mm Waist
PAF-X-11-PC-DFiberPort, FC/PC, f=11.0 mm, 1.8 - 2.4 μm, Ø2.15 mm Waist
PAF-X-11-PC-EFiberPort, FC/PC, f=11.0 mm, 2 - 5 µm, Ø3.39 mm Waist
PAF-X-15-AFiberPort, FC/APC, f=15.4 mm, 350 - 700 nm, Ø2.52 mm Waist
PAF-X-15-BFiberPort, FC/APC, f=15.4 mm, 600 - 1050 nm, Ø3.33 mm Waist
PAF-X-15-CFiberPort, FC/APC, f=15.4 mm, 1050 - 1620 nm, Ø2.92 mm Waist
PAF-X-15-DFiberPort, FC/APC, f=15.4 mm, 1.8 - 2.4 µm, Ø3.02 mm Waist
PAF-X-15-PC-AFiberPort, FC/PC, f=15.4 mm, 350 - 700 nm, Ø2.52 mm Waist
PAF-X-15-PC-BFiberPort, FC/PC, f=15.4 mm, 600 - 1050 nm, Ø3.33 mm Waist
PAF-X-15-PC-CFiberPort, FC/PC, f=15.4 mm, 1050 - 1620 nm, Ø2.92 mm Waist
PAF-X-15-PC-DFiberPort, FC/PC, f=15.4 mm, 1.8 - 2.4 μm, Ø3.02 mm Waist
PAF-X-18-AFiberPort, FC/APC, f=18.4 mm, 350 - 700 nm, Ø3.01 mm Waist
PAF-X-18-BFiberPort, FC/APC, f=18.4 mm, 600 - 1050 nm, Ø3.98 mm Waist
PAF-X-18-CFiberPort, FC/APC, f=18.4 mm, 1050 - 1620 nm, Ø3.49 mm Waist
PAF-X-18-DFiberPort, FC/APC, f=18.4 mm, 1.8 - 2.4 µm, Ø3.60 mm Waist
PAF-X-18-PC-AFiberPort, FC/PC, f=18.4 mm, 350 - 700 nm, Ø3.01 mm Waist
PAF-X-18-PC-BFiberPort, FC/PC, f=18.4 mm, 600 - 1050 nm, Ø3.98 mm Waist
PAF-X-18-PC-CFiberPort, FC/PC, f=18.4 mm, 1050 - 1620 nm, Ø3.49 mm Waist
PAF-X-18-PC-DFiberPort, FC/PC, f=18.4 mm, 1.8 - 2.4 μm, Ø3.6 mm Waist
PAF-X-2-AFiberPort, FC/PC & FC/APC, f=2.0 mm, 350 - 700 nm, Ø0.33 mm Waist
PAF-X-2-BFiberPort, FC/PC & FC/APC, f=2.0 mm, 600 - 1050 nm, Ø0.43 mm Waist
PAF-X-2-CFiberPort, FC/PC & FC/APC, f=2.0 mm, 1050 - 1620 nm, Ø0.38 mm Waist
PAF-X-4-EFiberPort, FC/PC & FC/APC, f=4.0 mm, 2 - 5 µm, Ø1.23 mm Waist
PAF-X-5-AFiberPort, FC/PC & FC/APC, f=4.6 mm, 350 - 700 nm, Ø0.75 mm Waist
PAF-X-5-BFiberPort, FC/PC & FC/APC, f=4.6 mm, 600 - 1050 nm, Ø1.00 mm Waist
PAF-X-5-CFiberPort, FC/PC & FC/APC, f=4.6 mm, 1050 - 1620 nm, Ø0.87 mm Waist
PAF-X-5-DFiberPort, FC/PC & FC/APC, f=4.6 mm, 1.8 - 2.4 µm, Ø0.90 mm Waist
PAF-X-7-AFiberPort, FC/PC & FC/APC, f=7.5 mm, 350 - 700 nm, Ø1.23 mm Waist
PAF-X-7-BFiberPort, FC/PC & FC/APC, f=7.5 mm, 600 - 1050 nm, Ø1.62 mm Waist
PAF-X-7-CFiberPort, FC/PC & FC/APC, f=7.5 mm, 1050 - 1620 nm, Ø1.42 mm Waist
PAF2-2AFiberPort, FC/PC & FC/APC, f=2.0 mm, 350 - 700 nm, Ø0.33 mm Waist
PAF2-2BFiberPort, FC/PC & FC/APC, f=2.0 mm, 600 - 1050 nm, Ø0.43 mm Waist
PAF2-2CFiberPort, FC/PC & FC/APC, f=2.0 mm, 1050 - 1620 nm, Ø0.38 mm Waist
PAF2-4EFiberPort, FC/PC & FC/APC, f=4.0 mm, 2.0 - 5.0 µm, Ø1.17 mm Waist
PAF2-5AFiberPort, FC/PC & FC/APC, f=4.6 mm, 350 - 700 nm, Ø0.75 mm Waist
PAF2-5BFiberPort, FC/PC & FC/APC, f=4.6 mm, 600 - 1050 nm, Ø1.00 mm Waist
PAF2-5CFiberPort, FC/PC & FC/APC, f=4.6 mm, 1050 - 1620 nm, Ø0.87 mm Waist
PAF2-5DFiberPort, FC/PC & FC/APC, f=4.6 mm, 1.8 - 2.4 µm, Ø0.90 mm Waist
PAF2-7AFiberPort, FC/PC & FC/APC, f=7.5 mm, 350 - 700 nm, Ø1.23 mm Waist
PAF2-7BFiberPort, FC/PC & FC/APC, f=7.5 mm, 600 - 1050 nm, Ø1.62 mm Waist
PAF2-7CFiberPort, FC/PC & FC/APC, f=7.5 mm, 1050 - 1620 nm, Ø1.42 mm Waist
PAF2-A4AAchromatic FiberPort, FC/PC & FC/APC, f = 4.0 mm, 350 - 700 nm, Ø0.65 mm Waist
PAF2-A4BAchromatic FiberPort, FC/PC & FC/APC, f = 4.0 mm, 600 - 1050 nm, Ø0.87 mm Waist
PAF2-A4CAchromatic FiberPort, FC/PC & FC/APC, f = 4.0 mm, 1050 - 1620 nm, Ø0.76 mm Waist
PAF2-A7AAchromatic FiberPort, FC/PC & FC/APC, f = 7.5 mm, 400 - 700 nm, Ø1.23 mm Waist
PAF2-A7BAchromatic FiberPort, FC/PC & FC/APC, f = 7.5 mm, 650 - 1050 nm, Ø1.62 mm Waist
PAF2-A7CAchromatic FiberPort, FC/PC & FC/APC, f = 7.5 mm, 1050 - 1700 nm, Ø1.42 mm Waist
PAF2A-11AFiberPort, FC/APC, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
PAF2A-11BFiberPort, FC/APC, f=11.0 mm, 600 - 1050 nm, Ø2.38 mm Waist
PAF2A-11CFiberPort, FC/APC, f=11.0 mm, 1050 - 1620 nm, Ø2.09 mm Waist
PAF2A-11DFiberPort, FC/APC, f=11.0 mm, 1.8 - 2.4 µm, Ø2.15 mm Waist
PAF2A-11EFiberPort, FC/APC, f=11.0 mm, 2.0 - 5.0 µm, Ø3.21 mm Waist
PAF2A-15AFiberPort, FC/APC, f=15.3 mm, 350 - 700 nm, Ø2.52 mm Waist
PAF2A-15BFiberPort, FC/APC, f=15.3 mm, 600 - 1050 nm, Ø3.33 mm Waist
PAF2A-15CFiberPort, FC/APC, f=15.3 mm, 1050 - 1620 nm, Ø2.92 mm Waist
PAF2A-15DFiberPort, FC/APC, f=15.3 mm, 1.8 - 2.4 µm, Ø3.00 mm Waist
PAF2A-18AFiberPort, FC/APC, f=18.4 mm, 350 - 700 nm, Ø3.01 mm Waist
PAF2A-18BFiberPort, FC/APC, f=18.4 mm, 600 - 1050 nm, Ø3.98 mm Waist

Page  88 89 90 91 92 93 94 95 96 97