Page  76 77 78 79 80 81 82 83 84 85
Part NumberProduct Description
MJC0012-Axis Microscopy Joystick Console
MJC11-Axis USB HID Joystick
MJC22-Axis USB HID Joystick
MJC33-Axis USB HID Joystick
MK05Mini-Series Kinematic Mirror Mount for Ø1/2" Optics, 4-40 Taps
MK05/MMini-Series Kinematic Mirror Mount for Ø1/2" Optics, M3 Taps
MK05PMMini-Series Kinematic Prism Mount, 4-40 Taps
MK05PM/MMini-Series Kinematic Prism Mount, M3 Taps
MK05SMini-Series Kinematic Mount for 1/2" Tall Rectangular Optics, Right Handed, 4-40 Taps
MK05S/MMini-Series Kinematic Mount for 12.7 mm Tall Rectangular Optics, Right Handed, M3 Taps
MK10Mini-Series Kinematic Mirror Mount for Ø10 mm Optics, 4-40 Taps
MK10/MMini-Series Kinematic Mirror Mount for Ø10 mm Optics, M3 Taps
MK11FMini-Series Kinematic Mount for Ø11 mm Cylindrical Components, 4-40 Taps
MK11F/MMini-Series Kinematic Mount for Ø11 mm Cylindrical Components, M3 Taps
MK7Mini-Series Kinematic Mirror Mount for Ø7 mm Optics, 4-40 Taps
MK7/MMini-Series Kinematic Mirror Mount for Ø7 mm Optics, M3 Taps
ML101J27660 nm, 120 mW, Ø5.6 mm, H Pin Code, Mitsubishi Laser Diode
ML101J8660 nm, 45 mW, Mitsubishi Laser Diode
ML120G21658 nm, 80 mW Mitsubishi Laser Diode
ML320G2-11405 nm, 120 mW, Ø5.6 mm, G Pin Code, Mitsubishi Laser Diode
ML520G54638 nm, 110 mW, Ø5.6 mm, G Pin Code, Mitsubishi Laser Diode
ML520G55638 nm, 150 mW, Ø5.6 mm, G Pin Code, Mitsubishi Diode
ML520G71638 nm, 300 mW, Ø5.6 mm, G Pin code, Lateral MM, Mitsubishi
ML620G40805 nm, 500 mW, Ø5.6 mm, G Pin Code, MM, Laser Diode
ML725B11F1310 nm, 5 mW, Ø5.6 mm, D Pin Code, Mitsubishi DFB Laser Diode
ML725B8F1310 nm, 5 mW, Ø5.6 mm, D Pin Code, Laser Diode
ML925B11F1550 nm, 5 mW, Ø5.6 mm, D Pin Code, Mitsubishi DFB Laser Diode
ML925B45F1550 nm, 5 mW, Ø5.6 mm, D Pin Code, Laser Diode
ML925B6F1550nm, 6mW Mitsubishi Laser Diode
ML976H6FMitsubishi 1550 nm Laser Diode, 6 mW
MLA110.0 mm x 9.8 mm PMMA Microlens Array, Uncoated, EFL = 4.7 mm
MLA1110.0 mm x 9.8 mm PMMA Microlens Array, AR Coated: 420 - 700 nm, EFL = 4.7 mm
MLA1210.0 mm x 9.8 mm PMMA Microlens Array, AR Coated: 650 - 1050 nm, EFL = 4.7 mm
MLA150-5C10 mm x 10 mm Unmounted Lens Array, 300 - 1100 nm, Chrome Mask, Pitch = 150 µm, f = 5.6 mm
MLA150-5C-MØ1" Mounted Lens Array, 300 - 1100 nm, Chrome Mask, Pitch = 150 µm, f = 5.6 mm
MLA150-7AR10 mm x 10 mm Unmounted Lens Array, ARC: 400 - 900 nm, Pitch = 150 µm, f = 5.6 mm
MLA150-7AR-MØ1" Mounted Lens Array, 400 - 900 nm AR Coating, Pitch = 150 µm, f=5.6 mm
MLA150M-5CMounted Microlens Array, 150 µm Pitch, 3.7 mm EFL, Chrome Masked, 300 - 1100 nm
MLA150M-7ARMounted Microlens Array, 150 µm Pitch, 5.0 mm EFL, AR Coated, 400 - 900 nm
MLA1MØ1" Mounted PMMA Microlens Array, Uncoated, EFL = 4.7 mm
MLA1M1Ø1" Mounted PMMA Microlens Array, AR Coated: 420 - 700 nm, EFL = 4.7 mm
MLA1M2Ø1" Mounted PMMA Microlens Array, AR Coated: 650 - 1050 nm, EFL = 4.7 mm
MLA300-14AR10 mm x 10 mm Unmounted Lens Array, ARC: 400 - 900 nm, Pitch = 300 µm, f = 14.2 mm
MLA300-14AR-MØ1" Mounted Lens Array, 400 - 900 nm AR Coating, Pitch = 300 µm, f = 14.2 mm
MLA300M-14ARMounted Microlens Array, 300 µm Pitch, 14.0 mm EFL, AR Coated, 400 - 900 nm
MLC8025-8AGPRO8000 Multi Channel Laser Diode Controller, ±5mA & ±25 mA, AG, 1 Slot Wide
MLC8025-8CGPRO8000 Multi Channel LD Controller, ±5mA & ±25 mA, Cathode Ground, 1 Slot Wide
MLC8050-8AGPRO8000 Multi Channel Laser Diode Controller, ±10mA & ±50 mA, AG, 1 Slot Wide
MLC8050-8CGPRO8000 Multi Channel Laser Diode Controller, ±10mA & ±50 mA, CG, 1 Slot Wide
MLC8100-8AGPRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, AG, 1 Slot Wide
MLC8100-8CGPRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, CG, 1 Slot Wide
MLC8200-8AGPRO8000 Multi Channel Laser Diode Controller, ±50mA & ±200 mA, AG, 1 Slot Wide
MLC8200-8CGPRO8000 Multi Channel Laser Diode Controller, ±50mA & ±200 mA, CG, 1 Slot Wide
MLD203CHBConstant Current LD Driver, SMT Package, High Bandwidth
MLD203CHBEConstant Current LD Driver, on Daughterboard, High Bandwidth
MLD203CLNConstant Current LD Driver, SMT Package, Low Noise
MLD203CLNEConstant Current LD Driver, on Daughterboard, Low Noise
MLD203P1Constant Power LD Driver, SMT Package, for Pin Codes A, B, and F
MLD203P1EConstant Power LD Driver, on Daughterboard, for Pin Codes A, B, and F
MLD203P2Constant Power LD Driver, SMT Package, for Pin Codes C and D
MLD203P2EConstant Power LD Driver, on Daughterboard, for Pin Codes C and D
MLDEVALEvaluation Board for MLD203xE Laser Diode Drivers
MLH05Mini-Series Lens Mount with Retaining Ring for Ø1/2" Optics, 4-40 Tap
MLH05/MMini-Series Lens Mount with Retaining Ring for Ø1/2" Optics, M3 Tap
MLH10Mini-Series Lens Mount with Retaining Ring for Ø10 mm Optics, 4-40 Tap
MLH10/MMini-Series Lens Mount with Retaining Ring for Ø10 mm Optics, M3 Tap
MLH5Mini-Series Lens Mount with Retaining Ring for Ø5 mm Optics, 4-40 Tap
MLH5/MMini-Series Lens Mount with Retaining Ring for Ø5 mm Optics, M3 Tap
MLH6Mini-Series Lens Mount with Retaining Ring for Ø6 mm Optics, 4-40 Tap
MLH6/MMini-Series Lens Mount with Retaining Ring for Ø6 mm Optics, M3 Tap
MLH7Mini-Series Lens Mount with Retaining Ring for Ø7 mm Optics, 4-40 Tap
MLH7/MMini-Series Lens Mount with Retaining Ring for Ø7 mm Optics, M3 Tap
MLH8Mini-Series Lens Mount with Retaining Ring for Ø8 mm Optics, 4-40 Tap
MLH8/MMini-Series Lens Mount with Retaining Ring for Ø8 mm Optics, M3 Tap
MLH9Mini-Series Lens Mount with Retaining Ring for Ø9 mm Optics, 4-40 Tap
MLH9/MMini-Series Lens Mount with Retaining Ring for Ø9 mm Optics, M3 Tap
MLJ050Motorized Lab Jack, 2" Travel, 1/4"-20 Taps
MLJ050/MMotorized Lab Jack, 50.8 mm Travel, M6 Taps
MLJ150Motorized High-Load Vertical Translation Stage, 50 mm Travel, 1/4"-20 Taps
MLJ150/MMotorized High-Load Vertical Translation Stage, 50 mm Travel, M6 Taps
MLJ250Motorized High-Load Vertical Translation Stage, 50 mm Travel, 1/4"-20 Taps
MLJ250/MMotorized High-Load Vertical Translation Stage, 50 mm Travel, M6 Taps
MLQD4500Turnkey DFB Quantum Cascade Laser, 4 - 5 µm CWL, 5 mW (Min)
MLQD9500Turnkey DFB Quantum Cascade Laser, 9 - 10 µm CWL, 5 mW (Min)
MLQF10500Turnkey Fabry-Perot Quantum Cascade Laser, 10.5 µm CWL, 200 mW (Min)
MLQF4000Turnkey Fabry-Perot Quantum Cascade Laser, 4.00 µm CWL, 250 mW (Min)
MLQF4550Turnkey Fabry-Perot Quantum Cascade Laser, 4.55 µm CWL, 250 mW (Min)
MLS203-1High-Speed, Low-Profile Motorized XY Scanning Stage, 110 mm x 75 mm Travel
MLS203-2High-Speed, Low-Profile Motorized XY Scanning Stage for Zeiss Microscopes, 110 mm x 75 mm Travel
MLS203-E-NIKLinear Motor Microscopy Stage and Controller Kit for Nikon Eclipse Ti and TE2000 Microscopes
MLS203-E-OLYLinear Motor Microscopy Stage and Controller Kit for Olympus IX71 and IX81 Microscopes
MLS203-E-ZEILinear Motor Microscopy Stage and Controller Kit for Zeiss Axio Observer and Axiovert 40 Microscopes
MLS203P1Multiwell Plate Adapter
MLS203P10Multiple Slide Holder for Upright and Inverted Microscopes, Four 26 mm x 76.7 mm Slides
MLS203P11Recessed Slide Holder for Upright Microscopes
MLS203P13Multiple Slide Holder for Upright and Inverted Microscopes, Two 26 mm x 76.7 mm Slides & One 54.5 mm x 76.7 mm Slide
MLS203P2Petri Dish/Slide Holder for Inverted Microscopes
MLS203P3Blank Adapter Plate
MLS203P4Metric M6 Breadboard Plate
MLS203P5Imperial 1/4"-20 Breadboard Plate
MLS203P8Slide Holder for Upright Microscopes
MLS203P9Multiple Slide Holder for Upright and Inverted Microscopes
MLSA0131.5 mm Riser Plates for MLS203-1 Breadboard Mounting, 2 Pieces
MLSA02Olympus IX51, IX71, IX73, IX81, and IX83 Mounting Brackets, 2 Pieces
MLSA03Nikon TE2000 and Eclipse Ti Mounting Brackets, 2 Pieces
MLSA04Breadboard Adapter for MLS203 Fast XY Scanning Stages
MLSA05Olympus BX41, BX43, BX51, BX53, and BX61 Adapter
MLSA06Nikon 50i, 80i, 90i, and Ci-L Adapter
MLSA07Nikon Eclipse FN1 Mounting Adapter
MLSA08Olympus BX41, BX43, BX51, BX53, and BX61 Adapter
MLSA09Olympus IX70 Mounting Brackets, 2 Pieces
MM101DIY Multiphoton Microscope Kit, Galvo-Galvo Scanner
MM201DIY Multiphoton Microscope Kit, Galvo-Resonant Scanner
MMP-2XYMicroscope Translator with 2" Travel in X and Y
MMP1Replacement Mounting Plate for Flexure Stages with 8-32, 6-32, and 4-40 Taps
MMP1/MReplacement Mounting Plate for Flexure Stages with M4, M3, and M2 Taps
MMP2B24.5 mm x 50.0 mm x 3.2 mm Blank Narrow Top Plate
MMP2XYMicroscope Translator with 2" Travel in X and Y
MMR601Modular Midi-Rack Assembly & Server Software (No Cover)
MMR602Modular Midi-Rack Assembly with Cover & Server Software
MMS33-Axis Micromanipulator with Mounting Base
MMS44-Axis Micromanipulator with Mounting Base
MMSDVTDovetail Type Headstage Adapter for MMS Series Micromanipulators
MMSFLPFlip Stand for MMS Series Micromanipulators
MMSHUBLConnection Hub for MMS Series Micromanipulators
MMSRHLØ4-10 mm Rod Adapter for MMS Series Micromanipulators
MMSROTRotation Stand for MMS Series Micromanipulators
MMSRW33-Axis Rotary Wheel Controller for MMS Series Micromanipulators
MMSRW44-Axis Rotary Wheel Controller for MMS Series Micromanipulators
MMSSLDLinear Slide Stand for MMS Series Micromanipulators
MMSTSC2Touchscreen Controller for for MMS Series Micromanipulators
MNA601APT 2-Ch Piezo/NanoTrak Auto-Alignment Module with PIN Current Input
MNA601/IR2-Ch Piezo/NanoTrak® Auto-Alignment Controller with InGaAs Detector (900 - 1700 nm)
MNA601/VISAPT 2-Ch Piezo/NanoTrak Auto-alignment Controller with Silicon Detector (320- 1000 nm)
MNWHD24900 K, 740 mW (Min) LED on Metal-Core PCB, 1225 mA
MNWHD34000 K, 1400 mW (Min) LED on Metal-Core PCB, 2500 mA
MNWHL44900 K, 740 mW (Min) Mounted LED, 1225 mA
MNWHLP14000 K, 1400 mW (Min) Mounted LED, 2000 mA
MOIL-10LFVery Low Autofluorescence Immersion Oil, n = 1.518, Leica Type F, 10 mL
MOIL-20LNLow Autofluorescence Immersion Oil, n = 1.518, Leica Type N, 20 mL
MOIL-30Low Autofluorescence Immersion Oil, n = 1.518, Olympus Type F, 30 mL
MOIL-30NFVery Low Autofluorescence Immersion Oil, n = 1.518, Nikon Type F, 30 mL
MOIL-30NF2Very Low Autofluorescence Immersion Oil, n = 1.515, Nikon Type NF2, 30 mL
MOIL-50NALow Autofluorescence Immersion Oil, n = 1.515, Nikon Type A, 50 mL
MOIL-50NNLow Autofluorescence Immersion Oil, n = 1.518, Nikon Type N, 50 mL
MOTP-ISOScratch-Dig Panel, ISO 10110-7 Standard
MOTP-MILScratch-Dig Panel, MIL-PRF-13830B Standard
MOTP-MILBScratch-Dig Panel, MIL-PRF-13830B and ANSI/OEOSC OP1.002 Standards
MP10Rigid Stand with Platform, 1/4"-20 Taps, Height: 151.4 - 216.4 mm
MP10/MRigid Stand with Platform, M6 x 1.0 Taps, Height: 151.4 - 216.4 mm
MP100Rigid Stand with Platform, Adjustment Height: 148.1 - 208.5 mm
MP100-MLSHLarge Insert Holder, Adjustment Height: 148.1 - 208.5 mm
MP100-RCH1Recording Chamber Holder, Adjustment Height: 148.1 - 208.5 mm
MP100-RCH2Slide Holder, Adjustment Height: 148.1 - 208.5 mm
MP10MRigid Stand with Large Rectangular Insert Holder, 1/4"-20 Taps, Height: 151.4 - 216.4 mm
MP10M/MRigid Stand with Large Rectangular Insert Holder, M6 x 1.0 Taps, Height: 151.4 - 216.4 mm
MP121412" x 14" Focus Block Stand with Included DP14A Post
MP127P11" Outer Diameter Adapter for Ø1/2" Off-Axis Parabolic Mirrors
MP127P28-32-Threaded Adapter for Ø1/2" Off-Axis Parabolic Mirrors
MP127P2/MM4-Threaded Adapter for Ø1/2" Off-Axis Parabolic Mirrors
MP15Rigid Stand with Platform, 1/4"-20 Taps, Height: 203.6 - 314.9 mm
MP15/MRigid Stand with Platform, M6 x 1.0 Taps, Height: 203.6 - 314.9 mm
MP150Rigid Stand with Platform, Adjustment Height: 198.1 - 309.3 mm
MP150-MLSHLarge Insert Holder, Adjustment Height: 198.1 - 309.3 mm
MP150-RCH1Recording Chamber Holder, Adjustment Height: 198.1 - 309.3 mm
MP150-RCH2Slide Holder, Adjustment Height: 198.1 - 309.3 mm
MP15MRigid Stand with Large Rectangular Insert Holder, 1/4"-20 Taps, Height: 203.6 - 314.9 mm
MP15M/MRigid Stand with Large Rectangular Insert Holder, M6 x 1.0 Taps, Height: 203.6 - 314.9 mm
MP20Rigid Stand with Platform, 1/4"-20 Taps, Height: 253.5 - 415.7 mm
MP20/MRigid Stand with Platform, M6 x 1.0 Taps, Height: 253.5 - 415.7 mm
MP200Rigid Stand with Platform, Adjustment Height: 248.1 - 410.1 mm
MP200-MLSHLarge Insert Holder, Adjustment Height: 248.1 - 410.1 mm
MP200-RCH1Recording Chamber Holder, Adjustment Height: 248.1 - 410.1 mm
MP200-RCH2Slide Holder, Adjustment Height: 248.1 - 410.1 mm
MP25Rigid Stand with Platform, 1/4"-20 Taps, Height: 301.3 - 514.2 mm
MP25/MRigid Stand with Platform, M6 x 1.0 Taps, Height: 301.3 - 514.2 mm
MP250Rigid Stand with Platform, Adjustment Height: 298.1 - 510.9 mm
MP250-MLSHLarge Insert Holder, Adjustment Height: 298.1 - 510.9 mm
MP250-RCH1Recording Chamber Holder, Adjustment Height: 298.1 - 510.9 mm
MP250-RCH2Slide Holder, Adjustment Height: 298.1 - 510.9 mm
MP254P12" Outer Diameter Adapter for Ø1" Off-Axis Parabolic Mirrors
MP254P28-32-Threaded Adapter for Ø1" Off-Axis Parabolic Mirrors
MP254P2/MM4-Threaded Adapter for Ø1" Off-Axis Parabolic Mirrors
MP2HB22x1 Multimode Combiner, High-Power Package, Ø200 µm Core Output, Scissor Cut
MP2HB62x1 Multimode Combiner, High-Power Package, Ø400 µm Core Output, Scissor Cut
MP2LF12x1 Multimode Combiner, Compact Package, Ø105 µm Core Input, Ø105 µm Core Output, FC/PC
MP2LF22x1 Multimode Combiner, Compact Package, Ø105 µm Core Input, Ø200 µm Core Output, FC/PC
MP2LF32x1 Multimode Combiner, Compact Package, Ø200 µm Core Input, Ø200 µm Core Output, FC/PC
MP2LF52x1 Multimode Combiner, Compact Package, Ø50 µm Core Input, Ø105 µm Core Output, FC/PC
MP2LF62x1 Multimode Combiner, Compact Package, Ø200 µm Core Input, Ø400 µm Core Output, FC/PC
MP2LS12x1 Multimode Combiner, Compact Package, Ø105 µm Core Input Ø105 µm Core Output, SMA905
MP2LS22x1 Multimode Combiner, Compact Package, Ø105 µm Core Input, Ø200 µm Core Output, SMA905
MP2LS32x1 Multimode Combiner, Compact Package, Ø200 µm Core Input, Ø200 µm Core Output, SMA905
MP2LS52x1 Multimode Combiner, Compact Package, Ø50 µm Core Input, Ø105 µm Core Output, SMA905
MP2LS62x1 Multimode Combiner, Compact Package, Ø200 µm Core Input, Ø400 µm Core Output, SMA905
MP3HB13x1 Multimode Combiner, High-Power Package, Ø200 µm Core Output, Scissor Cut
MP3LF13x1 Multimode Combiner, Compact Package, Ø200 µm Core Output, FC/PC
MP3LS13x1 Multimode Combiner, Compact Package, Ø200 µm Core Output, SMA905
MP508P13" Outer Diameter Adapter for Ø2" Off-Axis Parabolic Mirrors
MP508P28-32-Threaded Adapter for Ø2" Off-Axis Parabolic Mirrors
MP508P2/MM4-Threaded Adapter for Ø2" Off-Axis Parabolic Mirrors
MPA1Rigid Stand Adapter Plate, 1/4"-20 Taps
MPA1/MRigid Stand Adapter Plate, M6 Taps
MPC220Motorized Fiber Polarization Controller for Ø900 µm Jacket Fiber, 2 Paddles, Ø18 mm
MPC320Motorized Fiber Polarization Controller for Ø900 µm Jacket Fiber, 3 Paddles, Ø18 mm
MPD00M9-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 15 mm
MPD00M9-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 15 mm
MPD00M9-M03Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 15 mm
MPD00M9-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 15 mm
MPD019-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 1"
MPD019-G01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Aluminum, RFL = 1"
MPD019-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 1"
MPD019-M03Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 1"
MPD019-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 1"
MPD01M9-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 33 mm
MPD01M9-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 33 mm
MPD01M9-M03Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 33 mm
MPD01M9-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 33 mm
MPD029-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 2"
MPD029-G01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Aluminum, RFL = 2"
MPD029-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2"
MPD029-M03Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 2"
MPD029-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 2"
MPD039-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 3"
MPD039-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 3"
MPD039-M03Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 3"
MPD039-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 3''
MPD119-F01Ø1" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 1"
MPD119-M01Ø1" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 1"
MPD119-M03Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 1"
MPD119-P01Ø1" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 1"
MPD124-M0145°, Ø1" Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2"
MPD124-P0145°, Ø1" Off-Axis Parabolic Mirror, Prot. Silver, RFL = 2"
MPD127075-90-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV Aluminum, RFL = 15 mm
MPD127075-90-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 15 mm
MPD127075-90-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 15 mm
MPD127127-90-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV Aluminum, RFL = 1"
MPD127127-90-G01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Aluminum, RFL = 1"
MPD127127-90-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 1"
MPD127127-90-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 1"
MPD127165-90-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV Aluminum, RFL = 33 mm
MPD127165-90-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 33 mm
MPD127165-90-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 33 mm
MPD127254-90-F01Ø1/2" 90° Off-Axis Parabolic Mirror, UV Aluminum, RFL = 2"
MPD127254-90-G01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Aluminum, RFL = 2"
MPD127254-90-M01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2"
MPD127254-90-P01Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 2"
MPD129-F01Ø1" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 2"
MPD129-G01Ø1" 90° Off-Axis Parabolic Mirror, Prot. Aluminum, RFL = 2"
MPD129-M01Ø1" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2"

Page  76 77 78 79 80 81 82 83 84 85