| Part Number | Product Description |
| GC05BP | Optical Viewport with Uncoated UV Fused Silica Brewster Window |
| GC05SP | Optical Viewport with Uncoated Sapphire Wedged Window |
| GC05V | Viton® O-Ring, X Profile, Qty. 10 |
| GC05WP | Optical Viewport with Uncoated UV Fused Silica Wedged Window |
| GC1 | End Cap for Ø28 mm Threaded Glass Cells, Two Viton® O-Rings Included |
| GC19075-CS | Cesium Quartz Reference Cell, Ø19 mm x 75 mm |
| GC19075-RB | Rubidium Quartz Reference Cell, Ø19 mm x 75 mm |
| GC19075-RB87 | Enhanced Rubidium 87 [87Rb], Quartz Reference Cell, Ø19 mm x 75 mm |
| GC19100-I | Iodine Quartz Reference Cell, Ø19 mm x 100 mm |
| GC1TP | Glass Threaded Optical Port for 1" Optics and Compression Fittings |
| GC1V | Viton® O-Ring, X Profile, Qty. 10 |
| GC20 | Empty Glass Cell with Angled Ø1/2" Fused Wedged Windows, 20.0 mm Long, One Fill Tube |
| GC20S | Empty Gas Cell with Angled Ø1/2" Wedged Sapphire Windows, 20.0 mm Long, One Fill Tube |
| GC20T1 | Empty Glass Cell with Ø1/2" UVFS Textured Windows, 20.0 mm Long, One Fill Tube, 400 - 1100 nm |
| GC20T2 | Empty Glass Cell with Ø1/2" Infrasil® Textured Windows, 20.0 mm Long, One Fill Tube, 1000 - 1700 nm |
| GC25075-CS | Cesium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
| GC25075-K | Potassium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
| GC25075-NA | Sodium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
| GC25075-RB | Rubidium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
| GC251 | Empty Glass Cell with Ø25 mm Fused Windows, 100 mm Long, One Fill Tube |
| GC251B | Ø25 mm Empty Glass Cell with UVFS Brewster Windows, One Fill Tube |
| GC251L | Empty Glass Cell with Ø25 mm Fused Windows, 500 mm Long, One Fill Tube |
| GC252 | Empty Glass Cell with Ø25 mm Fused Windows, 100 mm Long, Two Fill Tubes |
| GC252B | Ø25 mm Empty Glass Cell with UVFS Brewster Windows, Two Fill Tubes |
| GC50 | Empty Glass Cell with Angled Ø1" Fused Wedged Windows, 50.0 mm Long, One Fill Tube |
| GC501 | Empty Glass Cell with Ø50 mm Fused Windows, 100 mm Long, One Fill Tube |
| GC502 | Empty Glass Cell with Ø50 mm Fused Windows, 100 mm Long, Two Fill Tubes |
| GC50T1 | Empty Glass Cell with Ø1" UVFS Textured Windows, 50.0 mm Long, One Fill Tube, 400 - 1100 nm |
| GC50T2 | Empty Glass Cell with Ø1" Infrasil® Textured Windows, 50.0 mm Long, One Fill Tube, 1000 - 1700 nm |
| GCA20 | Acetylene Gas Reference Cell with Angled Ø1/2" UVFS Wedged Windows, 20.0 mm Long |
| GCA50 | Acetylene Gas Reference Cell with Angled Ø1" UVFS Wedged Windows, 50.0 mm Long |
| GCE001 | Galvo Driver Card Cover |
| GCH09-150 | Heater for 9 x 150mm Ref Cell |
| GCH09-50 | Heater for 9 x 50mm Ref. Cell |
| GCH09-75 | Heater for 9 x 75mm Ref. Cell |
| GCH19-100 | Heater for 19 x 100mm Ref. Cell |
| GCH19-75 | Heater for 19 x 75mm Ref. Cell |
| GCH25-75 | Heater Assembly for Ø9, Ø19, or Ø25 mm x 75 mm Glass Cells, 15 W per Heating Element |
| GCH25R | Cap Heater for Ø25 mm Glass Cells, 10 W |
| GCM001 | 1D Galvo 30 mm Cage System Mount |
| GCM002 | 2D Galvo 30 mm Cage System Mount |
| GCM002/M | 2D Galvo 30 mm Cage System Mount, Metric |
| GCM012 | 30 mm Cage Adapter for 10 mm Galvo System, Imperial |
| GCM012/M | 30 mm Cage Adapter for 10 mm Galvo System, Metric |
| GCM102 | Mounting Adapter for a 2D Galvo System, Imperial |
| GCM102/M | Mounting Adapter for a 2D Galvo System, Metric |
| GCMA1 | Adapter with External SM2 Threads and Internal M25 x 0.75 Threads, Ø35.0 mm Counterbore |
| GCV251 | Empty Glass Cell with Ø25 mm Fused Windows, 100 mm Long, One Fill Tube with J. Young® Valve |
| GCV501 | Empty Glass Cell with Ø50 mm Fused Windows, 100 mm Long, One Fill Tube with J. Young® Valve |
| GE1325-0863 | Echelle Grating, 79 Grooves/mm, 63° Blaze, 12.5 x 25 x 9.5 mm |
| GE1325-0875 | Echelle Grating, 79 Grooves/mm, 75° Blaze, 12.5 x 25 x 9.5 mm |
| GE1325-3263 | Echelle Grating, 316 Grooves/mm, 63° Blaze, 12.5 x 25 x 9.5 mm |
| GE1350-0363 | Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
| GE1350-0863 | Echelle Grating, 79 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
| GE1350-0875 | Echelle Grating, 79 Grooves/mm, 75° Blaze, 12.5 x 50 x 9.5 mm |
| GE1350-3263 | Echelle Grating, 316 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
| GE2550-0363 | Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 25 mm x 50 mm x 9.5 mm |
| GE2550-0863 | Echelle Grating, 79.0 Grooves/mm, 63° Blaze, 25 mm x 50 mm x 9.5 mm |
| GE2550-0875 | Echelle Grating, 79.0 Grooves/mm, 75° Blaze, 25 mm x 50 mm x 9.5 mm |
| GE2550-3263 | Echelle Grating, 316 Grooves/mm, 63° Blaze, 25 mm x 50 mm x 9.5 mm |
| GF-F-160 | .28-NA Fluoride Glass Fiber, 4µm Transmission |
| GF1 | Photosensitive SM, 1500 - 1600 nm, 10.5 µm MFD, 0.13 NA |
| GF1AA | Photosensitive SM, 1500 - 1600 nm, 10.5 µm MFD, 0.13 NA |
| GF1B | Low Loss Photosensitive Fiber, 1500 - 1600 nm, 10.4 µm MFD, 0.13 NA |
| GF3 | Photosensitive SM, 1500 - 1600 nm, 7.5 µm MFD, 0.16 NA |
| GF4A | Cladding Mode Offset Photosensitive Fiber, 1500 - 1600 nm, 4.0 µm MFD, 0.30 NA |
| GF5 | Enhanced Cladding Mode Offset Fiber, 1550nm Operating Wavelength |
| GFF3 | Microwave Cable, SMP Female to SMP Female, 3" (76 mm) |
| GFF6 | Microwave Cable, SMP Female to SMP Female, 6" (152 mm) |
| GFFE15 | Gain Flattening Filter, 1525 nm to 1570 nm, SM |
| GFFE15P | Gain Flattening Filter, 1525 nm to 1570 nm, PM |
| GFFP13 | Gain Flattening Filter, 1270 nm to 1330 nm, SM |
| GH-2FS | Manual Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Stainless Steel Platform w/o Base Plate |
| GH-AE | Manual Gibraltar Stage for Zeiss Axio Examiner Microscopes, Stainless Steel Platform w/o Base Plate |
| GH-BX | Manual Gibraltar Stage for Olympus Microscopes, Stainless Steel Platform w/o Base Plate |
| GH-EFN | Manual Gibraltar Stage for Nikon E600FN Microscopes, Stainless Steel Platform w/o Base Plate |
| GH-FN1 | Manual Gibraltar Stage for Nikon FN1 Microscopes, Stainless Steel Platform w/o Base Plate |
| GH-FS | Manual Gibraltar Stage for Zeiss Axioskop FS Microscopes, Stainless Steel Platform w/o Base Plate |
| GH-LFS | Manual Gibraltar Stage for Leica DM LFS Microscopes, Stainless Steel Platform w/o Base Plate |
| GH04020A2GE | Sharp BLUE Laser Diode 406 nm, 20 mW |
| GH04020B2A | 406 nm, 20 mW, Sharp BLUE Laser Diode |
| GH04125A2A | 406 nm, 125 mW, Sharp BLUE Laser Diode |
| GH04P21A2GE | 406 nm, 105 mW CW/210 mW Pulsed Sharp Laser Diode |
| GH06510B2A | 654 nm, 10 mW Sharp Laser Diode |
| GH0781JA2C | 784 nm, 120 mW, Sharp Laser Diode |
| GH1 | Post Mounted Grin lens Holder |
| GH1/M | Post Mounted Grin lens Holder, Metric |
| GH13-06U | UV Reflective Holographic Grating, 600/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-10U | Reflective Holographic Grating, 1000/mm, UV, 12.7 mm x 12.7 mm |
| GH13-12U | UV Reflective Holographic Grating, 1200/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-12V | Visible Reflective Holographic Grating, 1200/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-18U | UV Reflective Holographic Grating, 1800/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-18V | Visible Reflective Holographic Grating, 1800/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-24U | UV Reflective Holographic Grating, 2400/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-24V | Visible Reflective Holographic Grating, 2400/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH13-36U | UV Reflective Holographic Grating, 3600/mm, 12.7 mm x 12.7 mm x 6 mm |
| GH25-06U | UV Reflective Holographic Grating, 600/mm, 25 mm x 25 mm x 6 mm |
| GH25-10U | Reflective Holographic Grating, 1000/mm, UV, 25 mm x 25 mm |
| GH25-12U | UV Reflective Holographic Grating, 1200/mm, 25 mm x 25 mm x 6 mm |
| GH25-12V | Visible Reflective Holographic Grating, 1200/mm, 25 mm x 25 mm x 6 mm |
| GH25-18U | UV Reflective Holographic Grating, 1800/mm, 25 mm x 25 mm x 6 mm |
| GH25-18V | Visible Reflective Holographic Grating, 1800/mm, 25 mm x 25 mm x 6 mm |
| GH25-24U | UV Reflective Holographic Grating, 2400/mm, 25 mm x 25 mm x 6 mm |
| GH25-24V | Visible Reflective Holographic Grating, 2400/mm, 25 mm x 25 mm x 6 mm |
| GH25-36U | UV Reflective Holographic Grating, 3600/mm, 25 mm x 25 mm x 6 mm |
| GH50-06U | Reflective Holographic Grating, 600/mm, UV, 50 mm x 50 mm |
| GH50-10U | Reflective Holographic Grating, 1000/mm, UV, 50 mm x 50 mm |
| GH50-12U | Reflective Holographic Grating, 1200/mm, UV, 50 mm x 50 mm |
| GH50-12V | Visible Reflective Holographic Grating, 1200/mm, 50 mm x 50 mm x 9.5 mm |
| GH50-18U | Reflective Holographic Grating, 1800/mm, UV, 50 mm x 50 mm |
| GH50-18V | Visible Reflective Holographic Grating, 1800/mm, 50 mm x 50 mm x 9.5 mm |
| GH50-24V | Visible Reflective Holographic Grating, 2400/mm, 50 mm x 50 mm x 9.5 mm |
| GHB-2FS | Manual Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Stainless Steel Platform with Base Plate |
| GHB-AE | Manual Gibraltar Stage for Zeiss Axio Examiner Microscopes, Stainless Steel Platform with Base Plate |
| GHB-BX | Manual Gibraltar Stage for Olympus Microscopes, Stainless Steel Platform with Base Plate |
| GHB-EFN | Manual Gibraltar Stage for Nikon E600FN Microscopes, Stainless Steel Platform with Base Plate |
| GHB-FN1 | Manual Gibraltar Stage for Nikon FN1 Microscopes, Stainless Steel Platform with Base Plate |
| GHB-FS | Manual Gibraltar Stage for Zeiss Axioskop FS Microscopes, Stainless Steel Platform with Base Plate |
| GHB-LFS | Manual Gibraltar Stage for Leica DM LFS Microscopes, Stainless Steel Platform with Base Plate |
| GHS003 | Galvo Heatsink and Post Mounting Adapter, Imperial |
| GHS003/M | Galvo Heatsink and Post Mounting Adapter, Metric |
| GIF50 | Graded-Index Fiber, Ø50 µm Core/Ø125 µm Cladding, 0.200 NA |
| GIF50C | Graded-Index Multimode Fiber, Ø50 µm Core / Ø125 µm Cladding, OM2 , 0.200 NA |
| GIF50D | Graded-Index Multimode Fiber, Ø50 µm Core / Ø125 µm Cladding, OM3, 0.200 NA |
| GIF50E | Graded-Index Multimode Fiber, Ø50 µm Core / Ø125 µm Cladding, OM4, 0.200 NA |
| GIF50UV | 0.12NA UV Graded-Index Multimode Fiber |
| GIF625 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA |
| GIF625-10 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA, 10 Meters |
| GIF625-100 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA, 100 Meters |
| GIF625-1000 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA, 1000 Meters |
| GIF625HT | Graded-Index Fiber, Ø62.5 µm Core/Ø125 µm Cladding, High Temperature, 0.275 NA |
| GIPOF120 | Graded-Index Perfluorinated POF, 120 µm Core |
| GIPOF120-P | Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 120 µm Core |
| GIPOF50 | Graded-Index Perfluorinated POF, 50 µm Core |
| GIPOF50-P | Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 50 µm Core |
| GIPOF62 | Graded-Index Perfluorinated POF, 62.5 µm Core |
| GIPOF62-P | Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 62.5 µm Core |
| GKZ8 | Grease Kit for Z9, ZFS, and ZST Actuators |
| GL10 | Mounted Glan-Laser Polarizer, Ø10 mm CA, Uncoated |
| GL10-A | Mounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 350 - 700 nm |
| GL10-B | Mounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 650 - 1050 nm |
| GL10-C | Mounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 1050 - 1700 nm |
| GL10-C26 | Mounted Glan-Laser Polarizer, Ø10 mm CA, 1064 nm V-Coating |
| GL10P | Unmounted Glan-Laser Polarizer, Ø10 mm CA, Uncoated |
| GL10P-A | Unmounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 350 - 700 nm |
| GL10P-B | Unmounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 650 - 1050 nm |
| GL15 | Mounted Glan-Laser Polarizer, Ø15 mm CA, Uncoated |
| GL15-A | Mounted Glan-Laser Polarizer, Ø15 mm CA, AR Coating: 350 - 700 nm |
| GL15-B | Mounted Glan-Laser Polarizer, Ø15 mm CA, AR Coating: 650 - 1050 nm |
| GL15-C | Mounted Glan-Laser Polarizer, Ø15 mm CA, AR Coating: 1050 - 1700 nm |
| GL15-C26 | Mounted Glan-Laser Polarizer, Ø15 mm CA, 1064 nm V-Coating |
| GL16 | All-in-One Fiber End Face Geometry Interferometer |
| GL16A1 | Fixture Insert for 2.0 mm Narrow Key (Type R) FC/APC Connector |
| GL16A2 | Fixture Insert for LC/APC Connector |
| GL16A3 | Fixture Insert for SC/APC Connector |
| GL16A4 | Fixture Insert for 2.2 mm Wide Key (Type N) FC/APC Connector |
| GL16L1 | Leveling Tool for GL16S1 Mounting Fixture |
| GL16L2 | Leveling Tool for GL16S2 Mounting Fixture |
| GL16M1 | Mounting Fixture for MT-Style 16-Fiber Ferrule |
| GL16M2 | Mounting Fixture for MPO-Style 12-Fiber Connector |
| GL16M3 | Mounting Fixture for MPO-Style 16-Fiber Connector |
| GL16M4 | Mounting Fixture for MT-Style 12-Fiber Ferrule |
| GL16S1 | Mounting Fixture for Ø1.25 mm Ferrule or LC/PC Connector |
| GL16S2 | Mounting Fixture for Ø2.5 mm Ferrule or Connector |
| GL5 | Mounted Glan-Laser Polarizer, Ø5 mm CA, Uncoated |
| GL5-A | Mounted Glan-Laser Polarizer, Ø5 mm CA, AR Coating: 350 - 700 nm |
| GL5-B | Mounted Glan-Laser Polarizer, Ø5 mm CA, AR Coating: 650 - 1050 nm |
| GL5-C | Mounted Glan-Laser Polarizer, Ø5 mm CA, AR Coating: 1050 - 1700 nm |
| GL5-C26 | Mounted Glan-Laser Polarizer, Ø5 mm CA, 1064 nm V-Coating |
| GLB10 | Glan-Laser alpha-BBO Polarizer, 10.0 mm CA, SLAR MgF2 (210 - 450 nm) |
| GLB10-405 | Glan-Laser alpha-BBO Polarizer, 10.0 mm CA, V Coated (405 nm) |
| GLB10-UV | Glan-Laser alpha-BBO Polarizer, 10.0 mm CA, UV Coating (220 - 370 nm) |
| GLB5 | Glan-Laser alpha-BBO Polarizer, 5.0 mm CA, SLAR MgF2 (210 - 450 nm) |
| GLB5-405 | Glan-Laser alpha-BBO Polarizer, 5.0 mm CA, V Coated (405 nm) |
| GLB5-UV | Glan-Laser alpha-BBO Polarizer, 5.0 mm CA, UV Coating (220 - 370 nm) |
| GLZ4001EC | CO2 Laser End-Cap Splicer Workstation |
| GLZD | Drop-Leaf Shelf for GPX4000LZ or GLZ4001EC Workstations |
| GM-2FS | Motorized Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Aluminum Platform w/o Base Plate |
| GM-AE | Motorized Gibraltar Stage for Zeiss Axio Examiner Microscopes, Aluminum Platform w/o Base Plate |
| GM-BX | Motorized Gibraltar Stage for Olympus Microscopes, Aluminum Platform w/o Base Plate |
| GM-EFN | Motorized Gibraltar Stage for Nikon E600FN Microscopes, Aluminum Platform w/o Base Plate |
| GM-FN1 | Motorized Gibraltar Stage for Nikon FN1 Microscopes, Aluminum Platform w/o Base Plate |
| GM-FS | Motorized Gibraltar Stage for Zeiss Axioskop FS Microscopes, Aluminum Platform w/o Base Plate |
| GM-LFS | Motorized Gibraltar Stage for Leica DM LFS Microscopes, Aluminum Platform w/o Base Plate |
| GM100 | Ø1" Gimbal Mirror Mount, Imperial, One Retaining Ring Included |
| GM100/M | Ø25.4 mm Gimbal Mirror Mount, Metric, One Retaining Ring Included |
| GM200 | Ø2" Gimbal Mirror Mount, Imperial, One Retaining Ring Included |
| GM200/M | Ø50.8 mm Gimbal Mirror Mount, Metric, One Retaining Ring Included |
| GMB-2FS | Motorized Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Aluminum Platform with Base Plate |
| GMB-AE | Motorized Gibraltar Stage for Zeiss Axio Examiner Microscopes, Aluminum Platform with Base Plate |
| GMB-BX | Motorized Gibraltar Stage for Olympus Microscopes, Aluminum Platform with Base Plate |
| GMB-EFN | Motorized Gibraltar Stage for Nikon E600FN Microscopes, Aluminum Platform with Base Plate |
| GMB-FN1 | Motorized Gibraltar Stage for Nikon FN1 Microscopes, Aluminum Platform with Base Plate |
| GMB-FS | Motorized Gibraltar Stage for Zeiss Axioskop FS Microscopes, Aluminum Platform with Base Plate |
| GMB-LFS | Motorized Gibraltar Stage for Leica DM LFS Microscopes, Stainless Steel Platform w/o Base Plate |
| GMB1 | Ø1" Full Gimbal Mount, 360° Adjustable, One Retaining Ring Included |
| GMB1/M | Ø25.4 mm Full Gimbal Mount, Metric, 360° Adjustable, One Retaining Ring Included |
| GMH-2FS | Motorized Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Stainless Steel Platform w/o Base Plate |
| GMH-AE | Motorized Gibraltar Stage for Zeiss Axio Examiner Microscopes, Stainless Steel Platform w/o Base Plate |
| GMH-BX | Motorized Gibraltar Stage for Olympus Microscopes, Stainless Steel Platform w/o Base Plate |
| GMH-EFN | Motorized Gibraltar Stage for Nikon E600FN Microscopes, Stainless Steel Platform w/o Base Plate |
| GMH-FN1 | Motorized Gibraltar Stage for Nikon FN1 Microscopes, Stainless Steel Platform w/o Base Plate |
| GMH-FS | Motorized Gibraltar Stage for Zeiss Axioskop FS Microscopes, Stainless Steel Platform w/o Base Plate |
| GMH-LFS | Motorized Gibraltar Stage for Leica DM LFS Microscopes, Aluminum Platform with Base Plate |
| GMHB-2FS | Motorized Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Stainless Steel Platform with Base Plate |
| GMHB-AE | Motorized Gibraltar Stage for Zeiss Axio Examiner Microscopes, Stainless Steel Platform with Base Plate |
| GMHB-BX | Motorized Gibraltar Stage for Olympus Microscopes, Stainless Steel Platform with Base Plate |
| GMHB-EFN | Motorized Gibraltar Stage for Nikon E600FN Microscopes, Stainless Steel Platform with Base Plate |
| GMHB-FN1 | Motorized Gibraltar Stage for Nikon FN1 Microscopes, Stainless Steel Platform with Base Plate |
| GMHB-FS | Motorized Gibraltar Stage for Zeiss Axioskop FS Microscopes, Stainless Steel Platform with Base Plate |
| GMHB-LFS | Motorized Gibraltar Stage for Leica DM LFS Microscopes, Stainless Steel Platform with Base Plate |
| GN05 | Small Goniometer with 1/2" Distance to Point of Rotation, ±15° |
| GN05/M | Small Goniometer with 12.7 mm Distance to Point of Rotation, ±15º, Metric |
| GN1 | Small Goniometer with 1" Distance to Point of Rotation, ±10° |
| GN1/M | Small Goniometer with 25.4 mm Distance to Point of Rotation, ±10°, Metric |
| GN2 | Small Dual-Axis Goniometer, 1/2" Distance to Point of Rotation, 2 Goniometers and Base |
| GN2/M | Small Dual-Axis Goniometer, 12.7 mm Distance to Point of Rotation, 2 Goniometers and Base, Metric |
| GNL10 | Large Goniometer, 1" Distance to Point of Rotation, ±10° |
| GNL10-Z6 | Large Motorized Goniometer - 1" |
| GNL10-Z7 | Motorized Rotation Goniometer, 1" |
| GNL10-Z8 | Large Motorized Goniometer, 1" Distance to Point of Rotation, ±8º |
| GNL10-Z9 | Large Motorized Goniometer, 1" Distance to Point of Rotation, ±8º |
| GNL10/M | Large Goniometer, 25.4 mm Distance to Point of Rotation, ±10°, Metric |
| GNL10/M-Z6 | Large Metric Motorized Goniometer, 1" |
| GNL10/M-Z7 | Motorized Rotation Goniometer, 1" |
| GNL10/M-Z8 | Large Motorized Goniometer, 25.4 mm Distance to Point of Rotation, ±8º, Metric |
| GNL10/M-Z9 | Large Motorized Goniometer, 25.4 mm Distance to Point of Rotation, ±8º, Metric |
| GNL18 | Large Goniometer, 1.75" Distance to Point of Rotation, ±5° |
| GNL18-Z6 | Large Motorized Goniometer - 1.75" |
| GNL18-Z7 | Motorized Rotation Goniometer, 1.75" |
| GNL18-Z8 | Large Motorized Goniometer, 1.75" Distance to Point of Rotation, ±5º |
| GNL18-Z9 | Large Motorized Goniometer, 1.75" Distance to Point of Rotation, ±5º |
| GNL18/M | Large Goniometer, 44.5 mm Distance to Point of Rotation, ±5°, Metric |
| GNL18/M-Z6 | Large Metric Motorized Goniometer, 1.75" |
| GNL18/M-Z7 | Motorized Rotation Goniometer, 1.75" |
| GNL18/M-Z8 | Large Motorized Goniometer, 44.5 mm Distance to Point of Rotation, ±5º, Metric |
| GNL18/M-Z9 | Large Motorized Goniometer, 44.5 mm Distance to Point of Rotation, ±5º, Metric |
| GNL20 | Large Dual-Axis Goniometer, 1" Distance to Point of Rotation, 2 Goniometers and Base |
| GNL20-Z6 | Large Dual Axis Motorized Goniometer |
| GNL20-Z7 | Motorized Rotation Goniometer Pair |
| GNL20-Z8 | Large Motorized Dual-Axis Goniometer, 1" Distance to Point of Rotation |
| GNL20-Z9 | Large Motorized Dual-Axis Goniometer, 1" Distance to Point of Rotation |
| GNL20/M | Large Dual-Axis Goniometer, 25.4 mm Distance to Point of Rotation, 2 Goniometers and Base, Metric |
| GNL20/M-Z6 | Large Metric Dual Axis Motorized Goniometer |
| GNL20/M-Z7 | Motorized Rotation Goniometer Pair, Metric |
| GNL20/M-Z8 | Large Motorized Dual-Axis Goniometer, 25.4 mm Distance to Point of Rotation, Metric |
| GNL20/M-Z9 | Large Motorized Dual-Axis Goniometer, 25.4 mm Distance to Point of Rotation, Metric |
| GNM1 | ±30° Motorized Goniometer with Stepper Motor, Integrated Controller, 30 mm to Axis of Rotation, Imperial |
| GNM1/M | ±30° Motorized Goniometer with Stepper Motor, Integrated Controller, 30 mm to Axis of Rotation, Metric |
| GNM2 | ±50° Motorized Goniometer with Stepper Motor, Integrated Controller, 70 mm to Axis of Rotation, Imperial |