Part Number | Product Description |
KT311/M | Spatial Filter System, Metric (Optics & Pinhole Sold Separately) |
KURIOS-VB1 | Tunable Filter, Selectable Bandpass, Ø20 mm, 420 - 730 nm, 8-32 Taps |
KURIOS-VB1/M | Tunable Filter, Selectable Bandpass, Ø20 mm, 420 - 730 nm, M4 Taps |
KURIOS-WB1 | Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, 8-32 Taps |
KURIOS-WB1/M | Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps |
KURIOS-WL1 | Tunable Filter, Fixed Wide Bandpass, Ø35 mm CA, 420 - 730 nm, 8-32 Taps |
KURIOS-WL1/M | Tunable Filter, Fixed Wide Bandpass, Ø35 mm CA, 420 - 730 nm, M4 Taps |
KURIOS-XE2 | Tunable Filter, Fixed Bandpass, Ø20 mm CA, 650 - 1100 nm, 8-32 Taps |
KURIOS-XE2/M | Tunable Filter, Fixed Bandpass, Ø20 mm CA, 650 - 1100 nm, M4 Taps |
KURIOS-XL1 | Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, 8-32 Taps |
KURIOS-XL1/M | Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, M4 Taps |
KURIOS2 | Liquid Crystal Tunable Filter Controller |
KVC101 | K-Cube Voice Coil Motor Controller (Power Supply Sold Separately) |
KVS30 | Kinesis® 30 mm Vertical Translation Stage, 1/4"-20 and 8-32 Tapped Holes |
KVS30/M | Kinesis® 30 mm Vertical Translation Stage, M6 and M4 Tapped Holes |
KW32 | Kimwipes®, 280 Kimwipes per Box, 12 Boxes Per Case |
KX1 | High Performance Center Pivoting Mirror Mount |
KX1G | Kinematic Gimbal Mirror Mount, Ø1" Optic |
L1060P100J | 1060 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode |
L1060P200J | 1060 nm, 200 mW, Ø9 mm, A Pin Code, Laser Diode |
L1064H1 | 1064 nm, 300 mW, Ø9 mm, H Pin Code, Laser Diode |
L1064H2 | 1064 nm, 450 mW, Ø9 mm, E Pin Code, Laser Diode |
L1200 | 12" x 12" Lab Jack, 4.00" Vertical Travel, 300 lbs Load Capacity, 1/4"-20 Taps |
L1200/M | 12" x 12" Lab Jack, 4.00" Vertical Travel, 300 lbs Load Capacity, M6 Taps |
L1270P5DFB | 1270 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1290P5DFB | 1290 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1310G1 | 1310 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode |
L1310P5DFB | 1310 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1330P5DFB | 1330 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode With Aspheric Lens Cap |
L1370G1 | 1370 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode |
L1450G1 | 1450 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode |
L1470P5DFB | 1470 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1480G1 | 1480 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode |
L1490P5DFB | 1490 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1510P5DFB | 1510 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1530P5DFB | 1530 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1550G1 | 1550 nm, 1.7 W, Ø9 mm, G Pin Code, MM Laser Diode |
L1550P5DFB | 1550 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1570P5DFB | 1570 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap |
L1575G1 | 1575 nm, 1.7 W, Ø9 mm, G Pin Code, MM Laser Diode |
L200 | 4" x 3" Lab Jack, 1.04" Vertical Travel, 50 lbs Load Capacity, Imperial |
L200/M | 4" x 3" Lab Jack, 1.04" Vertical Travel, 50 lbs Load Capacity, Metric |
L375P020MLD | 375 nm, 20 mW, Ø5.6 mm, B Pin Code, Laser Diode w/ SM05-Threaded Mount |
L375P70MLD | 375 nm, 70 mW, Ø5.6 mm, F Pin Code, Laser Diode |
L404P400M | 404 nm, 400 mW, Ø5.6 mm, G Pin Code, MM Laser Diode |
L405A1 | 405 nm, 175 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L405G1 | 405 nm, 1000 mW, Ø9 mm, G Pin Code, MM Laser Diode |
L405G2 | 405 nm, 35 mW, Ø3.8 mm, G Pin Code, Laser Diode |
L405P150 | 405 nm, 150 mW, Ø3.8 mm, G Pin Code, Laser Diode |
L405P20 | 405 nm, 20 mW, Ø5.6 mm, B Pin Code, Laser Diode |
L450G1 | 447 nm, 3000 mW, Ø9 mm, G Pin Code, Laser Diode |
L450G2 | 450 nm, 100 mW, Ø5.6 mm, G Pin Code, Laser Diode |
L450G3 | 450 nm, 100 mW, Ø3.8 mm, G Pin Code, Laser Diode |
L450P1600MM | 450 nm, 1600 mW, Ø5.6 mm, G Pin Code, MM, Laser Diode |
L462P1400MM | 462 nm, 1400 mW, Ø9.0 mm, G Pin Code, MM, Laser Diode |
L473P020MLD | 473 nm, 20 mW, Ø5.6 mm, B Pin Code, Laser Diode w/ S05LM9 Mount |
L473P100 | 473 nm, 100 mW, Ø5.6 mm, F+ Pin Code, Laser Diode |
L488P060MLD | 488 nm, 60 mW, Ø5.6 mm, B Pin Code, Laser Diode w/ SM05-Threaded Mount |
L488P60 | 488 nm, 60 mW, Ø5.6 mm, B Pin Code, Laser Diode |
L490 | 7" x 4" Lab Jack, 2.26" Vertical Travel, 75 lbs Load Capacity, 1/4"-20 Taps |
L490/M | 7" x 4" Lab Jack, 2.26" Vertical Travel, 75 lbs Load Capacity, M6 Taps |
L490MZ | Motorized Lab Jack, 2" Travel, 1/4"-20 Taps |
L490MZ/M | Motorized Lab Jack, 50.8 mm Travel, M6 Taps |
L505P30 | 505 nm, 30 mW, Ø5.6mm, E Pin Code, Laser Diode |
L515A1 | 515 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L520A1 | 520 nm, 30 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L520A2 | 520 nm, 110 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L520G1 | 520 nm, 900 mW, Ø9 mm, G Pin Code, MM, Laser Diode |
L520P120 | 520 nm, 120 mW, Ø5.6 mm, G Pin Code, Laser Diode |
L520P50 | 520 nm, 50 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L635P003 | 635 nm, 3 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L635P005 | 635 nm, 5 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L635P5 | 635 nm, 5 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L637G1 | 637 nm, 1200 mW, Ø9 mm, G Pin Code, MM, Laser Diode |
L637P5 | 637 nm, 5 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L638P040 | 638 nm, 40 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L638P150 | 638 nm, 150 mW, Ø3.8 mm, G Pin Code, Laser Diode |
L638P200 | 638 nm, 200 mW, Ø5.6 mm, G Pin Code, Laser Diode |
L638P700M | 638 nm, 700 mW, Ø5.6 mm, G Pin Code, MM, Laser Diode |
L650P007 | 650 nm, 7 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L658P040 | 658 nm, 40 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L658P050 | 658 nm, 50 mW, Ø5.6 mm, E Pin Code, Laser Diode |
L658P060 | 658 nm, 50 mW, Ø5.6 mm, H Pin Code, Laser Diode |
L660P120 | 660 nm, 120 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L670P005 | 670 nm, 5 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L670VH1 | 670 nm, 1 mW, TO-46, H Pin Code, VCSEL Diode |
L760VH1 | 760 nm, 0.5 mW, TO-46, H Pin Code, VCSEL Diode |
L763VH1 | 763 nm, 0.5 mW, TO-46, H Pin Code, VCSEL Diode |
L780P010 | 780 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L785H1 | 785 nm, 200 mW, Ø5.6 mm, H Pin Code, Laser Diode |
L785P090 | 785 nm, 90 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L785P100 | 785 nm, 90 mW CW (220 mW Pulsed), Ø5.6 mm, A Pin Code, Laser Diode |
L785P25 | 785 nm, 25 mW, Ø5.6 mm, B Pin Code, Laser Diode |
L785P5 | 785 nm, 5 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L795VH1 | 795 nm, 0.25 mW, TO-46, H Pin Code, VCSEL Diode |
L808H1 | 808 nm, 300 mW, Ø9 mm, H Pin Code, Laser Diode |
L808P010 | 808 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L808P030 | 808 nm, 30 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L808P1000MM | 808 nm, 1000 mW, Ø9 mm, E Pin Code, MM, Laser Diode |
L808P1WJ | 808 nm, 1000 mW, Ø9 mm, A Pin Code, Laser Diode |
L808P200 | 808 nm, 200 mW, Ø5.6 mm, A Pin Code, MM, Laser Diode |
L808P500MM | 808 nm, 500 mW, Ø5.6 mm, A Pin Code, MM, Laser Diode |
L820P100 | 820 nm, 100 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L820P200 | 820 nm, 200 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L830H1 | 830 nm, 250 mW, Ø9 mm, H Pin Code, Laser Diode |
L830P150 | 830 nm, 150 mW, Ø9 mm, A Pin Code, Laser Diode |
L830P200 | 830 nm, 200 mW, Ø5.6 mm, E Pin Code, Diode |
L840P200 | 840 nm, 200 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L850P010 | 850 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L850P030 | 850 nm, 30 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L850P100 | 850 nm, 100 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L850P200 | 850 nm, 200 mW, Ø5.6 mm, C Pin Code, Laser Diode |
L850VG1 | 850 nm, 2 mW, TO-46, G Pin Code, VCSEL Diode |
L850VH1 | 850 nm, 1 mW, TO-46, H Pin Code, VCSEL Diode |
L852H1 | 852 nm, 300 mW, Ø9 mm, H Pin Code, Laser Diode |
L852P100 | 852 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode |
L852P150 | 852 nm, 150 mW, Ø9 mm, A Pin Code, Laser Diode |
L852P50 | 852 nm, 50 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L852SEV1 | 852 nm, 270 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode |
L880P010 | 880 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L895VH1 | 895 nm, 0.2 mW, H Pin Code, VCSEL Diode |
L904P010 | 904 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L904P030 | 904 nm, 30 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L915P1WJ | 915 nm, 1000 mW, Ø9 mm, A Pin Code, MM, Laser Diode |
L960H1 | 960 nm, 250 mW, Ø9 mm, H Pin Code, Laser Diode |
L975P1WJ | 975 nm, 1000 mW, Ø9 mm, A Pin Code, MM, Laser Diode |
L976SEV1 | 976 nm, 270 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode |
L9805E2P5 | 980 nm, 50 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L980H1 | 980 nm, 200 mW, Ø9 mm, H Pin Code, Laser Diode |
L980P010 | 980 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L980P030 | 980 nm, 30 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L980P100 | 980 nm, 100 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L980P100A | 980 nm, 100 mW, Ø5.6 mm, A Pin Code, MM, Laser Diode |
L980P200 | 980 nm, 200 mW, Ø5.6 mm, A Pin Code, Laser Diode |
L980P200J | 980 nm, 200 mW, Ø9 mm, A Pin Code, Laser Diode |
L980P300J | 980 nm, 300 mW, Ø9 mm, A Pin Code, Laser Diode |
LA0209-E | Ø1" BaF2 Plano-Convex Lens, f = 750.0 mm, AR-Coated: 2 - 5 µm |
LA0209-E1 | Ø1" BaF2 Plano-Convex Lens, f = 750.0 mm, AR-Coated: 2 - 5 µm |
LA0259-E | Ø1/2" BaF2 Plano-Convex Lens, f = 40.0 mm, AR-Coated: 2 - 5 µm |
LA0259-E1 | Ø1/2" BaF2 Plano-Convex Lens, f = 40.0 mm, AR-Coated: 2 - 5 µm |
LA0270-E | Ø1" BaF2 Plano-Convex Lens, f = 75.0 mm, AR-Coated: 2 - 5 µm |
LA0270-E1 | Ø1" BaF2 Plano-Convex Lens, f = 75.0 mm, AR-Coated: 2 - 5 µm |
LA0309-E | Ø1/2" BaF2 Plano-Convex Lens, f = 15.0 mm, AR-Coated: 2 - 5 µm |
LA0309-E1 | Ø1/2" BaF2 Plano-Convex Lens, f = 15.0 mm, AR-Coated: 2 - 5 µm |
LA0506-E | Ø1/2" BaF2 Plano-Convex Lens, f = 20.0 mm, AR-Coated: 2 - 5 µm |
LA0506-E1 | Ø1/2" BaF2 Plano-Convex Lens, f = 20.0 mm, AR-Coated: 2 - 5 µm |
LA0583-E | Ø1" BaF2Plano-Convex Lens, f = 30.0 mm, AR-Coated: 2 - 5 µm |
LA0583-E1 | Ø1" BaF2Plano-Convex Lens, f = 30.0 mm, AR-Coated: 2 - 5 µm |
LA0606-E | Ø1" BaF2 Plano-Convex Lens, f = 200.0 mm, AR-Coated: 2 - 5 µm |
LA0606-E1 | Ø1" BaF2 Plano-Convex Lens, f = 200.0 mm, AR-Coated: 2 - 5 µm |
LA0618-E | Ø1" BaF2 Plano-Convex Lens, f = 150.0 mm, AR-Coated: 2 - 5 µm |
LA0618-E1 | Ø1" BaF2 Plano-Convex Lens, f = 150.0 mm, AR-Coated: 2 - 5 µm |
LA0737-E | Ø1" BaF2 Plano-Convex Lens, f = 100.0 mm, AR-Coated: 2 - 5 µm |
LA0737-E1 | Ø1" BaF2 Plano-Convex Lens, f = 100.0 mm, AR-Coated: 2 - 5 µm |
LA0820-E | Ø1" BaF2 Plano-Convex Lens, f = 1000.0 mm, AR-Coated: 2 - 5 µm |
LA0820-E1 | Ø1" BaF2 Plano-Convex Lens, f = 1000.0 mm, AR-Coated: 2 - 5 µm |
LA0835-E | Ø1" BaF2 Plano-Convex Lens, f = 50.0 mm, AR-Coated: 2 - 5 µm |
LA0835-E1 | Ø1" BaF2 Plano-Convex Lens, f = 50.0 mm, AR-Coated: 2 - 5 µm |
LA0978-E | Ø1" BaF2Plano-Convex Lens, f = 500.0 mm, AR-Coated: 2 - 5 µm |
LA0978-E1 | Ø1" BaF2Plano-Convex Lens, f = 500.0 mm, AR-Coated: 2 - 5 µm |
LA1002 | N-BK7 Plano-Convex Lens, Ø75.0 mm, f = 150 mm, Uncoated |
LA1002-A | N-BK7 Plano-Convex Lens, Ø75.0 mm, f = 150 mm, AR Coating: 350 - 700 nm |
LA1002-AB | N-BK7 Plano-Convex Lens, Ø75 mm, f = 150 mm, AR Coating: 400 - 1100 nm |
LA1002-B | N-BK7 Plano-Convex Lens, Ø75.0 mm, f = 150 mm, AR Coating: 650 - 1050 nm |
LA1002-C | N-BK7 Plano-Convex Lens, Ø75.0 mm, f = 150 mm, AR Coating: 1050 - 1700 nm |
LA1024 | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 4 mm, Uncoated |
LA1024-A | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 4 mm, AR Coating: 350 - 700 nm |
LA1024-B | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 4 mm, AR Coating: 650 - 1050 nm |
LA1024-C | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 4 mm, AR Coating: 1050 - 1700 nm |
LA1026 | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 6 mm, Uncoated |
LA1026-A | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 6 mm, AR Coating: 350 - 700 nm |
LA1026-B | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 6 mm, AR Coating: 650 - 1050 nm |
LA1026-C | N-BK7 Plano-Convex Lens, Ø2.0 mm, f = 6 mm, AR Coating: 1050 - 1700 nm |
LA1027 | N-BK7 Plano-Convex Lens, Ø1", f = 35 mm, Uncoated |
LA1027-A | N-BK7 Plano-Convex Lens, Ø1", f = 35 mm, AR Coating: 350 - 700 nm |
LA1027-A-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 35 mm, ARC: 350-700 nm |
LA1027-AB | N-BK7 Plano-Convex Lens, Ø1", f = 35 mm, AR Coating: 400 - 1100 nm |
LA1027-AB-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 35 mm, ARC: 400-1100 nm |
LA1027-B | N-BK7 Plano-Convex Lens, Ø1", f = 35 mm, AR Coating: 650 - 1050 nm |
LA1027-B-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 35 mm, ARC: 650-1050 nm |
LA1027-C | N-BK7 Plano-Convex Lens, Ø1", f = 35 mm, AR Coating: 1050 - 1700 nm |
LA1027-C-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 35 mm, ARC: 1050-1700 nm |
LA1027-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 35 mm, Uncoated |
LA1031 | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 100 mm, Uncoated |
LA1031-A | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 100 mm, AR Coating: 350 - 700 nm |
LA1031-AB | N-BK7 Plano-Convex Lens, Ø30 mm, f = 100 mm, AR Coating: 400 - 1100 nm |
LA1031-B | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 100 mm, AR Coating: 650 - 1050 nm |
LA1031-C | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 100 mm, AR Coating: 1050 - 1700 nm |
LA1036 | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 6 mm, Uncoated |
LA1036-A | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 6 mm, AR Coating: 350 - 700 nm |
LA1036-B | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 6 mm, AR Coating: 650 - 1050 nm |
LA1036-C | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 6 mm, AR Coating: 1050 - 1700 nm |
LA1039 | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 9 mm, Uncoated |
LA1039-A | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 9 mm, AR Coating: 350 - 700 nm |
LA1039-B | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 9 mm, AR Coating: 650 - 1050 nm |
LA1039-C | N-BK7 Plano-Convex Lens, Ø3.0 mm, f = 9 mm, AR Coating: 1050 - 1700 nm |
LA1050 | N-BK7 Plano-Convex Lens, Ø2", f = 100 mm, Uncoated |
LA1050-A | N-BK7 Plano-Convex Lens, Ø2", f = 100 mm, AR Coating: 350 - 700 nm |
LA1050-A-ML | Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 100 mm, ARC: 350-700 nm |
LA1050-AB | N-BK7 Plano-Convex Lens, Ø2", f = 100 mm, AR Coating: 400 - 1100 nm |
LA1050-AB-ML | Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 100 mm, ARC: 400-1100 nm |
LA1050-B | N-BK7 Plano-Convex Lens, Ø2", f = 100 mm, AR Coating: 650 - 1050 nm |
LA1050-B-ML | Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 100 mm, ARC: 650-1050 nm |
LA1050-C | N-BK7 Plano-Convex Lens, Ø2", f = 100 mm, AR Coating: 1050 - 1700 nm |
LA1050-C-ML | Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 100 mm, ARC: 1050-1700 nm |
LA1050-ML | Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 100 mm, Uncoated |
LA1074 | N-BK7 Plano-Convex Lens, Ø1/2", f = 20 mm, Uncoated |
LA1074-633 | f = 20.0 mm, Ø1/2", N-BK7 Plano-Convex Lens, 633 nm V-Coat |
LA1074-780 | f = 20 mm, Ø1/2", N-BK7 Plano-Convex Lens, 780 nm V-Coat |
LA1074-A | N-BK7 Plano-Convex Lens, Ø1/2", f = 20 mm, AR Coating: 350 - 700 nm |
LA1074-A-ML | Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 20 mm, ARC: 350-700 nm |
LA1074-AB | N-BK7 Plano-Convex Lens, Ø1/2", f = 20 mm, AR Coating: 400 - 1100 nm |
LA1074-AB-ML | Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 20 mm, ARC: 400-1100 nm |
LA1074-B | N-BK7 Plano-Convex Lens, Ø1/2", f = 20 mm, AR Coating: 650 - 1050 nm |
LA1074-B-ML | Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 20 mm, ARC: 650-1050 nm |
LA1074-C | N-BK7 Plano-Convex Lens, Ø1/2", f = 20 mm, AR Coating: 1050 - 1700 nm |
LA1074-C-ML | Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 20 mm, ARC: 1050-1700 nm |
LA1074-D | N-BK7 Plano-Convex Lens, Ø1/2", f = 20 mm, ARC: 1.65-3.0 µm |
LA1074-ML | Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 20 mm, Uncoated |
LA1074-YAG | f = 20 mm, Ø1/2", N-BK7 Plano-Convex Lens, 532/1064 nm V-Coat |
LA1085 | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 30 mm, Uncoated |
LA1085-A | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 30 mm, AR Coating: 350 - 700 nm |
LA1085-AB | N-BK7 Plano-Convex Lens, Ø18 mm, f = 30 mm, AR Coating: 400 - 1100 nm |
LA1085-B | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 30 mm, AR Coating: 650 - 1050 nm |
LA1085-C | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 30 mm, AR Coating: 1050 - 1700 nm |
LA1102 | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 50 mm, Uncoated |
LA1102-A | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 50 mm, AR Coating: 350 - 700 nm |
LA1102-AB | N-BK7 Plano-Convex Lens, Ø30 mm, f = 50 mm, AR Coating: 400 - 1100 nm |
LA1102-B | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 50 mm, AR Coating: 650 - 1050 nm |
LA1102-C | N-BK7 Plano-Convex Lens, Ø30.0 mm, f = 50 mm, AR Coating: 1050 - 1700 nm |
LA1116 | N-BK7 Plano-Convex Lens, Ø6.0 mm, f = 10 mm, Uncoated |
LA1116-A | N-BK7 Plano-Convex Lens, Ø6.0 mm, f = 10 mm, AR Coating: 350 - 700 nm |
LA1116-AB | N-BK7 Plano-Convex Lens, Ø6 mm, f = 10 mm, AR Coating: 400 - 1100 nm |
LA1116-B | N-BK7 Plano-Convex Lens, Ø6.0 mm, f = 10 mm, AR Coating: 650 - 1050 nm |
LA1116-C | N-BK7 Plano-Convex Lens, Ø6.0 mm, f = 10 mm, AR Coating: 1050 - 1700 nm |
LA1119 | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 50 mm, Uncoated |
LA1119-A | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 50 mm, AR Coating: 350 - 700 nm |
LA1119-AB | N-BK7 Plano-Convex Lens, Ø18 mm, f = 50 mm, AR Coating: 400 - 1100 nm |
LA1119-B | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 50 mm, AR Coating: 650 - 1050 nm |
LA1119-C | N-BK7 Plano-Convex Lens, Ø18.0 mm, f = 50 mm, AR Coating: 1050 - 1700 nm |
LA1131 | N-BK7 Plano-Convex Lens, Ø1", f = 50 mm, Uncoated |
LA1131-633 | f = 50.0 mm, Ø1", N-BK7 Plano-Convex Lens, 633 nm V-Coat |
LA1131-780 | f = 50 mm, Ø1", N-BK7 Plano-Convex Lens, 780 nm V-Coat |
LA1131-A | N-BK7 Plano-Convex Lens, Ø1", f = 50 mm, AR Coating: 350 - 700 nm |
LA1131-A-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 50 mm, ARC: 350-700 nm |
LA1131-AB | N-BK7 Plano-Convex Lens, Ø1", f = 50 mm, AR Coating: 400 - 1100 nm |
LA1131-AB-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 50 mm, ARC: 400-1100 nm |
LA1131-B | N-BK7 Plano-Convex Lens, Ø1", f = 50 mm, AR Coating: 650 - 1050 nm |
LA1131-B-ML | Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 50 mm, ARC: 650-1050 nm |
LA1131-C | N-BK7 Plano-Convex Lens, Ø1", f = 50 mm, AR Coating: 1050 - 1700 nm |