Part Number | Product Description |
FXF005 | Fluorescence Excition Filter for Rhodamine |
FZM05020 | Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø50 μm Core |
FZM10020 | Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø100 μm Core |
FZM20020 | Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø200 μm Core |
FZM45020 | Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø450 μm Core |
FZM60020 | Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø600 μm Core |
G-2FS | Manual Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Aluminum Platform w/o Base Plate |
G-AE | Manual Gibraltar Stage for Zeiss Axio Examiner Microscopes, Aluminum Platform w/o Base Plate |
G-BX | Manual Gibraltar Stage for Olympus Microscopes, Aluminum Platform w/o Base Plate |
G-EFN | Manual Gibraltar Stage for Nikon E600FN Microscopes, Aluminum Platform w/o Base Plate |
G-FN1 | Manual Gibraltar Stage for Nikon FN1 Microscopes, Aluminum Platform w/o Base Plate |
G-FS | Manual Gibraltar Stage for Zeiss Axioskop FS Microscopes, Aluminum Platform w/o Base Plate |
G-LFS | Manual Gibraltar Stage for Leica DM LFS Microscopes, Aluminum Platform w/o Base Plate |
G14250 | 5-Minute Epoxy, General Purpose - Two Part |
G1P10 | GRIN Lens for Imaging, Ø1.0 mm, L = 3.758 mm, WD = 0.20 mm (Water and Dry), NA = 0.5, Uncoated |
G1P11 | GRIN Lens for Imaging, Ø1.0 mm, L = 8.091 mm, WD = 0.20 mm (Water and Dry), NA = 0.5, Uncoated |
G2P10 | GRIN Lens for Imaging, Ø1.0 mm, L = 3.400 mm, WD = 0.25 mm (Water), NA = 0.5, AR Coating: 500 - 1000 nm |
G2P11 | GRIN Lens for Imaging, Ø0.5 mm, L = 1.883 mm, WD = 0.20 mm (Water and Dry), NA = 0.486, AR Coating: 515 - 670 nm and 900 - 1100 nm |
G608N | Index Matching Gel, 1 cc Syringe |
G608N3 | Index Matching Gel, 3 cc Syringe |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz |
GAN111C1 | Spectral Domain OCT System, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz |
GAN111C1/M | Spectral Domain OCT System, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz, Metric |
GAN210 | Ganymede OCT Base Unit, 930 nm, 6.0 µm Resolution, 5.5 to 36 kHz |
GAN210C1 | Spectral Domain OCT System, 930 nm, 6.0 µm Resolution, 5.5 to 36 kHz |
GAN220 | Ganymede OCT Base Unit, 900 nm, 3.0 µm Resolution, 5.5 to 36 kHz |
GAN220C1 | Spectral Domain OCT System, 900 nm, 3.0 µm Resolution, 5.5 to 36 kHz |
GAN311 | Ganymede OCT Base Unit, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz |
GAN312 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 80 kHz |
GAN312C1 | Spectral Domain OCT System, 880 nm, 6.0 µm Resolution, 1.5 to 80 kHz |
GAN312C1/M | Spectral Domain OCT System, 880 nm, 6.0 µm Resolution, 1.5 to 80 kHz, Metric |
GAN321 | Ganymede OCT Base Unit, 900 nm, 3.0 µm Resolution, 1.5 to 80 kHz |
GAN321C1 | Spectral Domain OCT System, 900 nm, 3.0 µm Resolution, 1.5 to 80 kHz |
GAN332 | Ganymede OCT Base Unit, 880 nm, <3.0 µm Resolution, 1.5 to 80 kHz |
GAN332C1 | Spectral Domain OCT System, 880 nm, <3.0 µm Resolution, 1.5 to 80 kHz |
GAN332C1/M | Spectral Domain OCT System, 880 nm, <3.0 µm Resolution, 1.5 to 80 kHz, Metric |
GAN510 | Ganymede OCT Base Unit, 930 nm, 5.5 µm Resolution, 10 to 100 kHz |
GAN510C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 10 to 100 kHz |
GAN520 | Ganymede OCT Base Unit, 900 nm, 3.0 µm Resolution, 10 to 100 kHz |
GAN520C1 | Spectral Domain OCT System, 900 nm, 3.0 µm Resolution, 10 to 100 kHz |
GAN610 | Ganymede OCT Base Unit, 930 nm, 6.0 µm Resolution, 5 to 248 kHz |
GAN610C1 | Spectral Domain OCT System, 930 nm, 6.0 µm Resolution, 5 to 248 kHz |
GAN611 | Ganymede OCT Base Unit, 930 nm, 5.5 µm Resolution, 5 to 248 kHz |
GAN611C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 5 to 248 kHz |
GAN612 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 5 to 248 kHz |
GAN612C1 | Spectral Domain OCT System, 880 nm, 6.0 µm Resolution, 5 to 248 kHz |
GAN612C1/M | Spectral Domain OCT System, 880 nm, 6.0 µm Resolution, 5 to 248 kHz, Metric |
GAN620 | Ganymede OCT Base Unit, 900 nm, 3.0 µm Resolution, 5 to 248 kHz |
GAN620C1 | Spectral Domain OCT System, 900 nm, 3.0 µm Resolution, 5 to 248 kHz |
GAN621 | Ganymede OCT Base Unit, 900 nm, 3.0 µm Resolution, 5 to 248 kHz |
GAN621C1 | Spectral Domain OCT System, 900 nm, 3.0 µm Resolution, 5 to 248 kHz |
GAN632 | Ganymede OCT Base Unit, 880 nm, <3.0 µm Resolution, 5 to 248 kHz |
GAN632C1 | Spectral Domain OCT System, 880 nm, <3.0 µm Resolution, 5 to 248 kHz |
GAN632C1/M | Spectral Domain OCT System, 880 nm, <3.0 µm Resolution, 5 to 248 kHz, Metric |
GAN905HV2-BU | Ganymede II OCT Base Unit, 900 nm, 36 kHz, High Resolution |
GAN930V2-BU | Ganymede II OCT Base Unit, 930 nm, 36 kHz, General Purpose |
GANYMEDE | Video-Rate Spectral Domain OCT Imaging System |
GANYMEDE-II | Video-Rate Spectral Domain OCT Imaging System, 930 nm |
GANYMEDE-II-HR | High-Resolution, Video-Rate Spectral Domain OCT Imaging System, 900 nm |
GAS012 | Scan Lens and Galvo Mirror System Mounting Bracket (Required Thread Adapter Sold Separately) |
GAS012-1 | Scan Lens Thread Adapter for GAS012 and FTH100-1064 or FTH160-1064 |
GAS012-2 | Scan Lens Thread Adapter for GAS012 and FTH254-1064 |
GAS012-3 | Scan Lens Thread Adapter for GAS012 and LSM05 |
GAS0121 | Scan Lens Thread Adapter for GAS012 and FTH100-1064 or FTH160-1064 |
GAS0122 | Scan Lens Thread Adapter for GAS012 and FTH254-1064 |
GAS0123 | Scan Lens Thread Adapter for GAS012 and LSM05 |
GAS0124 | Scan Lens Thread Adapter for GAS012 and FTH160-1064-M39 |
GB-2FS | Manual Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Aluminum Platform with Base Plate |
GB-AE | Manual Gibraltar Stage for Zeiss Axio Examiner Microscopes, Aluminum Platform with Base Plate |
GB-BX | Manual Gibraltar Stage for Olympus Microscopes, Aluminum Platform with Base Plate |
GB-EFN | Manual Gibraltar Stage for Nikon E600FN Microscopes, Aluminum Platform with Base Plate |
GB-FN1 | Manual Gibraltar Stage for Nikon FN1 Microscopes, Aluminum Platform with Base Plate |
GB-FS | Manual Gibraltar Stage for Zeiss Axioskop FS Microscopes, Aluminum Platform with Base Plate |
GB-LFS | Manual Gibraltar Stage for Leica DM LFS Microscopes, Aluminum Platform with Base Plate |
GB11A1 | 488 nm / 532 nm Wavelength Combiner/Splitter, FC/APC Connectors |
GB11B1 | 488 nm / 532 nm Wavelength Combiner/Splitter, No Connectors |
GB11F1 | 488 nm / 532 nm Wavelength Combiner/Splitter, FC/PC Connectors |
GB19A1 | 488 nm / 561 nm Wavelength Combiner/Splitter, FC/APC Connectors |
GB19B1 | 488 nm / 561 nm Wavelength Combiner/Splitter, No Connectors |
GB19F1 | 488 nm / 561 nm Wavelength Combiner/Splitter, FC/PC Connectors |
GB21A1 | 473 nm / 532 nm Wavelength Combiner/Splitter, FC/APC Connectors |
GB21B1 | 473 nm / 532 nm Wavelength Combiner/Splitter, No Connectors |
GB21F1 | 473 nm / 532 nm Wavelength Combiner/Splitter, FC/PC Connectors |
GB29A1 | 473 nm / 561 nm Wavelength Combiner/Splitter, FC/APC Connectors |
GB29B1 | 473 nm / 561 nm Wavelength Combiner/Splitter, No Connectors |
GB29F1 | 473 nm / 561 nm Wavelength Combiner/Splitter, FC/PC Connectors |
GBE02-A | 2X Achromatic Galilean Beam Expander, AR Coated: 400 - 650 nm |
GBE02-B | 2X Achromatic Galilean Beam Expander, AR Coated: 650 - 1050 nm |
GBE02-C | 2X Achromatic Galilean Beam Expander, AR Coated: 1050 - 1650 nm |
GBE02-E3 | 2X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm |
GBE03-A | 3X Achromatic Galilean Beam Expander, AR Coated: 400 - 650 nm |
GBE03-B | 3X Achromatic Galilean Beam Expander, AR Coated: 650 - 1050 nm |
GBE03-C | 3X Achromatic Galilean Beam Expander, AR Coated: 1050 - 1650 nm |
GBE05-A | 5X Achromatic Galilean Beam Expander, AR Coated: 400 - 650 nm |
GBE05-B | 5X Achromatic Galilean Beam Expander, AR Coated: 650 - 1050 nm |
GBE05-C | 5X Achromatic Galilean Beam Expander, AR Coated: 1050 - 1650 nm |
GBE05-E3 | 5X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm |
GBE10-A | 10X Achromatic Galilean Beam Expander, AR Coated: 400 - 650 nm |
GBE10-B | 10X Achromatic Galilean Beam Expander, AR Coated: 650 - 1050 nm |
GBE10-C | 10X Achromatic Galilean Beam Expander, AR Coated: 1050 - 1650 nm |
GBE10-E3 | 10X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm |
GBE15-A | 15X Achromatic Galilean Beam Expander, AR Coated: 400 - 650 nm |
GBE15-B | 15X Achromatic Galilean Beam Expander, AR Coated: 650 - 1050 nm |
GBE15-C | 15X Achromatic Galilean Beam Expander, AR Coated: 1050 - 1650 nm |
GBE20-A | 20X Achromatic Galilean Beam Expander, AR Coated: 400 - 650 nm |
GBE20-B | 20X Achromatic Galilean Beam Expander, AR Coated: 650 - 1050 nm |
GBE20-C | 20X Achromatic Galilean Beam Expander, AR Coated: 1050 - 1650 nm |
GC05 | End Cap for Ø17.8 mm Threaded Stainless Steel Cells, Two Viton® O-Rings Included |
GC051 | Empty Glass Cell with Ø12.7 mm Fused Windows, 50 mm Long, One Fill Tube |
GC051L | Empty Glass Cell with Ø12.7 mm Fused Windows, 100 mm Long, One Fill Tube |
GC05BP | Optical Viewport with Uncoated UV Fused Silica Brewster Window |
GC05SP | Optical Viewport with Uncoated Sapphire Wedged Window |
GC05V | Viton® O-Ring, X Profile, Qty. 10 |
GC05WP | Optical Viewport with Uncoated UV Fused Silica Wedged Window |
GC1 | End Cap for Ø28 mm Threaded Glass Cells, Two Viton® O-Rings Included |
GC19075-CS | Cesium Quartz Reference Cell, Ø19 mm x 75 mm |
GC19075-RB | Rubidium Quartz Reference Cell, Ø19 mm x 75 mm |
GC19075-RB87 | Enhanced Rubidium 87 [87Rb], Quartz Reference Cell, Ø19 mm x 75 mm |
GC19100-I | Iodine Quartz Reference Cell, Ø19 mm x 100 mm |
GC1TP | Glass Threaded Optical Port for 1" Optics and Compression Fittings |
GC1V | Viton® O-Ring, X Profile, Qty. 10 |
GC20 | Empty Glass Cell with Angled Ø1/2" Fused Wedged Windows, 20.0 mm Long, One Fill Tube |
GC20S | Empty Gas Cell with Angled Ø1/2" Wedged Sapphire Windows, 20.0 mm Long, One Fill Tube |
GC20T1 | Empty Glass Cell with Ø1/2" UVFS Textured Windows, 20.0 mm Long, One Fill Tube, 400 - 1100 nm |
GC20T2 | Empty Glass Cell with Ø1/2" Infrasil® Textured Windows, 20.0 mm Long, One Fill Tube, 1000 - 1700 nm |
GC25075-CS | Cesium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
GC25075-K | Potassium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
GC25075-NA | Sodium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
GC25075-RB | Rubidium Borosilicate Reference Cell, Ø25.4 mm x 71.8 mm |
GC251 | Empty Glass Cell with Ø25 mm Fused Windows, 100 mm Long, One Fill Tube |
GC251B | Ø25 mm Empty Glass Cell with UVFS Brewster Windows, One Fill Tube |
GC251L | Empty Glass Cell with Ø25 mm Fused Windows, 500 mm Long, One Fill Tube |
GC252 | Empty Glass Cell with Ø25 mm Fused Windows, 100 mm Long, Two Fill Tubes |
GC252B | Ø25 mm Empty Glass Cell with UVFS Brewster Windows, Two Fill Tubes |
GC50 | Empty Glass Cell with Angled Ø1" Fused Wedged Windows, 50.0 mm Long, One Fill Tube |
GC501 | Empty Glass Cell with Ø50 mm Fused Windows, 100 mm Long, One Fill Tube |
GC502 | Empty Glass Cell with Ø50 mm Fused Windows, 100 mm Long, Two Fill Tubes |
GC50T1 | Empty Glass Cell with Ø1" UVFS Textured Windows, 50.0 mm Long, One Fill Tube, 400 - 1100 nm |
GC50T2 | Empty Glass Cell with Ø1" Infrasil® Textured Windows, 50.0 mm Long, One Fill Tube, 1000 - 1700 nm |
GCA20 | Acetylene Gas Reference Cell with Angled Ø1/2" UVFS Wedged Windows, 20.0 mm Long |
GCA50 | Acetylene Gas Reference Cell with Angled Ø1" UVFS Wedged Windows, 50.0 mm Long |
GCE001 | Galvo Driver Card Cover |
GCH09-150 | Heater for 9 x 150mm Ref Cell |
GCH09-50 | Heater for 9 x 50mm Ref. Cell |
GCH09-75 | Heater for 9 x 75mm Ref. Cell |
GCH19-100 | Heater for 19 x 100mm Ref. Cell |
GCH19-75 | Heater for 19 x 75mm Ref. Cell |
GCH25-75 | Heater Assembly for Ø9, Ø19, or Ø25 mm x 75 mm Glass Cells, 15 W per Heating Element |
GCH25R | Cap Heater for Ø25 mm Glass Cells, 10 W |
GCM001 | 1D Galvo 30 mm Cage System Mount |
GCM002 | 2D Galvo 30 mm Cage System Mount |
GCM002/M | 2D Galvo 30 mm Cage System Mount, Metric |
GCM012 | 30 mm Cage Adapter for 10 mm Galvo System, Imperial |
GCM012/M | 30 mm Cage Adapter for 10 mm Galvo System, Metric |
GCM102 | Mounting Adapter for a 2D Galvo System, Imperial |
GCM102/M | Mounting Adapter for a 2D Galvo System, Metric |
GCMA1 | Adapter with External SM2 Threads and Internal M25 x 0.75 Threads, Ø35.0 mm Counterbore |
GCV251 | Empty Glass Cell with Ø25 mm Fused Windows, 100 mm Long, One Fill Tube with J. Young® Valve |
GCV501 | Empty Glass Cell with Ø50 mm Fused Windows, 100 mm Long, One Fill Tube with J. Young® Valve |
GE1350-0363 | Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
GE1350-0863 | Echelle Grating, 79 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
GE1350-0875 | Echelle Grating, 79 Grooves/mm, 75° Blaze, 12.5 x 50 x 9.5 mm |
GE1350-3263 | Echelle Grating, 316 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
GE2550-0363 | Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 25 mm x 50 mm x 9.5 mm |
GE2550-0863 | Echelle Grating, 79.0 Grooves/mm, 63° Blaze, 25 mm x 50 mm x 9.5 mm |
GE2550-0875 | Echelle Grating, 79.0 Grooves/mm, 75° Blaze, 25 mm x 50 mm x 9.5 mm |
GE2550-3263 | Echelle Grating, 316 Grooves/mm, 63° Blaze, 25 mm x 50 mm x 9.5 mm |
GF-F-160 | .28-NA Fluoride Glass Fiber, 4µm Transmission |
GF1 | Photosensitive SM, 1500 - 1600 nm, 10.5 µm MFD, 0.13 NA |
GF1AA | Photosensitive SM, 1500 - 1600 nm, 10.5 µm MFD, 0.13 NA |
GF1B | Low Loss Photosensitive Fiber, 1500 - 1600 nm, 10.4 µm MFD, 0.13 NA |
GF3 | Photosensitive SM, 1500 - 1600 nm, 7.5 µm MFD, 0.16 NA |
GF4A | Cladding Mode Offset Photosensitive Fiber, 1500 - 1600 nm, 4.0 µm MFD, 0.30 NA |
GF5 | Enhanced Cladding Mode Offset Fiber, 1550nm Operating Wavelength |
GFF3 | Microwave Cable, SMP Female to SMP Female, 3" (76 mm) |
GFF6 | Microwave Cable, SMP Female to SMP Female, 6" (152 mm) |
GFFE15 | Gain Flattening Filter, 1525 nm to 1570 nm, SM |
GFFE15P | Gain Flattening Filter, 1525 nm to 1570 nm, PM |
GFFP13 | Gain Flattening Filter, 1270 nm to 1330 nm, SM |
GH-2FS | Manual Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Stainless Steel Platform w/o Base Plate |
GH-AE | Manual Gibraltar Stage for Zeiss Axio Examiner Microscopes, Stainless Steel Platform w/o Base Plate |
GH-BX | Manual Gibraltar Stage for Olympus Microscopes, Stainless Steel Platform w/o Base Plate |
GH-EFN | Manual Gibraltar Stage for Nikon E600FN Microscopes, Stainless Steel Platform w/o Base Plate |
GH-FN1 | Manual Gibraltar Stage for Nikon FN1 Microscopes, Stainless Steel Platform w/o Base Plate |
GH-FS | Manual Gibraltar Stage for Zeiss Axioskop FS Microscopes, Stainless Steel Platform w/o Base Plate |
GH-LFS | Manual Gibraltar Stage for Leica DM LFS Microscopes, Stainless Steel Platform w/o Base Plate |
GH04020A2GE | Sharp BLUE Laser Diode 406 nm, 20 mW |
GH04020B2A | 406 nm, 20 mW, Sharp BLUE Laser Diode |
GH04125A2A | 406 nm, 125 mW, Sharp BLUE Laser Diode |
GH04P21A2GE | 406 nm, 105 mW CW/210 mW Pulsed Sharp Laser Diode |
GH06510B2A | 654 nm, 10 mW Sharp Laser Diode |
GH0781JA2C | 784 nm, 120 mW, Sharp Laser Diode |
GH1 | Post Mounted Grin lens Holder |
GH1/M | Post Mounted Grin lens Holder, Metric |
GH13-06U | UV Reflective Holographic Grating, 600/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-10U | Reflective Holographic Grating, 1000/mm, UV, 12.7 mm x 12.7 mm |
GH13-12U | UV Reflective Holographic Grating, 1200/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-12V | Visible Reflective Holographic Grating, 1200/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-18U | UV Reflective Holographic Grating, 1800/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-18V | Visible Reflective Holographic Grating, 1800/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-24U | UV Reflective Holographic Grating, 2400/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-24V | Visible Reflective Holographic Grating, 2400/mm, 12.7 mm x 12.7 mm x 6 mm |
GH13-36U | UV Reflective Holographic Grating, 3600/mm, 12.7 mm x 12.7 mm x 6 mm |
GH25-06U | UV Reflective Holographic Grating, 600/mm, 25 mm x 25 mm x 6 mm |
GH25-10U | Reflective Holographic Grating, 1000/mm, UV, 25 mm x 25 mm |
GH25-12U | UV Reflective Holographic Grating, 1200/mm, 25 mm x 25 mm x 6 mm |
GH25-12V | Visible Reflective Holographic Grating, 1200/mm, 25 mm x 25 mm x 6 mm |
GH25-18U | UV Reflective Holographic Grating, 1800/mm, 25 mm x 25 mm x 6 mm |
GH25-18V | Visible Reflective Holographic Grating, 1800/mm, 25 mm x 25 mm x 6 mm |
GH25-24U | UV Reflective Holographic Grating, 2400/mm, 25 mm x 25 mm x 6 mm |
GH25-24V | Visible Reflective Holographic Grating, 2400/mm, 25 mm x 25 mm x 6 mm |
GH25-36U | UV Reflective Holographic Grating, 3600/mm, 25 mm x 25 mm x 6 mm |
GH50-06U | Reflective Holographic Grating, 600/mm, UV, 50 mm x 50 mm |
GH50-10U | Reflective Holographic Grating, 1000/mm, UV, 50 mm x 50 mm |
GH50-12U | Reflective Holographic Grating, 1200/mm, UV, 50 mm x 50 mm |
GH50-12V | Visible Reflective Holographic Grating, 1200/mm, 50 mm x 50 mm x 9.5 mm |
GH50-18U | Reflective Holographic Grating, 1800/mm, UV, 50 mm x 50 mm |
GH50-18V | Visible Reflective Holographic Grating, 1800/mm, 50 mm x 50 mm x 9.5 mm |
GH50-24V | Visible Reflective Holographic Grating, 2400/mm, 50 mm x 50 mm x 9.5 mm |
GHB-2FS | Manual Gibraltar Stage for Zeiss Axioskop 2FS Microscopes, Stainless Steel Platform with Base Plate |
GHB-AE | Manual Gibraltar Stage for Zeiss Axio Examiner Microscopes, Stainless Steel Platform with Base Plate |
GHB-BX | Manual Gibraltar Stage for Olympus Microscopes, Stainless Steel Platform with Base Plate |
GHB-EFN | Manual Gibraltar Stage for Nikon E600FN Microscopes, Stainless Steel Platform with Base Plate |
GHB-FN1 | Manual Gibraltar Stage for Nikon FN1 Microscopes, Stainless Steel Platform with Base Plate |
GHB-FS | Manual Gibraltar Stage for Zeiss Axioskop FS Microscopes, Stainless Steel Platform with Base Plate |
GHB-LFS | Manual Gibraltar Stage for Leica DM LFS Microscopes, Stainless Steel Platform with Base Plate |
GHS003 | Galvo Heatsink and Post Mounting Adapter, Imperial |
GHS003/M | Galvo Heatsink and Post Mounting Adapter, Metric |
GIF50 | Graded-Index Fiber, Ø50 µm Core/Ø125 µm Cladding, 0.200 NA |
GIF50C | Graded-Index Multimode Fiber, Ø50 µm Core / Ø125 µm Cladding, OM2 , 0.200 NA |
GIF50D | Graded-Index Multimode Fiber, Ø50 µm Core / Ø125 µm Cladding, OM3, 0.200 NA |
GIF50E | Graded-Index Multimode Fiber, Ø50 µm Core / Ø125 µm Cladding, OM4, 0.200 NA |
GIF50UV | 0.12NA UV Graded-Index Multimode Fiber |
GIF625 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA |
GIF625-10 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA, 10 Meters |
GIF625-100 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA, 100 Meters |
GIF625-1000 | Graded-Index Multimode Fiber, Ø62.5 µm Core / Ø125 µm Cladding, OM1, 0.275 NA, 1000 Meters |
GIF625HT | Graded-Index Fiber, Ø62.5 µm Core/Ø125 µm Cladding, High Temperature, 0.275 NA |
GIPOF120 | Graded-Index Perfluorinated POF, 120 µm Core |
GIPOF120-P | Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 120 µm Core |
GIPOF50 | Graded-Index Perfluorinated POF, 50 µm Core |
GIPOF50-P | Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 50 µm Core |
GIPOF62 | Graded-Index Perfluorinated POF, 62.5 µm Core |
GIPOF62-P | Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 62.5 µm Core |
GKZ8 | Grease Kit for Z9, ZFS, and ZST Actuators |
GL10 | Mounted Glan-Laser Polarizer, Ø10 mm CA, Uncoated |
GL10-A | Mounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 350 - 700 nm |
GL10-B | Mounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 650 - 1050 nm |
GL10-C | Mounted Glan-Laser Polarizer, Ø10 mm CA, AR Coating: 1050 - 1700 nm |