この製品は生産を終了いたしました。

TEL210C1 - Telesto SD-OCT基本構成システム、1325 mm、分解能12 µm、5.5~76 kHz 
ズーム
TEL210C1
Telesto SD-OCT基本構成システム、1325 mm、分解能12 µm、5.5~76 kHz

型番:TEL210C1 -製品に関するご質問はこちら 製品に関するご質問はこちら.
パッケージ重量(目安):59.20 kg / Each
Discontinued:2020/10/01

図面・資料:
Base Unit Auto CAD PDFBase Unit Auto CAD PDF Copy to clipboard Share Document by Email
Scanner Auto CAD PDFScanner Auto CAD PDF Copy to clipboard Share Document by Email
Lens Kit Auto CAD PDFLens Kit Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD PDFReference Adapter Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD DXFReference Adapter Auto CAD DXF Copy to clipboard Share Document by Email
Lens Kit Auto CAD DXFLens Kit Auto CAD DXF Copy to clipboard Share Document by Email
Scanner Auto CAD DXFScanner Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit Auto CAD DXFBase Unit Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit SolidworksBase Unit Solidworks Copy to clipboard Share Document by Email
Scanner SolidworksScanner Solidworks Copy to clipboard Share Document by Email
Lens Kit SolidworksLens Kit Solidworks Copy to clipboard Share Document by Email
Reference Adapter SolidworksReference Adapter Solidworks Copy to clipboard Share Document by Email
Reference Adapter eDrawingReference Adapter eDrawing Copy to clipboard Share Document by Email
Lens Kit eDrawingLens Kit eDrawing Copy to clipboard Share Document by Email
Scanner eDrawingScanner eDrawing Copy to clipboard Share Document by Email
Base Unit eDrawingBase Unit eDrawing Copy to clipboard Share Document by Email
Base Unit StepBase Unit Step Copy to clipboard Share Document by Email
Scanner StepScanner Step Copy to clipboard Share Document by Email
Lens Kit StepLens Kit Step Copy to clipboard Share Document by Email
Reference Adapter StepReference Adapter Step Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
Scanner, Lens, and Reference Adapter ManualOperating Manual Copy to clipboard Share Document by Email
Software ManualOperating Manual Copy to clipboard Share Document by Email
ThorImage OCT License AgreementOperating Manual Copy to clipboard Share Document by Email
SpectralRadar SDK License AgreementOperating Manual Copy to clipboard Share Document by Email
Base Unit ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
すべての製品資料をダウンロードする
資料・図面のダウンロード
カートのページから複数の製品の資料や図面を一括または選択してダウンロードできます。
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 共有する 共有する 印刷する 印刷する お気に入りへ追加 Watch for Updates