This product has been superseded by part number LCC1513-A

LCC1113-A - Uncompensated Full-Wave LC Retarder, Ø10 mm CA, ARC: 350 - 700 nm 
LCC1113-A - Uncompensated Full-Wave LC Retarder, Ø10 mm CA, ARC: 350 - 700 nm
ズーム
LCC1113-A
Uncompensated Full-Wave LC Retarder, Ø10 mm CA, ARC: 350 - 700 nm

型番:LCC1113-A -製品に関するご質問はこちら 製品に関するご質問はこちら.
パッケージ重量(目安):0.15 kg / Each
出荷予定日:Request Lead Time
RoHS:N/A
定価(税抜): Request
リリース日:2012/08/20
This former catalog item is now offered as a special.

図面・資料:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
すべての製品資料をダウンロードする
資料・図面のダウンロード
カートのページから複数の製品の資料や図面を一括または選択してダウンロードできます。
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 共有する 共有する 印刷する 印刷する お気に入りへ追加 Watch for Updates