アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

4 New Products in the Wedged Windows Family!«« View All New Products
«« View ByCategory
Thorlabs offers wedged windows fabricated from N-BK7, UV Fused Silica, Calcium Fluoride, Magnesium Fluoride, Zinc Selenide, Sapphire, Barium Fluoride, Silicon, and Germanium. Our wedged laser windows have a wavelength-specific AR coating centered around commonly used laser wavelengths on both faces. Our UV fused silica wedged windows are offered with or without a broadband AR coating on both faces, while our N-BK7 and Silicon wedges are available uncoated. In addition, our wedged beam samplers are available with a broadband AR coating on one face. For more information on these substrates, please visit our Optical Substrates page.
Ø100 µm Ultra-High-Vacuum Feedthrough (View Product Family)
2 New Products!
VC2L1S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø100 µm Core, 400 - 2400 nm, SMA
VC2L1S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø100 µm Core, 400 - 2400 nm, SMA RELEASED: January 17, 2020 - Customer Inspired Product!
VC2H1S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø100 µm Core, 200 - 1200 nm, SMA
VC2H1S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø100 µm Core, 200 - 1200 nm, SMA RELEASED: January 17, 2020 - Customer Inspired Product!
Ø400 µm Ultra-High-Vacuum Fiber Feedthrough (View Product Family)
2 New Products!
VC2L4S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø400 µm Core, 400 - 2400 nm, SMA
VC2L4S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø400 µm Core, 400 - 2400 nm, SMA RELEASED: November 27, 2019 - Customer Inspired Product!
VC2H4S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø400 µm Core, 200 - 1200 nm, SMA
VC2H4S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø400 µm Core, 200 - 1200 nm, SMA RELEASED: November 27, 2019 - Customer Inspired Product!


ログイン  |   マイアカウント  |   Contact Us  |   Careers  |   個人情報保護方針  |   ホーム  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Europe | Asia | China
Copyright © 1999-2020 Thorlabs, Inc.
Sales: +81-3-6915-7701
Tech Supports: +81-3-6915-7701


High Quality Thorlabs Logo 1000px:Save this Image