Part Number | Product Description |
SM1A66 | Adapter with External SM1 Threads and Internal M4 x 0.7 Threads, 5.7 mm Thick |
SM1A67 | Adapter with External SM1 Threads and #8 (M4) Counterbore, 0.23" Thick |
SM1A68 | Adapter with External SM1.5 Threads and Internal SM1 Threads |
SM1A69 | Adapter with External SM1 Threads and Internal SM1.5 Threads |
SM1A6FW | Adapter with External SM1 Threads and Internal SM05 Threads, Knurled Edge |
SM1A6T | Adapter with External SM1 Threads and Internal SM05 Threads, 0.40" Long |
SM1A6TK | Adapter with External SM1 Threads and Internal SM05 Threads, 0.40" |
SM1A7 | SM1 Series Alignment Disk |
SM1A70 | Adapter with External SM1 Threads and Internal SM30 Threads, 0.47" Long |
SM1A71 | Adapter with External SM1 Threads and External SM2 Threads |
SM1A72 | Adapter with External SM1 Threads and Internal M19 x 0.5 Threads |
SM1A73 | Adapter with External SM1 Threads and Internal M25 x 0.5 Threads |
SM1A8 | SM1-Compatible IR and Visible Alignment Disk (400-640 nm, 800-1700 nm) |
SM1A9 | Adapter with External C-Mount Threads and Internal SM1 Threads, 4.4 mm Spacer |
SM1A9TS | Thermally Insulating Adapter with External C-Mount Threads and Internal SM1 Threads, 6.5 mm Spacer |
SM1AB1 | Ø1" Smooth Bore to Internal SM1 Thread Adapter |
SM1AB2 | Ø1" Smooth Bore to External SM1 Thread Adapter |
SM1AD10 | Externally SM1-Threaded Adapter for Ø10 mm Optic, 0.40" Thick |
SM1AD11 | Externally SM1-Threaded Adapter for Ø11 mm Optic, 0.40" Thick |
SM1AD13 | Externally SM1-Threaded Adapter for Ø13 mm Optic, 0.40" Thick |
SM1AD14 | Externally SM1-Threaded Adapter for Ø14 mm Optic, 0.40" Thick |
SM1AD15 | Externally SM1-Threaded Adapter for Ø15 mm Optic, 0.40" Thick |
SM1AD16 | Externally SM1-Threaded Adapter for Ø16 mm Optic, 0.40" Thick |
SM1AD17 | Externally SM1-Threaded Adapter for Ø17 mm Optic, 0.40" Thick |
SM1AD18 | Externally SM1-Threaded Adapter for Ø18 mm Optic, 0.40" Thick |
SM1AD19 | Externally SM1-Threaded Adapter for Ø19 mm Optic, 0.40" Thick |
SM1AD20 | Externally SM1-Threaded Adapter for Ø20 mm Optic, 0.40" Thick |
SM1AD5 | Externally SM1-Threaded Adapter for Ø5 mm Optic, 0.40" Thick |
SM1AD6 | Externally SM1-Threaded Adapter for Ø6 mm Optic, 0.40" Thick |
SM1AD7 | Externally SM1-Threaded Adapter for Ø7 mm Optic, 0.40" Thick |
SM1AD8 | Externally SM1-Threaded Adapter for Ø8 mm Optic, 0.40" Thick |
SM1AD9 | Externally SM1-Threaded Adapter for Ø9 mm Optic, 0.40" Thick |
SM1AP1 | Externally SM1-Threaded Alignment Disk with Ø1 mm Through Hole |
SM1AP2 | Externally SM1-Threaded Alignment Disk with Ø2 mm Through Hole |
SM1B2 | Ø0.865" Isolator to SM1 Adapter |
SM1B3 | SM1 Lens Tube Bellows, Rubber, 1.50" to 8.66" Long |
SM1BC | Extended-Length Adapter with External RMS Threads and Internal SM1 Threads |
SM1BT | SM1 Lens Tube Bellows, PTFE, 1.30" to 5.05" Long |
SM1BTK | SM1 Lens Tube Bellows, PTFE, 1.30" to 5.05" Long, Includes Mounting Hardware |
SM1C6 | SM1-Threaded Lens Tube Cube |
SM1CF | SM1 Non-Rotating Coupling Adapter, Internal Threads |
SM1CFF | SM1 Non-Rotating Coupler Bundle, Internal/Internal Threads |
SM1CH | SM1 Non-Rotating Coupler Clamp and Centering Ring |
SM1CM | SM1 Non-Rotating Coupling Adapter, External Threads |
SM1CMF | SM1 Non-Rotating Coupler Bundle, External/Internal Threads |
SM1CMM | SM1 Non-Rotating Coupler Bundle, External/External Threads |
SM1CP1 | Internally SM1-Threaded End Cap |
SM1CP2 | Externally SM1-Threaded End Cap |
SM1CP2-A | Laser Engraved End Cap External Threads |
SM1CP2M | Externally SM1-Threaded End Cap for Machining |
SM1CPL | SM1 Lens Tube Flexure Sleeve Coupler, 3.0" Long |
SM1CPL05 | SM1 Lens Tube Flexure Sleeve Coupler, 0.5" Long |
SM1CPL10 | SM1 Lens Tube Flexure Sleeve Coupler, 1.0" Long |
SM1D12 | SM1 Lever-Actuated Iris Diaphragm (Ø1.0 - Ø12.0 mm) |
SM1D12C | SM1 Graduated Ring-Actuated Iris Diaphragm (Ø1.0 - Ø12.0 mm) |
SM1D12CZ | SM1 Graduated Ring-Actuated Zero Aperture Iris Diaphragm, Ø12.0 mm Max Aperture |
SM1D12D | SM1 Ring-Actuated Iris Diaphragm (Ø0.8 - Ø12.0 mm) |
SM1D12R | Calibrated Iris Diaphragm |
SM1D12SS | SM1 Lever-Actuated Stainless Steel Iris Diaphragm (Ø1.0 - Ø12.0 mm) |
SM1D12SZ | SM1 Lever-Actuated Zero Aperture Iris Diaphragm, Ø12.0 mm Max Aperture |
SM1D25 | SM1 Lever-Actuated Iris Diaphragm (Ø1.4 - Ø25.0 mm) |
SM1E34-1000 | 1010 mm Extension Tube for Ø1" Tubes |
SM1E34-200 | 210 mm Extension Tube for Ø1" Tubes |
SM1E34-500 | 510 mm Extension Tube for Ø1" Tubes |
SM1E60 | SM1 Extension Tube, 6" Long, 1" Thread Depth, One Retaining Ring Included |
SM1EC2 | Snap-On Plastic Dust Cap for SM1 Lens Tubes, 5 Pack |
SM1EC2B | Snap-On Plastic Dust Cap for SM1 Lens Tubes, 5 Pack |
SM1F1 | OEM Flange to Internal SM1 Adapter, 10 mm Thread Depth |
SM1F1-250 | Externally SM1-Threaded Fiber Clamp, 250 µm |
SM1F2 | OEM Flange to External SM1 Adapter, 3 mm Thread Depth |
SM1FC | FC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Wide Key (2.2 mm) |
SM1FC2 | FC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Narrow Key (2.0 mm) |
SM1FCA | FC/APC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Wide Key (2.2 mm) |
SM1FCA2 | FC/APC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Narrow Key (2.0 mm) |
SM1FCM | Ø2.5 mm Ferrule Adapter Plate with External SM1 (1.035"-40) Threads |
SM1FCV | Vacuum-Compatible FC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Wide Key (2.2 mm) |
SM1FH | SM1-Threaded Adapter for 1" Square Filters |
SM1KRR | SM1 (1.035"-40) Clear Anodized Aluminum Retaining Ring |
SM1L03 | SM1 Lens Tube, 0.30" Thread Depth, One Retaining Ring Included |
SM1L03-P5 | SM1 Lens Tube, 0.30" Thread Depth, SM1RR Retaining Ring, 5 Pack |
SM1L03T | SM1 Series 10° Angled Optic Mount |
SM1L03T3 | SM1 Series 3° Angled Optic Mount |
SM1L03V | Vacuum-Compatible SM1 Lens Tube, 0.30" Thread Depth, One Retaining Ring Included |
SM1L05 | SM1 Lens Tube, 0.50" Thread Depth, One Retaining Ring Included |
SM1L05-P5 | SM1 Lens Tube, 0.50" Thread Depth, SM1RR Retaining Ring, 5 Pack |
SM1L05E | SM1 Lens Tube Without External Threads, Optic Retention Lip, 1/2" Thread Depth, One Retaining Ring Included |
SM1L05V | Vacuum-Compatible SM1 Lens Tube, 0.50" Thread Depth, One Retaining Ring Included |
SM1L10 | SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included |
SM1L10-P5 | SM1 Lens Tube, 1.00" Thread Depth, SM1RR Retaining Ring, 5 Pack |
SM1L10C | SM1 Slotted Lens Tube, 1" Thread Depth, 2 Retaining Rings Included |
SM1L10E | SM1 Lens Tube Without External Threads, Optic Retention Lip, 1" Thread Depth, One Retaining Ring Included |
SM1L10H | Temperature-Controlled SM1 Lens Tube, One SM1RR Retaining Ring Included |
SM1L10HR | Temperature-Controlled SM1 Lens Tube, Two SM1RR Retaining Rings Included |
SM1L10V | Vacuum-Compatible SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included |
SM1L15 | SM1 Lens Tube, 1.50" Thread Depth, One Retaining Ring Included |
SM1L20 | SM1 Lens Tube, 2.00" Thread Depth, One Retaining Ring Included |
SM1L20-P5 | SM1 Lens Tube, 2.00" Thread Depth, SM1RR Retaining Ring, 5 Pack |
SM1L20C | SM1 Slotted Lens Tube, 2" Thread Depth, 2 Retaining Rings Included |
SM1L25 | SM1 Lens Tube, 2.50" Thread Depth, One Retaining Ring Included |
SM1L30 | SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included |
SM1L30C | SM1 Slotted Lens Tube, 3" Thread Depth, 2 Retaining Rings Included |
SM1L35 | SM1 Lens Tube, 3.50" Thread Depth, One Retaining Ring Included |
SM1L40 | SM1 Lens Tube, 4.00" Thread Depth, One Retaining Ring Included |
SM1LC | LC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads |
SM1LCM | Ø1.25 mm Ferrule Adapter Plate with External SM1 (1.035"-40) Threads |
SM1LTRR | SM1 (1.035"-40) Stress-Free Retaining Ring |
SM1M05 | SM1 Lens Tube Without External Threads, 1/2" Long, Two Retaining Rings Included |
SM1M10 | SM1 Lens Tube Without External Threads, 1" Long, Two Retaining Rings Included |
SM1M15 | SM1 Lens Tube Without External Threads, 1.5" Long, Two Retaining Rings Included |
SM1M20 | SM1 Lens Tube Without External Threads, 2" Long, Two Retaining Rings Included |
SM1M25 | SM1 Lens Tube Without External Threads, 2.5" Long, Two Retaining Rings Included |
SM1M30 | SM1 Lens Tube Without External Threads, 3" Long, Two Retaining Rings Included |
SM1M35 | SM1 Lens Tube Without External Threads, 3.5" Long, Two Retaining Rings Included |
SM1MP | Externally SM1-Threaded Adapter for Ø1" Off-Axis Parabolic Mirrors |
SM1N2 | Nikon Eclipse Ti2 Microscope Camera Port Adapter, Internal SM1 Threads, External SM2 Threads, 30 mm Cage Compatibility |
SM1N3 | Nikon Eclipse Ti2 Microscope Alternate Camera Port Adapter, Internal SM1 Threads, External SM2 Threads, 30 mm Cage Compatibility |
SM1N4 | Nikon Eclipse Ti2 Microscope Epi-Illumination Module Adapter, Internal SM1 Threads, 30 mm Cage Compatibility |
SM1N5 | Nikon Eclipse Ti2 and Cerna Microscope Nosepiece Adapter, Internal SM1 Threads, 30 mm and 60 mm Cage Compatibility |
SM1NR05 | SM1 Zoom Housing for Ø1/2" Optics |
SM1NR1 | SM1 Zoom Housing for Ø1" Optics, Non-Rotating, 2" (50.8 mm) Travel |
SM1NT | SM1 (1.035"-40) Locking Ring, 1.25" Outer Diameter |
SM1NT1 | SM1 (1.035"-40) Locking Ring, 1.25" Outer Diameter, Slots for Spanner Wrench |
SM1NT1V | Vacuum-Compatible SM1-Threaded Locking Ring, 1.25" Outer Diameter, Slots for Spanner Wrench |
SM1P | Adjustable Collimation Adapter for Ø1" or Ø25 mm Optic |
SM1P1 | External SM1 Thread to Ø1" Optic Mount Adapter, 13.0 mm Deep Bore |
SM1P2 | External SM1 Thread to Ø1" Optic Mount Adapter, 6.0 mm Deep Bore |
SM1P25-A | Adjustable Collimation Adapter with Ø25 mm Lens, AR Coating: 350 - 700 nm |
SM1P25-B | Adjustable Collimation Adapter with Ø25 mm Lens, AR Coating: 650 - 1050 nm |
SM1PD1A | Mounted Silicon Photodiode, 350 - 1100 nm, Cathode Grounded |
SM1PD1B | Large Area Mounted Silicon Photodiode, 350 - 1100 nm, Anode Grounded |
SM1PD2A | Mounted UV Enhanced Silicon Photodiode, 200 - 1100 nm, Cathode Grounded |
SM1PD2B | Mounted UV Enhanced Silicon Photodiode, 200-1100 nm, Anode Ground |
SM1PD5A | Mounted Germanium Photodiode, 800-1800 nm, Cathode Grounded |
SM1PD5B | Mounted Germanium Photodiode, 800-1800 nm, Anode Ground |
SM1PL | Externally SM1-Threaded Plug |
SM1PM10 | SM1 Lens Tube Mount for 8 mm and 10 mm Mounted Polarizing Prisms |
SM1PM15 | SM1 Lens Tube Mount for 15 mm Mounted Polarizing Prisms |
SM1PM5 | Polarizing Prism Mount |
SM1PRR | SM1 (1.035"-40) Plastic Retaining Ring for Ø1" Lens Tubes and Mounts |
SM1PT | SM1-Threaded Adapter for Ø3.5 mm, ≥0.26" (6.6 mm) Long Cylindrical Components |
SM1Q | SM1 Quick-Release Adapter Set |
SM1QA | SM1 Quick-Release Adapter Set |
SM1QAF | SM1 Quick-Release Adapter (Female Half) |
SM1QAM | SM1 Quick-Release Adapter (Male Half) |
SM1QB | Extra Slotted, SM1 Lens Tube for Fast-Change Lens Tube Filter Holders |
SM1QF | SM1 Quick-Release Adapter, Female |
SM1QM | SM1 Quick-Release Adapter, Male |
SM1QP | Fast-Change, SM1 Lens Tube Filter Holder for Filters 3.5 - 6.3 mm Thick |
SM1QT | Extra Filter Carriage for Filters 3.5 - 6.3 mm Thick |
SM1QTU | Extra Filter Carriage for Filters ≤3.5 mm Thick |
SM1QU | Fast-Change, SM1 Lens Tube Filter Holder for Filters ≤3.5 mm Thick |
SM1RC | Slip Ring for SM1 Lens Tubes and C-Mount Extension Tubes,8-32 Tap |
SM1RC/M | Slip Ring for SM1 Lens Tubes and C-Mount Extension Tubes,M4 Tap |
SM1RR | SM1 Retaining Ring for Ø1" Lens Tubes and Mounts |
SM1RR-P10 | SM1 Retaining Ring for Ø1" Lens Tubes and Mounts, 10 Pack |
SM1RRC | Extra-Thick SM1 (1.035"-40) Threaded Retaining Ring |
SM1RRV | Unanodized Aluminum SM1 Retaining Ring for Ø1" Lens Tubes and Mounts |
SM1S01 | Ø1" Plastic Optic Spacer, 0.015" (0.4 mm) in Length, 10 Pack |
SM1S10 | SM1 Lens Tube Spacer, 1" Long |
SM1S10M | Ø1" Brass Optic Spacer, 10 mm in Length |
SM1S15 | SM1 Lens Tube Spacer, 1.5" Long |
SM1S1M | Ø1" Brass Optic Spacer, 1 mm in Length |
SM1S20 | SM1 Lens Tube Spacer, 2" Long |
SM1S25 | SM1 Lens Tube Spacer, 2.5" Long |
SM1S2M | Ø1" Brass Optic Spacer, 2 mm in Length |
SM1S30 | SM1 Lens Tube Spacer, 3" Long |
SM1S35 | SM1 Lens Tube Spacer, 3.5" Long |
SM1S3M | Ø1" Brass Optic Spacer, 3 mm in Length |
SM1S4M | Ø1" Brass Optic Spacer, 4 mm in Length |
SM1S5M | Ø1" Brass Optic Spacer, 5 mm in Length |
SM1S6M | Ø1" Brass Optic Spacer, 6 mm in Length |
SM1S7M | Ø1" Brass Optic Spacer, 7 mm in Length |
SM1S8M | Ø1" Brass Optic Spacer, 8 mm in Length |
SM1S9M | Ø1" Brass Optic Spacer, 9 mm in Length |
SM1SC1 | SC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads |
SM1SH1 | SM1-Threaded Manual Beam Shutter, Ø7.2 mm Clear Aperture |
SM1SMA | SMA Fiber Adapter Plate with External SM1 (1.035"-40) Threads |
SM1SMAV | Vacuum-Compatible SMA Fiber Adapter Plate with External SM1 (1.035"-40) Threads |
SM1ST | ST/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads |
SM1T1 | SM1 (1.035"-40) Coupler, Internal Threads |
SM1T10 | SM1 (1.035"-40) Coupler, External Threads, 1" Long, Two Locking Rings |
SM1T2 | SM1 (1.035"-40) Coupler, External Threads, 0.5" Long, Two Locking Rings |
SM1T20 | SM1 (1.035"-40) Coupler, External Threads, 2" Long, Two Locking Rings |
SM1T3 | SM1 (1.035"-40) Coupler, External Threads, 0.25" Long |
SM1T30 | SM1 (1.035"-40) Coupler, External Threads, 3" Long, Two Locking Rings |
SM1T4 | SM1 (1.035"-40) Coupler, External Threads, Fixed Shoulder and Locking Ring |
SM1T40 | SM1 (1.035"-40) Coupler, External Threads, 4" Long, Two Locking Rings |
SM1TC | Clamp for SM1 Lens Tubes and C-Mount Extension Tubes |
SM1U | Adjustable Collimation Adapter for Ø1" or Ø25 mm Optic |
SM1U25-A | Adjustable Collimation Adapter with Ø1" Lens, AR Coating: 350 - 700 nm |
SM1U25-B | Adjustable Collimation Adapter with Ø1" Lens, AR Coating: 650 - 1050 nm |
SM1V05 | Ø1" Adjustable Lens Tube, 0.31" Travel Range |
SM1V10 | Ø1" Adjustable Lens Tube, 0.81" Travel Range |
SM1V10V | Vacuum-Compatible Ø1" Adjustable Lens Tube, 0.81" Travel Range |
SM1V15 | Ø1" Adjustable Lens Tube, 1.31" Travel Range |
SM1W1122 | Wedge Prism Mounting Shim, 11° 22' Wedge Angle |
SM1W189 | Wedge Prism Mounting Shim, 18° 9' Wedge Angle |
SM1W353 | Wedge Prism Mounting Shim, 3° 53' Wedge Angle |
SM1W741 | Wedge Prism Mounting Shim, 7° 41' Wedge Angle |
SM1Z | Z-Axis Translation Mount, 30 mm Cage Compatible |
SM1ZA | Z-Axis Translation Mount, 30 mm Cage Compatible |
SM1ZM | SM1 Zoom Housing for Ø1" Optics, Non-Rotating, 3.5 mm Travel |
SM1ZP | Z-Axis Translation Mount, Post Mountable, 1/4"-20 and 8-32 Taps |
SM1ZP/M | Z-Axis Translation Mount, Post Mountable, M6 and M4 Taps |
SM2000 | Single Mode Optical Fiber, 1.7-2.3 µm, Ø125 µm Cladding |
SM20RR | M20.5 x 0.5 Retaining Ring for Ø20 mm Lens Mounts |
SM2A10 | Zeiss Axioskop and Examiner Microscope Lamphouse Port Adapter, Internal SM2 Threads |
SM2A11 | Adapter with External SM2 Threads and Internal SM30 Threads |
SM2A12 | Adapter with External SM30 Threads and Internal SM2 Threads |
SM2A13 | Olympus BX and IX Microscope Trans-Illumination Port Adapter, Male D2Y Dovetail, External SM2 Threads, Black Anodized |
SM2A14 | Leica DMI Microscope Lamphouse Port Adapter, External SM2 Threads, Black Anodized |
SM2A15 | Nikon Eclipse Microscope Lamphouse Port Adapter, External SM2 Threads, Black Anodized |
SM2A16 | Zeiss Axioskop and Examiner Microscope Lamphouse Port Adapter, External SM2 Threads, Black Anodized |
SM2A17 | Nikon Eclipse Ti or Upright Microscope Epi-Illumination Module Bayonet Mount Adapter, External SM2 Threads, Black Anodized |
SM2A18 | Nikon Eclipse Ti or Upright Microscope Epi-Illumination Module Bayonet Mount Adapter, Internal SM2 Threads |
SM2A19 | Adapter with External M36x1.5 Threads and Internal SM2 Threads |
SM2A20 | Adapter with External SM2 Threads and Internal M38 x 0.5 Threads |
SM2A21 | Externally SM2-Threaded Mounting Adapter with Ø1.20" (Ø30.5 mm) Bore and 2" Outer Diameter |
SM2A22 | Adapter with External SM2 Threads and Internal M32 x 0.75 Threads |
SM2A23 | Adapter with External M32 x 0.75 Threads and Internal SM2 Threads |
SM2A24 | Adapter with External SM2 Threads and Internal M42 x 1.0 Threads |
SM2A25 | Adapter with External M42 x 1.0 Threads and Internal SM2 Threads |
SM2A26 | Adapter with External M49 x 0.75 Threads and Internal SM2 Threads |
SM2A27 | Adapter with External SM2 Threads and Internal M49 x 0.75 Threads |
SM2A28 | Adapter with External M54 x 0.75 Threads and Internal SM2 Threads |
SM2A29 | Adapter with External SM2 Threads and Internal M39 x 1.0 Threads |
SM2A30 | Adapter with External SM2 Threads and Internal M43 x 0.5 Threads |
SM2A31 | Adapter with External C-Mount Threads and Internal SM2 Threads, 4.9 mm Spacer |
SM2A32 | Adapter with External SM2 Threads and Internal RMS Threads |
SM2A33 | Adapter with External SM2 Threads and Internal M25 x 0.75 Threads |
SM2A52 | Adapter with External SM2 Threads and Internal M52 x 0.75 Threads |
SM2A53 | Adapter with External M52 x 0.75 Threads and Internal SM2 Threads |
SM2A54 | Adapter with External SM2 Threads and Internal C-Mount Threads, 5.1 mm Long |
SM2A55 | Adapter with External C-Mount Threads and External SM2 Threads, 3.2 mm Spacer |
SM2A56 | Adapter with Male D3T Dovetail and External SM2 Threads |
SM2A57 | Adapter with External SM2 Threads and Internal SM1.5 Threads |
SM2A58 | Adapter with External SM1.5 and Internal SM2 Threads |
SM2A59 | Adapter with Male D1N Dovetail and Internal SM2 Threads |
SM2A6 | Adapter with External SM2 Threads and Internal SM1 Threads |
SM2A7 | Olympus BX41, IX71, or IX73 Microscope Trans-Illumination Port Adapter, Male D2Y Dovetail, Internal SM2 Threads |
SM2A7B | Olympus BX and IX Microscope Trans-Illumination Port Adapter, Male D2Y Dovetail, Internal SM2 Threads |
SM2A8 | Leica DMI Microscope Lamphouse Port Adapter, Internal SM2 Threads |
SM2A9 | Nikon Eclipse Microscope Lamphouse Port Adapter, Internal SM2 Threads |
SM2AB1 | Ø2" Smooth Bore to Internal SM2 Thread Adapter |
SM2AB2 | Ø2" Smooth Bore to External SM2 Thread Adapter |
SM2AD1.5 | SM2-Threaded Mounting Adapter for Ø1.5" (Ø38 mm) Optics |
SM2AD30 | SM2-Threaded Mounting Adapter for Ø30 mm Optics |
SM2AD31 | SM2-Threaded Mounting Adapter for Ø31 mm Optics |
SM2AD32 | SM2-Threaded Mounting Adapter for Ø32 mm Optics |
SM2AD33 | SM2-Threaded Mounting Adapter for Ø33 mm Optics |