Page  111 112 113 114 115 116 117 118 119 120
Part NumberProduct Description
STO8SSolder Tail Photodiode Socket for TO-8 Diodes
SV2-FCOptical Detector Package, >2 GHz BW, 320-1100 nm
SWBArticulated Mounting Base, 1/4"-20 Threaded Stud, Qty. 1
SWB/MArticulated Mounting Base, M6 x 1.0 Threaded Stud, Qty. 1
SWCRotating Clamp for Ø1/2" Posts, 360° Continuously Adjustable, 3/16" Hex
SWC-P5Rotating Clamp for Ø1/2" Posts, 360° Continuously Adjustable, 3/16" Hex, 5 Pack
SWC/MRotating Clamp for Ø1/2" Posts, 360° Continuously Adjustable, 5 mm Hex
SWC/M-P5Rotating Clamp for Ø1/2" Posts, 360° Continuously Adjustable, 5 mm Hex, 5 Pack
SYNC100Repetition Rate Synchronization Variable Cavity Length by 330 kHz
SYNCRO-FLSLocking Electronics for Fiber Link Stabilization
SYNCRO-LLELocking Electronics for an External CW Laser
SYNCRO-RRERepetition Rate Stabilization – Complete Phase Lock Loop
SYNCRO-XPSFemtosecond Phase Stabilization Unit
T-FEMTOSCALEPulse Compressor Unit for Pulse Length <70 fs, Transmission 90%
T-LIGHTFemtosecond Fiber Laser, 1560 nm, >120 mW, Free-Space Output
T-LIGHT-780fs Fiber Laser, >65 mW at 780 nm
T04S10Fiber Stripping Tool, Cladding/Coating Range: 65 - 80 µm / 150 - 250 µm
T05S10Fiber Stripping Tool, 125 - 135 µm Cladding, 250 - 343 µm Coating
T06S13Fiber Stripping Tool, Cladding/Coating Range: 125 - 135 µm / 250 - 343 µm
T06S16Fiber Stripping Tool, Cladding/Coating Range: 125 - 135 µm / 343 - 407 µm
T06SBReplacement Blades for Fiber Buffer Stripping Tools with Cladding Range: 125 - 135 µm, 2 Blade Sets
T08S13Fiber Stripping Tool, Cladding/Coating Range: 125 - 175 µm / 250 - 343 µm
T08S16Fiber Stripping Tool, Cladding/Coating Range: 125 - 175 µm / 343 - 407 µm
T08S40Fiber Stripping Tool, Cladding/Coating Range: 125 - 175 µm / 889 - 1016 µm
T1020CNexus Optical Table, 1 m x 2 m x 210 mm, M6 x 1.0 Mounting Holes
T1020CHNexus Optical Table with Through Ports, 1 m x 2 m x 210 mm, M6 Mounting Holes
T1020CKNexus Optical Table, 1 m x 2 m x 210 mm, with 700 mm Tall Active Isolator Legs
T1020DNexus Optical Table, 1 m x 2 m x 310 mm, M6 x 1.0 Mounting Holes
T1020PNexus Optical Table, 1 m x 2 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
T1020QNexus Optical Table, 1 m x 2 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1025CNexus Optical Table, 1 m x 2.5 m x 210 mm, M6 x 1.0 Mounting Holes
T1025DNexus Optical Table, 1 m x 2.5 m x 310 mm, M6 x 1.0 Mounting Holes
T1025PNexus Optical Table, 1 m x 2.5 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
T1025QNexus Optical Table, 1 m x 2.5 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1030219" x 23" Lightweight Honeycomb Breadboard 31 lbs.
T1031245cm X 60cm Lightweight Honeycomb Breadboard 31 lbs.
T1041245cm X 120cm Lightweight Honeycomb Breadboard 62 lbs.
T10S13Fiber Stripping Tool, Cladding/Coating Range: 180 - 230 µm / 250 - 343 µm
T1131260cm X 60cm Lightweight Honeycomb Breadboard 37 lbs.
T1190223" x 47" Lightweight Honeycomb Breadboard 74 lbs.
T1198734.6 mm Drill Bit
T1220CNexus Optical Table, 1.2 m x 2 m x 210 mm, M6 x 1.0 Mounting Holes
T1220CHNexus Optical Table with Through Ports, 1.2 m x 2 m x 210 mm, M6 Mounting Holes
T1220CKNexus Optical Table, 1.2 m x 2 m x 210 mm, with 700 mm Tall Active Isolator Legs
T1220DNexus Optical Table, 1.2 m x 2 m x 310 mm, M6 x 1.0 Mounting Holes
T1220ENexus Optical Table, 1.2 m x 2 m x 460 mm, M6 x 1.0 Mounting Holes
T1220PNexus Optical Table, 1.2 m x 2 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
T1220QNexus Optical Table, 1.2 m x 2 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1220RNexus Optical Table, 1.2 m x 2 m x 460 mm, Sealed M6 x 1.0 Mounting Holes
T1224A1' x 2' x 2" Optical Breadboard
T1225CNexus Optical Table, 1.2 m x 2.5 m x 210 mm, M6 x 1.0 Mounting Holes
T1225CHNexus Optical Table with Through Ports, 1.2 m x 2.5 m x 210 mm, M6 Mounting Holes
T1225CNNexus Non-Magnetic Optical Table, 2.5 m x 1.2 m x 210 mm, M6 x 1.0 Mounting Holes
T1225DNexus Optical Table, 1.2 m x 2.5 m x 310 mm, M6 x 1.0 Mounting Holes
T1225ENexus Optical Table, 1.2 m x 2.5 m x 460 mm, M6 x 1.0 Mounting Holes
T1225PNexus Optical Table, 1.2 m x 2.5 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
T1225PNNexus Nonmagnetic Optical Table, 2500 mm x 1200 mm x 210 mm, Sealed Holes
T1225QNexus Optical Table, 1.2 m x 2.5 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1225QKNexus Optical Table with Sealed Holes, 1.2 m x 2.5 m x 310 mm, with 600 mm Tall Active Isolator Legs
T1225RNexus Optical Table, 1.2 m x 2.5 m x 460 mm, Sealed M6 x 1.0 Mounting Holes
T1230DNexus Optical Table, 1.2 m x 3 m x 310 mm, M6 x 1.0 Mounting Holes
T1230QNexus Optical Table, 1.2 m x 3 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1269BNC Female to Banana Plug Adapter
T1270BNC Male to Banana Plug Adapter
T12A1Counterbored Adapter Plate for T12 Stages
T12A28-32 Tapped Adapter Plate for T12 Stages
T12A2/MM4 Tapped Adapter Plate for T12 Stages, Metric
T12BBreadboard Mounting Plate for T12 Stages
T12S16Fiber Stripping Tool, Cladding/Coating Range: 235 - 280 µm / 343 - 407 µm
T12S18Fiber Stripping Tool, Cladding/Coating Range: 235 - 280 µm / 407 - 457 µm
T12S21Fiber Stripping Tool, Cladding/Coating Range: 235 - 280 µm / 457 - 533 µm
T12S25Fiber Stripping Tool, Cladding/Coating Range: 235 - 280 µm / 533 - 635 µm
T12SBReplacement Blades for Fiber Buffer Stripping Tools with Cladding Range: 235 - 280 µm, 2 Blade Sets
T12XMiniature 1/2" Translator, X Configuration, 2-56 Mounting Holes
T12X/MMiniature 1/2" Translator, X Configuration, M2 Mounting Holes
T12XYMiniature 1/2" Translator, XY Configuration, 2-56 Mounting Holes
T12XY/MMiniature 1/2" Translator, XY Configuration, M2 Mounting Holes
T12XYZMiniature 1/2" Translator, XYZ Configuration, 2-56 Mounting Holes
T12XYZ/MMiniature 1/2" Translator, XYZ Configuration, M2 Mounting Holes
T12XZMiniature 1/2" Translator, XZ Configuration, 2-56 Mounting Holes
T12XZ/MMiniature 1/2" Translator, XZ Configuration, M2 Mounting Holes
T13120Stacking Banana Patch Cord; 12" (0.31 m) Long Black
T13122Stacking Banana Patch Cord; 12" (0.31 m) Long Red
T13240Stacking Banana Patch Cord; 24" (0.62 m) Long Black
T13242Stacking Banana Patch Cord; 24" (0.62 m) Long Red
T137-0.5Black Masking Tape: 1/2"
T137-1.0Black Masking Tape, 1" x 180' (25 mm x 55 m) Roll
T137-2.0Black Masking Tape, 2" x 180' (50 mm x 55 m) Roll
T1452BNC Adapter, Female to Binding Post
T14S18Fiber Stripping Tool, Cladding/Coating Range: 285 - 330 µm / 407 - 457 µm
T14S21Fiber Stripping Tool, Cladding/Coating Range: 285 - 330 µm / 457 - 533 µm
T15-H2Mount for TERA15-DP25 and TERA15-SP25 THz Antennas
T15-H3Mount for TERA15 Terahertz Antennas
T1508Wall Mount BNC, SMA, SMC, & Fiber Optic Cable Rack, 14 Slot
T1525CNexus Optical Table, 1.5 m x 2.5 m x 210 mm, M6 x 1.0 Mounting Holes
T1525DNexus Optical Table, 1.5 m x 2.5 m x 310 mm, M6 x 1.0 Mounting Holes
T1525ENexus Optical Table, 1.5 m x 2.5 m x 460 mm, M6 x 1.0 Mounting Holes
T1525PNexus Optical Table, 1.5 m x 2.5 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
T1525QNexus Optical Table, 1.5 m x 2.5 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1525RNexus Optical Table, 1.5 m x 2.5 m x 460 mm, Sealed M6 x 1.0 Mounting Holes
T1530DNexus Optical Table, 1.5 m x 3 m x 310 mm, M6 x 1.0 Mounting Holes
T1530ENexus Optical Table, 1.5 m x 3 m x 460 mm, M6 x 1.0 Mounting Holes
T1530QNexus Optical Table, 1.5 m x 3 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1530QKNexus Optical Table with Sealed Holes, 3 m x 1.5 m x 310 mm, with 600 mm Tall Active Isolator Legs
T1530RNexus Optical Table, 1.5 m x 3 m x 460 mm, Sealed M6 x 1.0 Mounting Holes
T1540DNexus Optical Table, 1.5 m x 4 m x 310 mm, M6 x 1.0 Mounting Holes
T1540ENexus Optical Table, 1.5 m x 4 m x 460 mm, M6 x 1.0 Mounting Holes
T1540QNexus Optical Table, 1.5 m x 4 m x 310 mm, Sealed M6 x 1.0 Mounting Holes
T1540RNexus Optical Table, 1.5 m x 4 m x 460 mm, Sealed M6 x 1.0 Mounting Holes
T16S31Fiber Stripping Tool, Cladding/Coating Range: 335 - 380 µm / 635 - 787 µm
T172517.5' NEMA to IEC Power Cords, 110 VAC, 5 Pack
T1824A1.5' x 2' x 2" Optical Breadboard
T186Kevlar Cutting Shears
T18S25Fiber Stripping Tool, Cladding/Coating Range: 385 - 430 µm / 533 - 635 µm
T18S31Fiber Stripping Tool, Cladding/Coating Range: 385 - 430 µm / 635 - 787 µm
T18SBReplacement Blades for Fiber Buffer Stripping Tools with Cladding Range: 385 - 430 µm, 2 Blade Sets
T1GLaser Diode Bias-T PCB
T205-1.0AT205 Black Aluminum Foil Tape 1" x 81' (25 mm x 25 m) Roll
T205-2.0AT205 Black Aluminum Foil Tape 2" x 81' (50 mm x 25 m) Roll
T21S31Fiber Stripping Tool, Cladding/Coating Range: 435 - 500 µm / 635 - 787 µm
T21SBReplacement Blades for Fiber Buffer Stripping Tools with Cladding Range: 435 - 500 µm, 2 Blade Sets
T23S31Fiber Stripping Tool, Typical Cladding/Coating: 500 µm / 730 µm
T23S46Fiber Stripping Tool, Cladding/Coating Range: 505 - 550 µm / 1016 - 1168 µm
T2448A2' x 4' x 2" Optical Breadboard
T2682Power Cord Schuko to IEC
T2708Wall Mount Power Cord and Heavy-Duty Cable Rack, 9 Slot
T28S31Fiber Stripping Tool, Cladding/Coating Range: 605 - 680 µm / 635 - 787 µm
T28S46Fiber Stripping Tool, Cladding/Coating Range: 605 - 680 µm / 1016 - 1168 µm
T28SBReplacement Blades for Fiber Buffer Stripping Tools with Cladding Range: 605 - 680 µm, 2 Blade Sets
T3283BNC Adapter, Straight, Female-Female (F-F)
T3285BNC Adapter, T, Female-Male-Female (F-M-F)
T3533BNC Adapter, Straight, Male-Male (M-M)
T3534BNC Adapter, Elbow, Male-Female (M-F)
T3648A3' x 4' x 2" Optical Breadboard
T3672A3' x 6' x 2" Optical Breadboard
T36HNexus Optical Table, 3' x 6' x 8.3", 1/4"-20 Mounting Holes
T36HHNexus Optical Table with Through Ports, 3' x 6' x 8.3", 1/4"-20 Mounting Holes
T36JNexus Optical Table, 3' x 6' x 12.2", 1/4"-20 Mounting Holes
T36VNexus Optical Table, 3' x 6' x 8.3", Sealed 1/4"-20 Mounting Holes
T36WNexus Optical Table, 3' x 6' x 12.2", Sealed 1/4"-20 Mounting Holes
T3788BNC Adapter, BNC to Test Clips
T38HNexus Optical Table, 3' x 8' x 8.3", 1/4"-20 Mounting Holes
T38JNexus Optical Table, 3' x 8' x 12.2", 1/4"-20 Mounting Holes
T38VNexus Optical Table, 3' x 8' x 8.3", Sealed 1/4"-20 Mounting Holes
T38WNexus Optical Table, 3' x 8' x 12.2", Sealed 1/4"-20 Mounting Holes
T4001SMA Male to BNC Male Adapter
T4002BNC Adapter, Male to Banana Plug
T4003BNC Adapter, Female to Banana Plug
T4004SHV Male to BNC Female Adapter
T4005SHV Female to BNC Male Adapter
T4006SHV Female Connector Interface
T410JNexus Optical Table, 4' x 10' x 12.2", 1/4"-20 Mounting Holes
T410WNexus Optical Table, 4' x 10' x 12.2", Sealed 1/4"-20 Mounting Holes
T411950 Ω BNC Feed-Through Terminator
T4282SMA Adapter, Elbow, Male-Female (M-F)
T4283SMA Adapter, Straight, Male-Male (M-M)
T4285SMA Adapter, Straight, Female-Female (F-F)
T4286SMA Adapter, Straight, Male-Female (M-F)
T4288SMA Male to BNC Male Adapter
T4289SMA Female to BNC Male Adapter
T4290SMA Male to BNC Female Adapter
T4291SMA Female to BNC Female Adapter
T4292SMC Female to BNC Female Adapter
T46HNexus Optical Table, 4' x 6' x 8.3", 1/4"-20 Mounting Holes
T46HHNexus Optical Table with Through Ports, 4' x 6' x 8.3", 1/4"-20 Mounting Holes
T46HKNexus Optical Table, 4' x 6' x 8.3", with 700 mm Tall Active Isolator Legs
T46JNexus Optical Table, 4' x 6' x 12.2", 1/4"-20 Mounting Holes
T46KNexus Optical Table, 4' x 6' x 18.1", 1/4"-20 Mounting Holes
T46VNexus Optical Table, 4' x 6' x 8.3", Sealed 1/4"-20 Mounting Holes
T46WNexus Optical Table, 4' x 6' x 12.2", Sealed 1/4"-20 Mounting Holes
T46XNexus Optical Table, 4' x 6' x 18.1", Sealed 1/4"-20 Mounting Holes
T48HNexus Optical Table, 4' x 8' x 8.3", 1/4"-20 Mounting Holes
T48HHNexus Optical Table with Through Ports, 4' x 8' x 8.3", 1/4"-20 Mounting Holes
T48HKNexus Optical Table, 4' x 8' x 8.3", with 700 mm Tall Active Isolator Legs
T48HNNexus Non-Magnetic Optical Table, 8' x 4' x 8.3", 1/4"-20 Mounting Holes
T48JNexus Optical Table, 4' x 8' x 12.2", 1/4"-20 Mounting Holes
T48KNexus Optical Table, 4' x 8' x 18.1", 1/4"-20 Mounting Holes
T48VNexus Optical Table, 4' x 8' x 8.3", Sealed 1/4"-20 Mounting Holes
T48VNNexus Nonmagnetic Optical Table, 8' x 4' x 8.3", Sealed Holes
T48WNexus Optical Table, 4' x 8' x 12.2", Sealed 1/4"-20 Mounting Holes
T48WKNexus Optical Table with Sealed Holes, 4' x 8' x 12.2", with 600 mm Tall Active Isolator Legs
T48XNexus Optical Table, 4' x 8' x 18.1", Sealed 1/4"-20 Mounting Holes
T5025SMC Adapter, Straight, Female-Female (F-F)
T5026SMC Adapter, Straight, Male-Male (M-M)
T505Replacement 22.5 V Alkaline Battery for DET1-SI and DET2-SI
T510JNexus Optical Table, 4.8' x 10' x 12.2", 1/4"-20 Mounting Holes
T510KNexus Optical Table, 4.8' x 10' x 18.1", 1/4"-20 Mounting Holes
T510WNexus Optical Table, 4.8' x 10' x 12.2", Sealed 1/4"-20 Mounting Holes
T510WKNexus Optical Table with Sealed Holes, 4.8' x 10' x 12.2", with 600 mm Tall Active Isolator Legs
T510XNexus Optical Table, 4.8' x 10' x 18.1", Sealed 1/4"-20 Mounting Holes
T514JNexus Optical Table, 4.8' x 14' x 12.2", 1/4"-20 Mounting Holes
T514KNexus Optical Table, 4.8' x 14' x 18.1", 1/4"-20 Mounting Holes
T514WNexus Optical Table, 4.8' x 14' x 12.2", Sealed 1/4"-20 Mounting Holes
T514XNexus Optical Table, 4.8' x 14' x 18.1", Sealed 1/4"-20 Mounting Holes
T58HNexus Optical Table, 4.8' x 8' x 8.3", 1/4"-20 Mounting Holes
T58JNexus Optical Table, 4.8' x 8' x 12.2", 1/4"-20 Mounting Holes
T58KNexus Optical Table, 4.8' x 8' x 18.1", 1/4"-20 Mounting Holes
T58VNexus Optical Table, 4.8' x 8' x 8.3", Sealed 1/4"-20 Mounting Holes
T58WNexus Optical Table, 4.8' x 8' x 12.2", Sealed 1/4"-20 Mounting Holes
T58XNexus Optical Table, 4.8' x 8' x 18.1", Sealed 1/4"-20 Mounting Holes
T60120M60 x 120cm x 50mm Optical Breadboard
T6090M60 x 90cm x 50mm Optical Breadboard
T711-250Post-Mountable Fiber Clamp, 250 µm, 8-32 Tap
T711/M-250Post-Mountable Fiber Clamp, 250 µm, M4 Tap
T743-1.0High-Performance Black Masking Tape, 1" x 180' (25 mm x 55 m) Roll
T743-2.0High-Performance Black Masking Tape, 2" x 180' (50 mm x 55 m) Roll
T8-H1Mount for TERA8 Terahertz Antenna
T8-H2Mount for TERA8-1 THz Antenna
T8003Power Cord, 2 Way Junction with Schuko to IEC
T8019Power Cord, 3 Way Junction with Schuko to IEC
T8535SMA DC Blocking Filter, 7 kHz to 23 GHz
T865Kevlar Cutting Shears
T90120M90 x 120cm x 50mm Optical Breadboard
TA0505D024Piezo Chip, 75 V, 2.8 µm Displacement, 5.0 x 5.0 x 2.4 mm, Bare Electrodes
TA0505D024-1KPiezo Chip, 75 V, 2.8 µm Displacement, 5.0 x 5.0 x 2.4 mm, Bare Electrodes, 1000 Pieces
TA0505D024-25Piezo Chip, 75 V, 2.8 µm Displacement, 5.0 x 5.0 x 2.4 mm, Bare Electrodes, 25 Pieces
TA0505D024WPiezo Chip, 75 V, 2.8 µm Displacement, 5.0 x 5.0 x 2.4 mm, Pre-Attached Wires
TA2Tabletop Post Mounting Adapter
TAP080English (Imperial) Tap, 0-80 Thread
TAP14100English (Imperial) Tap, 1/4"-100 Thread
TAP1420English (Imperial) Tap, 1/4"-20 Thread
TAP1480English (Imperial) Tap, 1/4"-80 Thread
TAP256English (Imperial) Tap, 2-56 Thread
TAP316100English (Imperial) Tap, 3/16"-100 Thread
TAP38100English (Imperial) Tap, 3/8"-100 Thread
TAP3824English (Imperial) Tap, 3/8"-24 Thread
TAP3840English (Imperial) Tap, 3/8"-40 Thread
TAP440English (Imperial) Tap, 4-40 Thread
TAP51632English (Imperial) Tap, 5/16"-32 Thread
TAP680English (Imperial) Tap, 6-80 Thread
TAP832English (Imperial) Tap, 8-32 Thread
TAPCMEnglish (Imperial) Tap, 1.00"-32 Thread (C-Mount Standard)
TAPM1005Metric Tap, M10 x 0.5 Thread
TAPM10505Metric Tap, M10.5 X 0.5 Thread
TAPM1105Metric Tap, M11 x 0.5 Thread
TAPM1205Metric Tap, M12 x 0.5 Thread
TAPM1405Metric Tap, M14 x 0.5 Thread
TAPM202Metric Tap, M2 x 0.2 Thread
TAPM20505Metric Tap, M20.5 x 0.5 Thread
TAPM2502Metric Tap, M2.5 x 0.2 Thread
TAPM25075Metric Tap, M25 x 0.75 Thread (M25 Standard)
TAPM302Metric Tap, M3 x 0.2 Thread
TAPM3025Metric Tap, M3 x 0.25 Thread
TAPM4025Metric Tap, M4 x 0.25 Thread
TAPM407Metric Tap, M4 x 0.7 Thread (M4 Standard)
TAPM4505Metric Tap, M4.5 x 0.5 Thread
TAPM6025Metric Tap, M6 x 0.25 Thread
TAPM605Metric Tap, M6 x 0.5 Thread
TAPM610Metric Tap, M6 x 1.0 Thread (M6 Standard)
TAPM7505Metric Tap, M7.5 x 0.5 Thread

Page  111 112 113 114 115 116 117 118 119 120