| TM600R3F1B - 1x2 Multimode Fiber Optic Coupler, Low OH, Ø600 µm Core, 0.22 NA, 75:25 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||
| 
 | |||||||||||||||||||||||||||||||||||||||||||
|  製品フィードバック - Let us know what you think about our TM600R3F1B 製品.  Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||
| TM600R3F1B - 1x2 Multimode Fiber Optic Coupler, Low OH, Ø600 µm Core, 0.22 NA, 75:25 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||
| 
 | |||||||||||||||||||||||||||||||||||||||||||
|  製品フィードバック - Let us know what you think about our TM600R3F1B 製品.  Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||