This product has been superseded by part number M455L3-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L2-C4 - Royal Blue (455 nm) Collim. LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
製品フィードバック - Let us know what you think about our M455L2-C4 製品. Click here to leave us your feedback. |
This product has been superseded by part number M455L3-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L2-C4 - Royal Blue (455 nm) Collim. LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
製品フィードバック - Let us know what you think about our M455L2-C4 製品. Click here to leave us your feedback. |