Software GUI for SLS60x LLG-Coupled Xenon Arc Light Sources

The SLS60x software GUI’s controls duplicate most front panel functions, including intensity adjustment, turning the light source on/off, opening and closing the shutter, and activating/deactivating the ports on the back panel. The software GUI and front panel controls are enabled at the same time. Both constantly read the light source's status and update their displayed information accordingly (e.g. any adjustments made to the light source using the front panel is registered by and used to update the status of the GUI).

  1. Software: The GUI for Computer Control of SLS60x Light Sources
32-Bit Installer  
DescriptionSoftware GUI for Remote Control of SLS60x Light Sources
Version1.0.0
Filesize9 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

License
System Requirements
  • Windows® 7 SP1 (32- or 64-Bit)
    with KB3020369 and KB3125574;
    Windows 10 (32- or 64-Bit);
    Windows 11 (64-Bit)
  • USB 2.0 Port
  • Processor: 1 GHz or Higher
  • 2 GB RAM
  • Hard Drive Space (Min): 25 MB