MCM3000 Microscopy Controllers Software

This software provides control of the MCM3000 Controller Series, which adjusts the position of motorized Cerna® components as well as non-Cerna stages that utilize a DRV014 stepper motor.

  1. Software: Software package with graphical user interface, driver, and LabVIEW™ software development kit for operating the device in standard applications.
  2. Firmware: Firmware Update for MCM3000 Controllers
  3. Archive: Previous Version Software Package for 64-Bit Windows® 7
Software Installation  
DescriptionGUI Software Package developed by Thorlabs. This package also contains a LabVIEW™ software development kit and support documentation describing the functions available for direct communication with the scan head and controller. Check the user manual for installation instructions.
Version4.0
Filesize8.4 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
AdditionalThis software is not compatible with 32-bit systems.
System RequirementsWindows® 7 and 10 64-bit, Visual C++ Redistributable Package, and Microsoft .NET Framework 4.5.2 or later Client Profile are required.
Firmware Update for MCM3000 Controllers  
DescriptionThis is a firmware update for the MCM3000 series of compact controllers for microscopy. 
Version1.3
Filesize21 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

MCM3000 Version 3.1  
DescriptionGUI Software Package developed by Thorlabs. This package also contains a LabVIEW™ software development kit and support documentation describing the functions available for direct communication with the scan head and controller. Check the user manual for installation instructions.
Version3.1
Filesize680 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
AdditionalThis software is not compatible with Windows 10® or 32-bit systems.
System RequirementsWindows® 7 64-bit, Visual C++ Redistributable Package, and Microsoft .NET Framework 4.5.2 or later Client Profile are required.