MCLS1 Multi-Channel Laser Source Downloads

  1. Software: Software package with GUI and drivers to control the MCLS1, as well as an SDK for secondary development.
  2. Archive: Previous version of the MCLS1 software package.
Software  
DescriptionSoftware package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++/Python SDK for secondary development.
Version3.0.1
Filesize10.2 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsThis software was verified with the following platforms:
  • Windows® 7 SP1 updated with KB3020369 and KB3125574 (32-bit and 64-bit Versions)
  • Windows 10 (64-bit Version)
  • Windows 11
Additional SoftwareMicrosoft .Net Framework 4.6.2 Full Profile or higher version is required. The install program will check and download the profile from the internet if necessary.

Version 3.0.0

Version 3.0.0  
DescriptionPrevious version of software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++/Python SDK for secondary development.
Version3.0.0
Filesize10.5 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsThis software was verified with the following platforms:
  • Windows® 7 SP2 (32-bit and 64-bit Versions)
  • Windows 10 (32-bit and 64-bit Versions)
Additional SoftwareMicrosoft .Net Framework 4.6.2 Full Profile or higher version is required. The install program will check and download the profile from the internet if necessary.

Version 2.1.0

Version 2.1.0  
DescriptionPrevfious version of software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development.
Version2.1.0
Filesize5.22 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsThis software was verified with the following platforms:
  • Windows® 7 (32-bit Version)
  • Windows 7 x64 Edition (64-bit Version)
  • Windows 10 (32-bit Version)
  • Windows 10 x64 (64-bit Version)
Additional SoftwareMicrosoft .Net Framework 4.6 Client Profile is required. The install program will check and download the client profile from the internet if necessary.

Version 2.0.1

Version 2.0.1  
DescriptionPrevious version of the software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development.
Version2.0.1
Filesize8.0 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsThis software was verified with the following platforms:
  • Windows® XP (32-bit Version)
  • Windows 7 (32-bit Version)
  • Windows 7 x64 Edition (64-bit Version)
Additional SoftwareMicrosoft .Net Framework 4.0 Client Profile is required. The install program will check and download the client profile from the internet if necessary.