upSERIES™ SoftwareThe upSERIES™ software package is a graphical user interface for straightforward use of the upTEMP™ Multichannel USB Temperature Logger and the upLED™ LED Driver. For upTEMP™, the software allows the user to configure measurement parameters and displays data graphically for real-time temperature monitoring.
For upLED™, the upSERIES software allows the forward current to be set and saved for later applications.
For more information on the software, please see the upSERIES software tab or refer to the upSERIES Software manual here.
- Software: Software package with graphical user interface for operating our upTEMP temperature logger and upLED LED Driver.
- Firmware: Firmware Updates for the upTEMP USB Temperature Logger and upLED LED Driver
- Archive: Previous version of the upSERIES Software.
upSERIES Software | | |
---|
Description | Software Installation Package for the upTEMP Multichannel USB Temperature Logger and upLED LED Driver. |  | Version | 1.2 | Filesize | 28.6 MB | Download |  | ReadMe |  | License |  | System Requirements | • Windows® 8.1 (64 Bit) or 10 (64 Bit, Recommended) • 1 GHz Processor • 512 MB RAM • 200 MB (Min) of Available Disk Space • 1280 x 768 (Min) Graphics Card Resolution • Free USB 2.0 Port |
Firmware for upTEMP Temperature Logger | | |
---|
Description | This download updates the firmware for the upTEMP USB Temperature Logger. Please see the software manual for installation instructions. | | Version | 1.1.0 | Filesize | 297 KB | Download |  |
Firmware Update for the upLED Driver | | |
---|
Description | This download updates the firmware for the upLED LED Driver. Please see the software manual for installation instructions. | | Version | 1.3.0 | Filesize | 252 KB | Download |  | Change Log |  |
upSERIES Software Version 1.0 | | |
---|
Description | Software installation package for the upTEMP Multichannel USB Temperature Logger. Note that this version of the upSERIES software is not compatible with the upLED Driver. |  | Version | 1.0 | Filesize | 48.7 MB | Download |  | ReadMe |  | License |  | System Requirements | • Windows® 7 (32, 64 Bit), 8.1 (64 Bit), or 10 (64 Bit, Recommended) • 1 GHz Processor • 512 MB RAM • 200 MB (Min) of Available Disk Space • 1280 x 768 (Min) Graphics Card Resolution • Free USB 2.0 Port | |