Software for 2 µm Femtosecond Fiber LasersThe following software package is available: - Software: A Windows®-based GUI for operation of the FSL1950F laser.
GUI | | |
---|
Description | This installer contains the control software for our FSL1950F laser. It allows the laser to be powered on and off, provides a slider for changing the pump laser current, and includes temperature, oscillator, laser emission, and interlock indicators. |  | Version | 1.1.513.51 | Filesize | 214 MB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | Windows® 7, 8.1, or 10 (32 Bit or 64 Bit) 1 GHz Processor 512 MB RAM 32 Bit: 850 MB of Available Hard Drive Space 64 Bit: 2 GB of Available Hard Drive Space | |