Software for the DC40 and DC22 LED DriversThe Software for Thorlabs' DC22 and DC40 LED Drivers includes a GUI which enables remote control of up to 10 DC22 and DC40 LED Drivers in parallel. This software allows for the drivers to be completely controlled through the GUI or in tandem with manual adjustment using the physical inputs on the device. While using the GUI Software, the set current and current limit can be precisely saved for later applications. The GUI Software also enables the DC40 driver to control LEDs without Thorlabs' EEPROM technology. - Software: Standard software package with graphical user interface (GUI).
- Firmware: The internal program that controls the instrument.
- Archive: Previous version of the software.
DC22 Firmware | | |
---|
Description | The latest firmware version for the DC22 LED Driver. For installation instructions consult the user manual. | | Version | 2.7.3 | Filesize | 420 KB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
DC40 Firmware | | |
---|
Description | The latest firmware version for the DC40 LED Driver. For installation instructions consult the user manual. | | Version | 1.9.2 | Filesize | 440 KB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | |