Software for DC2200 LED Driver

The following software packages are available:

  1. Software: Standard software package and graphical user interface (GUI).
  2. Firmware: The internal program that controls the instrument.
  3. Utilities: General software utilities.
  4. Archive: Our former-generation software packages.
Software  
DescriptionSoftware package for remote operation of the DC2200 LED Driver.
Version1.7
Filesize207 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsCPU: 1 GHz or Higher, RAM: 256 MB, Graphic Card: Min 32 MB Memory, Hard Disc: Min 100 MB Free Storage Space, Interface: Free USB 2.0 Port, USB Cable that Meets USB 2.0 Specifications
Windows® XP (32-bit) SP3, Vista (32-bit or 64-bit), 7 (32-bit or 64-bit), or 8 (32-bit or 64-bit)
Additional SoftwareRequires NI-VISA Runtime Version 5.1.1 or later, included with the installation package. It can also be downloaded from National Instruments' website www.ni.com.
Firmware  
DescriptionThe latest firmware version for the DC2200 LED Driver. For installation instructions consult the users manual. 
Version1.4.2
Filesize295 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
AdditionalThorlabs Device Firmware Upgrade Wizard required to update firmware. Please see the Utilities tab to download.
Thorlabs Firmware Upgrade Wizard  
DescriptionSoftware to install new firmware to Thorlabs USB devices with DFU (Device Firmware Upgrade) support.
Version2.4.0
Filesize94.8 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows® XP-SP2 (32-bit version), Windows® Vista (32/64-bit version), Windows® 7 (32/64-bit version), Windows® 8 (32/64-bit version). USB port.

Software Version 1.5

Software Version 1.5  
DescriptionSoftware package for remote operation of the DC2200 LED Driver. 
Version1.5
Filesize211 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsCPU: 1 GHz or Higher, RAM: 256 MB, Graphic Card: Min 32 MB Memory, Hard Disc: Min 100 MB Free Storage Space, Interface: Free USB 2.0 Port, USB Cable that Meets USB 2.0 Specifications
Windows® XP (32-bit) SP3, Vista (32-bit or 64-bit), 7 (32-bit or 64-bit), or 8 (32-bit or 64-bit)
Additional SoftwareRequires NI-VISA Runtime Version 5.1.1 or later, included with the installation package. It can also be downloaded from National Instruments' website www.ni.com.

Software Version 1.0

Software Version 1.0  
DescriptionSoftware package for remote operation of the DC2200 LED Driver. 
Version1.0
Filesize219 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsCPU: 1 GHz or Higher, RAM: 256 MB, Graphic Card: Min 32 MB Memory, Hard Disc: Min 100 MB Free Storage Space, Interface: Free USB 2.0 Port, USB Cable that Meets USB 2.0 Specifications
Windows® XP (32-bit) SP3, Vista (32-bit or 64-bit), 7 (32-bit or 64-bit), or 8 (32-bit or 64-bit)
Additional SoftwareRequires NI-VISA Runtime Version 5.1.1 or later, included with the installation package. It can also be downloaded from National Instruments' website www.ni.com.