Part Number | Product Description |
10125A | Standard SMA905 Multimode Connector, Ø128 µm Bore, SS Ferrule |
10125H | Hex Nut SMA905 Multimode Connector, Ø128 µm Bore, SS Ferrule |
10125HG | Fiber Optic SMA905 Connector Height Gauge |
10127C | ST/PC Multimode Connector, Ø127 μm Bore, Ceramic Ferrule |
10128V | High-Temp., Vacuum-Compatible SMA905 MM Connector, Ø128 µm Bore, SS Ferrule |
10140A | Standard SMA905 Multimode Connector, Ø144 µm Bore, SS Ferrule |
10140G1 | ST/PC Multimode Connector, Ø144 μm Bore, Stainless Steel Ferrule |
10145V | High-Temp., Vacuum-Compatible SMA905 MM Connector, Ø145 µm Bore, SS Ferrule |
10150A | Standard SMA905 Multimode Connector, Ø155 µm Bore, SS Ferrule |
10150G1 | ST/PC Multimode Connector, Ø155 µm Bore, Stainless Steel Ferrule |
10202A-50 | 2x2 SM Coupler, 1310 nm & 1550 nm, 50:50 Split, No Connectors |
10202A-50-APC | 2x2 SM Coupler, 1310 nm & 1550 nm, 50:50 Split, FC/APC |
10202A-50-FC | 2x2 SM Coupler, 1310 nm & 1550 nm, 50:50 Split, FC/PC |
10202A-90 | 2x2 SM Coupler, 1310 nm & 1550 nm, 90:10 Split, No Connectors |
10202A-90-APC | 2x2 SM Coupler, 1310 nm & 1550 nm, 90:10 Split, FC/APC |
10202A-90-FC | 2x2 SM Coupler, 1310 nm & 1550 nm, 90:10 Split, FC/PC |
10202A-99 | 2x2 SM Coupler, 1310 nm & 1550 nm, 99:1 Split, No Connectors |
10202A-99-APC | 2x2 SM Coupler, 1310 nm & 1550 nm, 99:1 Split, FC/APC |
10202A-99-FC | 2x2 SM Coupler, 1310 nm & 1550 nm, 99:1 Split, FC/PC |
10230A | Standard SMA905 Multimode Connector, Ø231 µm Bore, SS Ferrule |
10230C | ST/PC Multimode Connector, Ø230 μm Bore, Ceramic Ferrule |
10230G1 | ST/PC Multimode Connector, Ø230 μm Bore, Stainless Steel Ferrule |
10230H | Hex Nut SMA905 Multimode Connector, Ø231 µm Bore, SS Ferrule |
10245A | Standard SMA905 Multimode Connector, Ø245 µm Bore, SS Ferrule |
10245V | High-Temp., Vacuum-Compatible SMA905 MM Connector, Ø245 µm Bore, SS Ferrule |
10250A | Standard SMA905 Multimode Connector, Ø250 µm Bore, SS Ferrule |
10250G1 | ST/PC Multimode Connector, Ø250 μm Bore, Stainless Steel Ferrule |
10260A | Standard SMA905 Multimode Connector, Ø260 µm Bore, SS Ferrule |
10270A | Standard SMA905 Multimode Connector, Ø270 µm Bore, SS Ferrule |
10270G1 | ST/PC Multimode Connector, Ø270 μm Bore, Stainless Steel Ferrule |
10340A | Standard SMA905 Multimode Connector, Ø340 µm Bore, SS Ferrule |
10380A | Standard SMA905 Multimode Connector, Ø380 µm Bore, SS Ferrule |
10380V | High-Temp., Vacuum-Compatible SMA905 MM Connector, Ø380 µm Bore, SS Ferrule |
10410A | Standard SMA905 Multimode Connector, Ø410 µm Bore, SS Ferrule |
10410H | Hex Nut SMA905 Multimode Connector, Ø410 µm Bore, SS Ferrule |
10440A | Standard SMA905 Multimode Connector, Ø440 µm Bore, SS Ferrule |
10440C | ST/PC Multimode Connector, Ø440 μm Bore, Ceramic Ferrule |
10440G1 | ST/PC Multimode Connector, Ø440 μm Bore, Stainless Steel Ferrule |
10440H | Hex Nut SMA905 Multimode Connector, Ø440 µm Bore, SS Ferrule |
10445A | SMA 905 Connector: MM 445 µm |
10450A | Standard SMA905 Multimode Connector, Ø450 µm Bore, SS Ferrule |
10490A | Standard SMA905 Multimode Connector, Ø490 µm Bore, SS Ferrule |
10490G1 | ST/PC Multimode Connector, Ø490 μm Bore, Stainless Steel Ferrule |
10490V | High-Temp., Vacuum-Compatible SMA905 MM Connector, Ø490 µm Bore, SS Ferrule |
10510A | Standard SMA905 Multimode Connector, Ø510 µm Bore, SS Ferrule |
1060HP | Singlemode Optical Fiber, 1060-1600 nm - Cladding: 125 ± 1.5 µm |
1060XP | Single Mode Optical Fiber, 980 - 1600 nm, Extra-High Performance, Ø125 µm Cladding |
10610A | Standard SMA905 Multimode Connector, Ø612 µm Bore, SS Ferrule |
10640A | Standard SMA905 Multimode Connector, Ø641 µm Bore, SS Ferrule |
10640G1 | ST/PC Multimode Connector, Ø640 μm Bore, Stainless Steel Ferrule |
10640H | Hex Nut SMA905 Multimode Connector, Ø641 µm Bore, SS Ferrule |
10670A | Standard SMA905 Multimode Connector, Ø670 µm Bore, SS Ferrule |
10670H | Hex Nut SMA905 Multimode Connector, Ø670 µm Bore, SS Ferrule |
10720A | Standard SMA905 Multimode Connector, Ø720 µm Bore, SS Ferrule |
10720V | High-Temp., Vacuum-Compatible SMA905 MM Connector, Ø720 µm Bore, SS Ferrule |
10770A | Standard SMA905 Multimode Connector, Ø770 µm Bore, SS Ferrule |
10840G1 | ST/PC Multimode Connector, Ø840 μm Bore, Stainless Steel Ferrule |
10850A | Standard SMA905 Multimode Connector, Ø850 µm Bore, SS Ferrule |
11040A | Standard SMA905 Multimode Connector, Ø1040 µm Bore, SS Ferrule |
11050A | Standard SMA905 Multimode Connector, Ø1050 µm Bore, SS Ferrule |
11050G1 | ST/PC Multimode Connector, Ø1050 μm Bore, Stainless Steel Ferrule |
110V-D | f = 11.0 mm, NA = 0.18, Unmounted VIG06 Aspheric Lens, ARC: 1.8 - 3 µm |
110V-E | f = 11.0 mm, NA = 0.18, Unmounted VIG06 Aspheric Lens, ARC: 3 - 5 µm |
110V-F | f = 11.0 mm, NA = 0.18, Unmounted VIG06 Aspheric Lens, ARC: 8 - 12 µm |
110VM-D | f = 11.0 mm, NA = 0.18, Mounted VIG06 Aspheric Lens, ARC: 1.8 - 3 µm |
110VM-E | f = 11.0 mm, NA = 0.18, Mounted VIG06 Aspheric Lens, ARC: 3 - 5 µm |
110VM-F | f = 11.0 mm, NA = 0.18, Mounted VIG06 Aspheric Lens, ARC: 8 - 12 µm |
11120A | Standard SMA905 Multimode Connector, Ø1120 µm Bore, SS Ferrule |
11120G1 | ST/PC Multimode Connector, Ø1120 μm Bore, Stainless Steel Ferrule |
11275A | Standard SMA905 Multimode Connector, Ø1275 µm Bore, SS Ferrule |
11580A | Standard SMA905 Multimode Connector, Ø1580 µm Bore, SS Ferrule |
11580H | Hex Nut SMA905 Multimode Connector, Ø1580 µm Bore, SS Ferrule |
1310BHP | Select Cut-Off Single Mode Fiber, 1310 - 1625 nm, Ø125 µm Cladding |
13649 | English (Imperial) Tap: 3/8"-100 Thread |
146-200 | High Precision Micrometer Head, Range 0-10mm, 5µm/Division |
148-201FT | 6.5 mm Travel Micrometer Head with 10 µm Graduations, Flat Tip |
148-201FT-H | 6.5 mm Travel Micrometer Head with 10 µm Graduations, Flat Tip, 2 mm Hex |
148-202FT | 1/4" Travel Micrometer Head with 0.001" Graduations, Flat Tip |
148-202FT-H | 1/4" Travel Micrometer Head with 0.001" Graduations, Flat Tip, 5/64" Hex |
148-205 | Micrometer Head, 6.5 mm Travel, Spherical Spindle Tip |
148-205ST | 6.5 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip |
148-205ST-H | 6.5 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2 mm Hex |
148-206 | Micrometer Head, 1/4" Travel, Spherical Spindle Tip |
148-206ST | 1/4" Travel Micrometer Head with 0.001" Graduations, Spherical Tip |
148-206ST-H | 1/4" Travel Micrometer Head with 0.001" Graduations, Spherical Tip, 5/64" Hex |
148-801 | Micrometer Head, 13 mm Travel, Spherical Spindle Tip |
148-801ST | 13 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip |
148-801ST-H | 13 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2 mm Hex |
148-811 | Micrometer Head, 1/2" Travel, Spherical Spindle Tip |
148-811ST | 1/2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip |
148-811ST-H | 1/2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip, 5/64" Hex |
150-801 | Micrometer Head, 25 mm Travel, Spherical Spindle Tip |
150-801ME | 25 mm Travel Micrometer Head with 10 µm Graduations |
150-801ME-H | 25 mm Travel Micrometer Head with 10 µm Graduations, 5/64" (2.0 mm) Hex |
150-801ST | 25 mm Travel Micrometer Head with 10 µm Graduations |
150-801ST-H | 25 mm Travel Micrometer Head with 10 µm Graduations, 2 mm Hex |
150-811 | Micrometer Head, 1" Travel, Spherical Spindle Tip |
150-811ST | 1" Travel Micrometer Head with 0.001" Graduations |
150-811ST-H | 1" Travel Micrometer Head with 0.001" Graduations, 5/64" (2.0 mm) Hex |
1500-CAB1 | I/O Cable with Ferrite Core for Former-Generation 1500M Series Scientific CCD Cameras |
1500M-GE | 1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, GigE Interface |
1500M-GE-TE | 1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface |
1501C-CL | 1.4 Megapixel Color Scientific CCD Camera, Standard Package, Camera Link Interface |
1501C-CL-TE | 1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, Camera Link Interface |
1501C-GE | 1.4 Megapixel Color Scientific CCD Camera, Standard Package, GigE Interface |
1501C-GE-TE | 1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface |
1501C-USB | 1.4 Megapixel Color Scientific CCD Camera, Standard Package, USB 3.0 Interface |
1501C-USB-TE | 1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface |
1501M-CL | 1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, Camera Link Interface |
1501M-CL-TE | 1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, Camera Link Interface |
1501M-GE | 1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, GigE Interface |
1501M-GE-TE | 1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface |
1501M-USB | 1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, USB 3.0 Interface |
1501M-USB-TE | 1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface |
151-411ME | 50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip |
151-411ME-H | 50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2.0 mm Hex |
151-411S | Micrometer Head, 0 to 50 mm Travel |
151-411ST | 50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip |
151-411ST-H | 50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2 mm Hex |
151-412S | Micrometer Head, 0 to 2.000" Travel |
151-412ST | 2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip |
151-412ST-H | 2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip, 5/64" Hex |
1550BHP | Single Mode Optical Fiber, 1460 - 1620 nm, Ø125 µm Cladding |
190044-50 | 900 µm Strain Relief Boot, Black |
190044-55 | 900 µm Strain Relief Boot |
190044B | Black Strain Relief Boot for Ø900 µm Tubing, 25 Pack |
190044P | Yellow Strain Relief Boot for Ø900 µm Tubing, 25 Pack |
190066CP | Black Strain Relief Boots and Crimp Sleeves for Ø2 mm Tubing and FC Connectors, 25 Pack |
190088CP | Black Strain Relief Boots and Crimp Sleeves for Ø2 mm Tubing and SMA or ST Connectors, 25 Pack |
20668 | Metric Tap: M7.5 x 0.5 Thread |
2249-C-12 | RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm) |
2249-C-120 | RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 120" (3048 mm) |
2249-C-24 | RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 24" (609 mm) |
2249-C-36 | RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 36" (914 mm) |
2249-C-48 | RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 48" (1219 mm) |
2249-C-60 | RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 60" (1524 mm) |
24564 | Metric Tap: M3 x 0.2 Thread |
29453 | Metric Tap: M20.5 x 0.5 Thread |
2CM1 | Two-Camera Mount for Microscopes, 60 mm Cage Mount Compatible |
2CM2 | Two-Camera Mount for Microscopes, 30 mm Cage Mount Compatible |
2DSI | Two-Dimensional Spectral Shearing Interferometer, 650 – 1000 nm |
2DSI-ER | Two-Dimensional Spectral Shearing Interferometer, 650 – 1100 nm |
2P-25 | SM05-Threaded Ø2.5 mm Ferrule Adapter for Ø50 mm Integrating Sphere |
2P-DA1 | Slim Dovetail Adapter for Ø50 mm Integrating Sphere |
2P-DA2 | Dovetail Adapter with Filter Holder for Ø50 mm Integrating Sphere |
2P-DAF | Additional Filter Holder Insert for 2P-DA2 Dovetail Adapter |
2P-FC | SM05-Threaded FC/PC Adapter for Ø50 mm Integrating Sphere |
2P-SMA | SM05-Threaded SMA Fiber Adapter for Ø50 mm Integrating Sphere |
2P10 | Input Port Plug for Ø50 mm Integrating Sphere |
2P3 | Ø50 mm Integrating Sphere, 3 Input Ports, 8-32 Tapped Mounting Hole |
2P3/M | Ø50 mm Integrating Sphere, 3 Input Ports, M4 Tapped Mounting Hole |
2P4 | Ø50 mm Integrating Sphere, 4 Input Ports, 8-32 Tapped Mounting Hole |
2P4/M | Ø50 mm Integrating Sphere, 4 Input Ports, M4 Tapped Mounting Hole |
2SCM1-DC | Two-Camera Mount for Upright Microscopes |
30080D1 | FC/PC Single Mode Connector, Ø80 µm Bore, Ceramic Ferrule, Ø900 µm Boot |
30080K1 | FC/APC Single Mode Connector, Ø81 µm Bore, Ceramic Ferrule, Ø900 µm Boot |
30080K2 | FC/APC Single Mode Connector, Ø81 µm Bore, Ceramic Ferrule, Ø900 µm Boot |
301050G3 | FC/PC Multimode Connector, Ø1050 µm Bore, SS Ferrule |
301255D1 | FC/PC Adjustable Key Connector for PM Fiber, Ø125 µm Bore, Ø3.0 mm & Ø900 µm Boots |
30125D1 | FC/PC Adjustable Key Connector for PM Fiber, Ø125.5 µm Bore, Ø3.0 mm & Ø900 µm Boots |
30125D2 | FC/PC Adjustable Key Connector for PM Fiber, Ø125.5 µm Bore, Ø3.0 mm & Ø900 µm Boots |
30126A3 | FC/APC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø3.0 mm Boot |
30126A9 | FC/APC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø900 µm Boot |
30126B1 | ST®/PC Single Mode Connector, Ø125 µm Bore, Ceramic Ferrule, Ø3.0 mm Boot |
30126C3 | FC/PC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø3.0 mm Boot |
30126C9 | FC/PC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø900 µm Boot |
30126D1 | FC/PC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø3 mm Boot |
30126F1 | FC/APC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø3 mm Boot |
30126G1 | SC/PC Single Mode or Multimode Connector, 126 µm Bore, Ceramic Ferrule, Ø3.0 mm & Ø900 µm Boots |
30126G2 | FC/PC Multimode Connector, Ø125 µm Bore, SS Ferrule |
30126G2-1050 | FC/PC Multimode Connector, Ø1050 µm Bore, SS Ferrule |
30126G2-1270 | FC/PC Multimode Connector, Ø1270 µm Bore, SS Ferrule |
30126G2-1580 | FC/PC Multimode Connector, Ø1580 µm Bore, SS Ferrule |
30126G2-230 | FC/PC Multimode Connector, Ø230 µm Bore, SS Ferrule |
30126G2-240 | FC/PC Multimode Connector, Ø240 µm Bore, SS Ferrule |
30126G2-250 | FC/PC Multimode Connector, Ø250 µm Bore, SS Ferrule |
30126G2-260 | FC/PC Multimode Connector, Ø260 µm Bore, SS Ferrule |
30126G2-270 | FC/PC Multimode Connector, Ø270 µm Bore, SS Ferrule |
30126G2-340 | FC/PC Multimode Connector, Ø340 µm Bore, SS Ferrule |
30126G2-440 | FC/PC Multimode Connector, Ø440 µm Bore, SS Ferrule |
30126G2-450 | FC/PC Multimode Connector, Ø450 µm Bore, SS Ferrule |
30126G2-500 | FC/PC Multimode Connector, Ø500 µm Bore, SS Ferrule |
30126G2-640 | FC/PC Multimode Connector, Ø640 µm Bore, SS Ferrule |
30126G2-670 | FC/PC Multimode Connector, Ø670 µm Bore, SS Ferrule |
30126G2-850 | FC/PC Multimode Connector, Ø850 µm Bore, SS Ferrule |
30126G3 | FC/PC Multimode Connector, Ø125 µm Bore, SS Ferrule |
30126H1 | SC/PC Multimode Connector, Ø128 µm Bore, Ceramic Ferrule |
30126J1 | SC/APC Single Mode Connector, Ceramic Ferrule, 126 µm Fiber, Ø3 mm Boot |
30126K1 | FC/APC Single Mode Connector, Ø125 µm, Ceramic Ferrule, Ø900 µm Boot |
30126L9 | LC®/PC Single Mode Connector, Ceramic Ferrule, Ø126 µm Fiber, Ø900 µm Boot |
30127A3 | FC/APC Multimode Connector, Ø127 µm Bore, Ceramic Ferrule |
30127D2 | FC/PC Connector, Adjustable Key for PM Fiber, Ø125 µm Fiber, Ceramic Ferrule, Ø900 µm Boot |
30128A3 | FC/APC Multimode Connector, Ø127 µm Bore, Ceramic Ferrule |
30128C3 | FC/PC Multimode Connector, Ø127 µm Bore, Ceramic Ferrule |
30128E2 | FC/PC Connector, Ø128 µm Bore, Ceramic Ferrule |
30140C1 | Multimode ST/PC Fiber Connectors for Ø140 µm Fiber with Ceramic Ferrule |
30140E1 | FC/PC Multimode Connector, Ø140 µm Bore, Ceramic Ferrule |
30145G3 | FC/PC Multimode Connector, Ø145 µm Bore, SS Ferrule |
30150C1 | FC/PC Multimode Connector, Ø155 µm Bore, Ceramic Ferrule |
30150G3 | FC/PC Multimode Connector, Ø155 µm Bore, SS Ferrule |
30230C | FC/PC Multimode Connector, Ø230 µm Bore, Ceramic Ferrule |
30230C1 | FC/PC Multimode Connector, Ø230 µm Bore, Ceramic Ferrule |
30230G3 | FC/PC Multimode Connector, Ø230 µm Bore, SS Ferrule |
30240C | FC/PC Multimode Connector, Ø240 µm Bore, Ceramic Ferrule |
30240C1 | FC/PC Multimode Connector, Ø240 µm Bore, Ceramic Ferrule |
30240G3 | FC/PC Multimode Connector, Ø240 µm Bore, SS Ferrule |
30245G3 | FC/PC Multimode Connector, Ø245 µm Bore, SS Ferrule |
30250C | FC/PC Multimode Connector, Ø250 µm Bore, Ceramic Ferrule |
30250C1 | FC/PC Multimode Connector, Ø250 µm Bore, Ceramic Ferrule |
30250G3 | FC/PC Multimode Connector, Ø250 µm Bore, SS Ferrule |
30260C | FC/PC Multimode Connector, Ø260 µm Bore, Ceramic Ferrule |
30260C1 | FC/PC Multimode Connector, Ø260 µm Bore, Ceramic Ferrule |
30260G3 | FC/PC Multimode Connector, Ø260 µm Bore, SS Ferrule |
30270C | FC/PC Multimode Connector, Ø270 µm Bore, Ceramic Ferrule |
30270C1 | FC/PC Multimode Connector, Ø270 µm Bore, Ceramic Ferrule |
30270G3 | FC/PC Multimode Connector, Ø270 µm Bore, SS Ferrule |
30340C | FC/PC Multimode Connector, Ø340 µm Bore, Ceramic Ferrule |
30340C1 | FC/PC Multimode Connector, Ø340 µm Bore, Ceramic Ferrule |
30340G3 | FC/PC Multimode Connector, Ø340 µm Bore, SS Ferrule |
30380G3 | FC/PC Multimode Connector, Ø380 µm Bore, SS Ferrule |
30440C | FC/PC Multimode Connector, Ø440 µm Bore, Ceramic Ferrule |
30440C1 | FC/PC Multimode Connector, Ø440 µm Bore, Ceramic Ferrule |
30440G3 | FC/PC Multimode Connector, Ø440 µm Bore, SS Ferrule |
30450C | FC/PC Multimode Connector, Ø450 µm Bore, Ceramic Ferrule |
30450C1 | FC/PC Multimode Connector, Ø450 µm Bore, Ceramic Ferrule |
30450G3 | FC/PC Multimode Connector, Ø450 µm Bore, SS Ferrule |
30490G3 | FC/PC Multimode Connector, Ø490 µm Bore, SS Ferrule |
30500A1 | SC/PC Multimode Glue-On Connector, Ø494 µm Bore, LCP Ferrule |
30500C | FC/PC Multimode Connector, Ø500 µm Bore, Ceramic Ferrule |
30500C1 | FC/PC Multimode Connector, Ø500 µm Bore, Ceramic Ferrule |
30500G3 | FC/PC Multimode Connector, Ø500 µm Bore, SS Ferrule |
30640G3 | FC/PC Multimode Connector, Ø640 µm Bore, SS Ferrule |
30670G3 | FC/PC Multimode Connector, Ø670 µm Bore, SS Ferrule |
30720G3 | FC/PC Multimode Connector, Ø720 µm Bore, SS Ferrule |
30850G3 | FC/PC Multimode Connector, Ø850 µm Bore, SS Ferrule |
31130G2 | FC/PC Multimode Connector, Ø1130 µm Bore, SS Ferrule |
340M-CL | Fast Frame Rate VGA Monochrome Scientific Camera with Standard CCD Sensor, Camera Link |
340M-GE | Fast Frame Rate VGA Monochrome Scientific Camera with Standard CCD Sensor, GigE |
340M-USB | Fast Frame Rate VGA Monochrome Scientific Camera with Standard CCD Sensor, USB 3.0 |
340UV-CL | Fast Frame Rate VGA Monochrome Scientific Camera with UV-Enhanced CCD Sensor, Camera Link |
340UV-GE | Fast Frame Rate VGA Monochrome Scientific Camera with UV-Enhanced CCD Sensor, GigE |
340UV-USB | Fast Frame Rate VGA Monochrome Scientific Camera with UV-Enhanced CCD Sensor, USB 3.0 |
350110-A | Geltech™ Lens, f=6.24mm, AR Coated 350-600 |
350110-B | Geltech™ Lens, f=6.24mm, AR Coated 600-1050nm |
350110-C | Geltech™ Lens, f=6.24mm, AR Coated 1050-1550nm |
350140-B | f=1.45 mm, 0.55 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 600-1050 nm |
350140-C | f=1.45 mm, 0.55 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 1050-1600 nm |
350150-A | f=2.00 mm, 0.50 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 400-600 nm |
350150-B | f=2.00 mm, 0.50 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 650-1050 nm |
350150-C | f=2.00 mm, 0.50 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 1050-1600 nm |