USB Temperature and Humidity Sensor SoftwareThe following software packages are available: - Software: Software package with graphical user interface for operating the device in standard applications.
- Programming Reference: Legacy application notes for programming in LabVIEW, C++, C#, and Visual Basic.
- Archive: Previous release versions of the software.
Software | | |
---|
Description | This software is compatible with both revisions of Thorlabs' TSP01 Temperature and Humidity Sensor. This package also includes the instrument drivers for C, Visual Studio, and LabVIEW™ development environments. |  | Version | 2.1 | Filesize | 22.4 MB | Download |  | System Requirements | Windows® XP (32-bit), Windows® Vista (32- and 64-bit), Windows® 7 (32- and 64-bit), or Windows® 10 (32- and 64-bit) | Additional Software | TSP01 Sensors without the "RevB" label also require the installation of NI-VISA runtime. These are included on the TSP01 software CD and are also available on the NI Website. Sensors with the RevB label on the underside do not require this. |
TSP01 Temperature and Humidity Sensor | | |
---|
Description | These legacy application notes provide descriptions of programming functionality and sample code for TSP01 Loggers without the "RevB" label on the underside. When using a RevB device, please also refer to the full manual. |  | Version | 1.0 | Filesize | 2.8 MB | Download |  | Additional | Includes: TSP01 LabVIEW Programming Notes TSP01 Visual C++ Programming Notes TSP01 Visual C# Programming Notes TSP01 Visual Basic Programming Notes |
TSP01 with Scanning Slit Beam Profiler | | |
---|
Description | These legacy application notes provide descriptions of programming functionality and sample code for TSP01 Loggers without the "RevB" label on the underside in combination with Thorlabs' Scanning Slit Beam Profilers. When using a RevB device, please also refer to the full manual. |  | Version | 1.0 | Filesize | 2.3 MB | Download |  | Additional | Includes: BP209-VIS and TSP01 LabVIEW Programming Notes BP209-VIS and TSP01 Visual Basic Programming Notes |
Previous Software Release v1.3 | | |
---|
Description | This previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate. |  | Version | 1.3 | Filesize | 112 MB | Download |  | System Requirements | Windows® XP (32-bit), Windows® Vista (32- and 64-bit), Windows® 7 (32- and 64-bit), or Windows® 10 (32- and 64-bit) |
Previous Software Release v1.2 | | |
---|
Description | This previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate. |  | Version | 1.2 | Filesize | 121 MB | Download |  | System Requirements | Windows® XP (32-bit), Windows® Vista (32- and 64-bit), or Windows® 7 (32- and 64-bit) |
Previous Software Release v1.1 | | |
---|
Description | This previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate. | | Version | 1.1 | Filesize | 98.7 MB | Download |  | System Requirements | Windows® XP (32-bit), Windows® Vista (32- and 64-bit), or Windows® 7 (32- and 64-bit) |
Previous Software Release v1.0 | | |
---|
Description | This previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate. | | Version | 1.0 | Filesize | 99.0 MB | Download |  | |