Software for the SPDC810(N) Correlated Photon-Pair Source

This standalone Windows® application allows users to control Thorlabs' SPDC810 and SPDC810N Correlated Photon-Pair Sources.

  1. Software: Software for operating the SPDC810(N) Correlated Photon-Pair Source.
  2. Archive: Software for operating the SPDC810 Correlated Photon-Pair Source.
Software  
DescriptionSoftware for operating the SPDC810(N) Correlated Photon-Pair Source.
Version2.0.0
Filesize8.16 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows® 7 (32 or 64 Bit), 10 (32 or 64 Bit), or 11
Additional SoftwareMicrosoft .NET Framework 4.6.2 Full Profile or higher version is required. The install program will check and download the full profile from the internet if necessary.
Software  
DescriptionSoftware for operating the SPDC810 Correlated Photon-Pair Source.
Version0.1.0.0
Filesize16.7 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows® 7 or 10 (32 or 64 Bit)
Additional SoftwareMicrosoft .NET Framework 4.6.2 Full Profile or higher version is required. The install program will check and download the full profile from the internet if necessary.