Software for MIR Supercontinuum Laser

The following software package is available:

  1. Software: A Windows®-based GUI for operation of the SC4500 laser.
GUI  
DescriptionThis installer contains the control software for our SC4500 laser. It allows the laser to be powered on and off, provides a slider for changing the pump laser current, and includes temperature, oscillator, laser emission, and interlock indicators.
Version1.1.513.51
Filesize215 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® 7, 8.1, or 10 (32 Bit or 64 Bit)
1 GHz Processor
512 MB RAM
32 Bit: 850 MB of Available Hard Drive Space
64 Bit: 2 GB of Available Hard Drive Space