SC10 Benchtop Shutter Controller DownloadThis software package is used to operate the SC10 Benchtop Shutter controller and includes a GUI, drivers, and LabVIEW™/C++ SDK for secondary development. - Software: Software package with GUI and drivers to control the SC10, as well as an SDK for third-party development.
- Firmware: Firmware Update for Compatibility with the SH1 Ø1" Shutter.
- Archive: The previous version of the software.
| Firmware | | |
|---|
| Description | The firmware of the SC10 has been updated to address compatibility issues with our SH1 Shutter. For units purchased prior to October 2012, this firmware update ensures compatibility with both SH1(/M) and the previous-generation SH05(/M) shutters. This update addresses a bug in the software communica | | | Version | 1.07 | | Filesize | 2,827 kB | | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | | System Requirements | The SC10 features a serial port for connection to a PC. In order to install the firmware update, a computer with a serial port is required. Alternately, a USB to serial adapter can be used. |
| Version 1.0 | | |
|---|
| Description | The previous version of the software package for the SC10 Benchtop Shutter Controller. | | | Version | 1.0 | | Filesize | 79 MB | | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | | System Requirements | Pentium Class Processor or Newer and Windows® 98 or Newer. Not Compatible with 64-bit Windows. | | Additional Software | National Instruments™ VISA and IVI Runtime Software (included in download file). | |