Software for S4FC High-Power FP Laser Sources

The following package is available:

  1. Software: Software package with GUI and drivers to control Thorlabs' S4FC Visible and NIR Laser Sources.
  2. Archive: Our former-generation software packages.
S4FC Software Version 2.0.1  
DescriptionSoftware package to operate Thorlabs' S4FC fiber-coupled laser sources, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development
Version2.0.1
Filesize6.15 MB
Download
ReadMe
License
System RequirementsThis software was verified with the following platforms:
  • Windows® 7 (32-bit Version)
  • Windows® 7 x64 Edition (64-bit Version)
  • Windows® 10 (32-bit Version)
  • Windows® 10 x64 Edition (64-bit Version)
  • Additional SoftwareMicrosoft® .Net Framework 4.0 Client Profile or higher version is required. The install program will check and download the full profile from the internet if necessary.

    S4FC Software Version 2.0.0

    S4FC Software Version 2.0.0  
    DescriptionSoftware package for control of the S4FC Benchtop Laser Sources.
    Version2.0.0
    Filesize6.14 MB
    Download
    ReadMe
    License
    System RequirementsWindows® 7; Windows 8.0 or 8.1; Windows 10
    Additional SoftwareMicrosoft® .NET Framework 4.0 is required.

    S4FC Software Version 1.1.0

    S4FC Software Version 1.1.0  
    DescriptionSoftware package for control of the S4FC Benchtop Laser Sources.
    Version1.1.0
    Filesize51.2 MB
    Download
    ReadMe
    System RequirementsWindows® XP, Service Pack 3; Windows 7; Windows 8.0 or 8.1; Windows 10
    Additional SoftwareMicrosoft® .NET Framework 4.0 is required.