アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

Software for Thorlabs' Optical Delay Lines

The ODL software package is GUI driven for reading and controlling the stage position, speed, and acceleration, as well as executing scan sequences. It accepts input in units of millimeters or picoseconds and can perform relative or absolute stage movements. Scans at discrete steps over a user-defined range can be initiated from the software or by using internal starts or external trigger signals supplied to the controller. The controller will initiate a trigger pulse upon completion of an initiated optical delay scan scan for further processing.

  1. Software: The GUI for operating our Optical Delay Lines
  2. Archive: Our former-generation ODL-FS software package for ODL-FS optical delay lines.
Software  
DescriptionThe ZIP file below contains installers for each of our optical delay lines. Please be sure to install the ODL Software package corresponding to the ODL stage in use. A link to the Kinesis software download is provided below.
Version1.0.10
Filesize826 MB
Download
ReadMe
License
Additional SoftwareThorlabs' Kinesis software can be used to drive the translation stage directly without scanning functionality. It is available for download here.
Archive  
DescriptionThis software package is compatible with our former-generation ODL-FS optical delay kits. It is designed for reading and controlling the stage position, speed, and acceleration, as well as executing scan sequences.
Version3.2.0
Filesize169 MB
Download
ReadMe
License
Additional SoftwareThis package requires Thorlabs' APT software, which can be downloaded here.
ログイン  |   マイアカウント  |   Contacts  |   Careers  |   個人情報保護方針  |   ホーム  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Europe | Asia | China
Copyright © 1999-2021 Thorlabs, Inc.
Sales: +81-3-6915-7701
Tech Supports: +81-3-6915-7701


High Quality Thorlabs Logo 1000px:Save this Image