The Latest Firmware for the MX10A and MX40AThe Remote Control Tool is an example of an application for the Windows® operating system that enables computer control of the MX10A or MX40A via the USB or RS-232 port. This application is provided for testing, demonstration, and instructional purposes, and it can also be used as the basis for developing custom applications. Please contact Tech Support if you would like to request assistance, the source code, or if you are interested in information about other options for controlling the MX10A or MX40A. For example, we would be happy to send you a document describing control via RS-232 using LabVIEW™. In addition, we can provide the documentation of and source code for simple projects our developers have created to demonstrate control using Python for Windows, via both RS-232 and USB, and using C# for Windows, via USB.
|