MC2000 Software and Firmware UpdateThe software package offered below includes the necessary drivers to control the MC2000 and is compatible with the latest version of the MC2000 firmware. The MC2000 hardware has been revised several times, and each revision requires different firmware versions. All units from hardware series 1.0 and 2.0 are out of warranty, and are no longer compatible with the latest firmware. - Software: Software package with driver installation.
- Firmware: The latest version of the firmware upgrade, which allows for compatibility with the complete assortment of chopper blades available.
- Drivers: USB Driver Compatible with the MC2000.
Firmware | | |
---|
Description | This is the latest version of the MC2000 Chopper firmware. Please note that the system must remain powered on and in an idle state until the firmware update is complete. This update is not compatible with hardware series 1.0 or 2.0. | | Version | 4.15 | Filesize | 173 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | Please note that the firmware will update to version 3.15 for hardware series 3.0 devices, and the firmware will update to version 4.15 for hardware series 4.0 devices. Both incorporate the same updates and system functionality. |
Drivers | | |
---|
Description | The USB Driver for the MC2000 Chopper for remote control of the device via a PC. | | Filesize | 1.76 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | |