アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

Software for Thorlabs' Beam Profilers and M2 Measurement Systems

The following software packages are available:

  1. Software: Software package with driver and graphical user interface for operating the device in standard applications.
  2. Firmware: Firmware Update for the BP209 Scanning-Slit Beam Profilers.
  3. Programming Reference: Application notes for programming in LabVIEW™, C++, C#, and Visual Basic.
  4. Archive: Previous versions of Thorlabs Beam Installation Package for 32 Bit and 64 Bit Windows®.
Software  
DescriptionThorlabs Beam Installation Package for 32 Bit and 64 Bit Windows.
Version7.0.4133.305
Filesize238 MB
Download
ReadMe
License
System RequirementsWindows 7, 8, and 10 are supported. Click here for recommended system requirements for our Beam software.
Additional SoftwareNational Instruments® VISA Runtime Engine 5.2 or Higher Required (5.4 is Included in the Software Package)
Firmware Update for BP209 Beam Profilers  
DescriptionThis is a firmware update for the BP209 scanning-slit beam profilers to correct an error that made it possible to downgrade the firmware to versions where the hardware was not supported. This has been fixed and the firmware updater now matches the hardware version to the latest supported firmware.
Version1.3
Filesize6.6 MB
Download
ReadMe

Camera and Scanning-Slit Beam Profilers

Camera and Scanning-Slit Beam Profilers  
DescriptionThese application notes provide descriptions of programming functionality and sample code for Thorlabs' Beam Profilers and M2 Measurement Systems. The ZIP archive contains four PDF reference documents.
Version1.0
Filesize3.9 MB
Download
AdditionalIncludes:
BC106 LabVIEW Programming Notes
BC106 Visual C++ Programming Notes
BC106 Visual C# Programming Notes
BC106 Visual Basic Programming Notes

Scanning-Slit Beam Profiler with TSP01

Scanning-Slit Beam Profiler with TSP01  
DescriptionThese application notes provide descriptions of programming functionality and sample code for using Thorlabs' Scanning-Slit Beam Profilers in combination with our TSP01 Temperature and Humidity Sensor. The ZIP archive contains two PDF reference documents.
Version1.0
Filesize2.3 MB
Download
AdditionalIncludes:
BP209-VIS and TSP01 LabVIEW Programming Notes
BP209-VIS and TSP01 Visual Basic Programming Notes

Software Version 6.2

Software Version 6.2  
DescriptionThorlabs Beam Installation Package for 32 Bit and 64 Bit Windows.
Version6.2
Filesize186 MB
Download
ReadMe
License
Change Log
System RequirementsWindows XP SP2, Vista, 7, and 8 are supported. Click here for recommended system requirements for our Beam software.
Additional SoftwareNational Instruments® VISA Runtime Engine 5.2 or Higher Required (5.4 is Included in the Software Package)

Software Version 6.0

Software Version 6.0  
DescriptionThorlabs Beam Installation Package for 32 Bit and 64 Bit Windows.
Version6.0
Filesize189 MB
Download
ReadMe
License
Change Log
System RequirementsWindows XP (32-bit Version), Windows Vista, Windows 7 or Windows 8. Monitor resolution minimum 1024 x 768 pixel (≥16 bit color depth); USB 2.0 port; Processor: Pentium 4 ≥ 2.6 GHz, 3.0 GHz Intel or A64 3000+ AMD; 1.0 GB RAM
Additional SoftwareNational Instruments® VISA Runtime Engine 5.2 required (included in software package)

Software Version 5.1

Software Version 5.1  
DescriptionSoftware package with driver and graphical user interface for operating the device in standard applications.
Version5.1
Filesize213 MB
Download
ReadMe
License
Change Log
System RequirementsWindows XP (32-bit Version), Windows Vista, Windows 7 or Windows 8. Monitor resolution minimum 1024 x 768 pixel (≥16 bit color depth); USB 2.0 port; Processor: Pentium 4 ≥ 2.6 GHz, 3.0 GHz Intel or A64 3000+ AMD; 1.0 GB RAM
Additional SoftwareNational Instruments® VISA Runtime Engine 5.2 required (included in software package)
ログイン  |   マイアカウント  |   Contacts  |   Careers  |   個人情報保護方針  |   ホーム  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Europe | Asia | China
Copyright © 1999-2021 Thorlabs, Inc.
Sales: +81-3-6915-7701
Tech Supports: +81-3-6915-7701


High Quality Thorlabs Logo 1000px:Save this Image