Thorlabs PM102 Power Meter Interface with External Readout - Firmware Changelog --------------------------------------------------------------------------- This firmware is a device internal program for PM102 Optical Power Meters series. The following devices are supported: PM102, PM102A and PM102U Installation Instruction ------------------------ In order to update the PM102 firmware, the firmware image (file extension *.dfu) and the Thorlabs Optical Power Monitor are required. Thorlabs Optical Power Monitor enables the user to upload a firmware image to the PM102. You will find it installed to your computer after downloading and installing the Thorlabs Power Meter Software package from our web site. There (tab "Firmware") the up-to-date firmware image can be found as well. Please download it and remember the location on your computer where you saved it to. 1. Connect the PM102 with the supplied USB cable to the computer with Thorlabs Power Meter Software package installed. The computer recognizes the connected device and installs the required driver software. 2. Start the "Thorlabs Optical Power Monitor" from Startmenu > All Programs > Thorlabs > Power Meter Optical Power Monitor > Thorlabs Optical Power Monitor 3. In the main window select the tab "Help". Then click under "Options" > Tools > Update > Firmware Update Tool 4. Click Browse to select the downloaded *.dfu file, then Select and Next > to continue. 5. In the Select Target Device the PM102 should be listed. Select the PM102 and click Start. 6. The Optical Power Monitor switches the PM102 to DFU upload mode and begins to transfer the firmware image. The progress can be observed in the Optical Power Monitor. Do NOT interrupt the process, this may cause your PM102 to become inoperable! 7. When the transfer has completed click Finish. The PM400 reboots with the new firmware. Changelog --------- Apr.14.2024 V1.1.0 - BUGFIX: Data loss of Customer Calibration in rare heavy load reading case - BUGFIX: Fixed bug in bitmask calculation for GPIO pins - UPDATE: Update software libraries to recent versions - UPDATE: SCPI Parser to recent version - BUGFIX: Array measure SCPI commands - BUGFIX: Change adapter type when no sensor connected results in sensor connected state Nov.25.2019 Release V1.0.0