アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

5 New Products in the Light Accessories Family!«« View All New Products
«« View ByCategory
Thorlabs offers a variety of light accessories for labs. Available are laser safety accessories such as laser glasses, laser safety curtains, beam blocks, and shutters. For broadband, non-laser light, we offer blackout curtains, optical enclosures, and a variety of blackout materials. Covers and laser beam alignment aids are available for our lens tubes and cage systems. Our high-reflectance PTFE sheets are ideal for UV sterilization chambers or integrating boxes. ESD protection accessories are also available to reduce the risk of damaging sensitive electronics when handling them.
 (View Product Family)
2 New Products!
PMR10R2
PTFE Diffuse Reflector Sheet, 33 cm x 12 m, 0.75 mm Thick
PMR10R2- PTFE Diffuse Reflector Sheet, 33 cm x 12 m, 0.75 mm Thick RELEASED: June 17, 2020
PMR10P1
PTFE Diffuse Reflector Sheet with Adhesive Backing, 33 cm x 33 cm, 0.75 mm Thick
PMR10P1- PTFE Diffuse Reflector Sheet with Adhesive Backing, 33 cm x 33 cm, 0.75 mm Thick RELEASED: June 17, 2020
Cage System Covers (View Product Family)
3 New Products!
C60L24
60 mm Cage System Cover, 24" Long, Pack of 4
C60L24- 60 mm Cage System Cover, 24" Long, Pack of 4 RELEASED: May 13, 2020
C30L24
30 mm Cage System Cover, 24" Long, Pack of 4
C30L24- 30 mm Cage System Cover, 24" Long, Pack of 4 RELEASED: May 13, 2020
C16L24
16 mm Cage System Cover, 24" Long, Pack of 4
C16L24- 16 mm Cage System Cover, 24" Long, Pack of 4 RELEASED: May 13, 2020