アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

21 New Products in the Actuators & Adjusters Family!«« View All New Products
«« View ByCategory
We offer a wide range of adjustment screws, micrometers, and kinematic positioners to meet the needs of various applications. Our selection of motorized actuators include high-load, high-precision piezo inertia and stepper motor actuators as well as DC servo actuators. The piezoelectric actuators include modular, screw, and replaceable-tip piezo actuators, as well as piezo inertia actuators. Our selection of piezo chips and stacks includes co-fired chips, co-fired stacks, and discrete stacks.
M4 x 0.25 Fine Adjusters with Side Torque Holes (View Product Family)
6 New Products!
F4MST8
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 8 mm Long
F4MST8- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 8 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST25
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 25 mm Long
F4MST25- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 25 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST20
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 20 mm Long
F4MST20- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 20 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST15
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 15 mm Long
F4MST15- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 15 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST12
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 12 mm Long
F4MST12- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 12 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST10
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 10 mm Long
F4MST10- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 10 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
Discrete Piezo Ring Stacks, 150 V (View Product Family)
1 New Product!
PK44M3B8P2
Dicrete Piezo Ring Stack, 150 V, 15.0 µm Displacement, 15.0 mm OD, 9.0 mm ID, 13.5 mm Long, Two Flat End Plates
PK44M3B8P2- Dicrete Piezo Ring Stack, 150 V, 15.0 µm Displacement, 15.0 mm OD, 9.0 mm ID, 13.5 mm Long, Two Flat End Plates RELEASED: March 12, 2020 - Customer Inspired Product!
Piezo Ring Chips, 150 V (View Product Family)
2 New Products!
PA44M3KW
Piezo Ring Chip, 150 V, 3.9 µm Displacement, 15.0 mm OD, 9.0 mm ID, 3.2 mm Long, Pre-Attached Wires
PA44M3KW- Piezo Ring Chip, 150 V, 3.9 µm Displacement, 15.0 mm OD, 9.0 mm ID, 3.2 mm Long, Pre-Attached Wires RELEASED: March 12, 2020 - Customer Inspired Product!
PA44M3K
Piezo Ring Chip, 150 V, 3.9 µm Displacement, 15.0 mm OD, 9.0 mm ID, 3.2 mm Long, Bare Electrodes
PA44M3K- Piezo Ring Chip, 150 V, 3.9 µm Displacement, 15.0 mm OD, 9.0 mm ID, 3.2 mm Long, Bare Electrodes RELEASED: March 12, 2020 - Customer Inspired Product!
3/8"-100 Lock Nuts (View Product Family)
2 New Products!
POLARIS-LN4
3/8"-100 Lock Nut, 13 mm Hex, Stainless Steel
POLARIS-LN4- 3/8"-100 Lock Nut, 13 mm Hex, Stainless Steel RELEASED: February 13, 2020
LN38100
3/8"-100 Lock Nut, Knurled, Phosphor Bronze
LN38100- 3/8"-100 Lock Nut, Knurled, Phosphor Bronze RELEASED: February 13, 2020
3/8"-100 Threaded Bushings (View Product Family)
2 New Products!
F38SSN2P
Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.57" Long
F38SSN2P- Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.57" Long RELEASED: February 13, 2020
F38SSN1P
Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.63" Long
F38SSN1P- Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.63" Long RELEASED: February 13, 2020
3/8"-100 Removable Adjustment Knobs (View Product Family)
2 New Products!
F38SSK1L
Ø0.85" 3/8"-100 Removable Adjuster Knob
F38SSK1L- Ø0.85" 3/8"-100 Removable Adjuster Knob RELEASED: February 13, 2020
F38SSK1
Ø0.60" 3/8"-100 Removable Adjuster Knob
F38SSK1- Ø0.60" 3/8"-100 Removable Adjuster Knob RELEASED: February 13, 2020
3/8"-100 Fine Hex Adjusters (View Product Family)
4 New Products!
F38SS200
Fine Hex Adjuster, 3/8"-100, 2.0" Long
F38SS200- Fine Hex Adjuster, 3/8"-100, 2.0" Long RELEASED: February 13, 2020
F38SS150
Fine Hex Adjuster, 3/8"-100, 1.5" Long
F38SS150- Fine Hex Adjuster, 3/8"-100, 1.5" Long RELEASED: February 13, 2020
F38SS100
Fine Hex Adjuster, 3/8"-100, 1.0" Long
F38SS100- Fine Hex Adjuster, 3/8"-100, 1.0" Long RELEASED: February 13, 2020
F38SS075
Fine Hex Adjuster, 3/8"-100, 0.75" Long
F38SS075- Fine Hex Adjuster, 3/8"-100, 0.75" Long RELEASED: February 13, 2020
High-Load Stepper Motor Actuator with 25 mm Travel (View Product Family)
1 New Product!
DRV225
25 mm Trapezoidal Stepper Motor Drive
DRV225- 25 mm Trapezoidal Stepper Motor Drive RELEASED: January 22, 2020
Vacuum-Compatible Piezoelectric Inertia Actuator, 13 mm Travel  (View Product Family)
1 New Product!
PIA13VF
Vacuum-Compatible Piezo Inertia Actuator, 13 mm Travel, Mounting: 3/8"-40 Thread and Ø3/8" Barrel
PIA13VF- Vacuum-Compatible Piezo Inertia Actuator, 13 mm Travel, Mounting: 3/8"-40 Thread and Ø3/8" Barrel RELEASED: January 03, 2020 - Customer Inspired Product!