アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

6 New Products in the Polarization Instrumentation Family!«« View All New Products
«« View ByCategory
This page features the optics and instrumentation necessary to control and measure the polarization of light. Our free-space and fiber-coupled polarimeters can measure any state of polarization (SOP) on the Poincaré sphere.
1" (25.4 mm) Polarizing Beamsplitter Cubes (View Product Family)
1 New Product!
PBS255
1" Polarizing Beamsplitter Cube, 700 - 1300 nm
PBS255- 1" Polarizing Beamsplitter Cube, 700 - 1300 nm RELEASED: November 25, 2019 - Customer Inspired Product!
Cube-Mounted Polarizing Beamsplitting Cubes (View Product Family)
2 New Products!
CCM1-PBS255/M
30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap
CCM1-PBS255/M- 30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap RELEASED: November 25, 2019 - Customer Inspired Product!
CCM1-PBS255
30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap
CCM1-PBS255- 30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap RELEASED: November 25, 2019 - Customer Inspired Product!
Exulus Spatial Light Modulators with WUXGA Resolution (View Product Family)
1 New Product!
EXULUS-HD3
Spatial Light Modulator, 1920 x 1200, 650 - 1100 nm, Universal 8-32 / M4 Taps
EXULUS-HD3- Spatial Light Modulator, 1920 x 1200, 650 - 1100 nm, Universal 8-32 / M4 Taps RELEASED: November 12, 2019 - Customer Inspired Product!
Liquid Crystal Tunable Filter, Fixed Narrow Bandwidth, Visible Wavelengths (View Product Family)
2 New Products!
KURIOS-XL1/M
Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, M4 Taps
KURIOS-XL1/M- Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, M4 Taps RELEASED: November 07, 2019
KURIOS-XL1
Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, 8-32 Taps
KURIOS-XL1- Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, 8-32 Taps RELEASED: November 07, 2019


ログイン  |   マイアカウント  |   Contact Us  |   Careers  |   個人情報保護方針  |   ホーム  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Europe | Asia | China
Copyright © 1999-2020 Thorlabs, Inc.
Sales: +81-3-6915-7701
Tech Supports: +81-3-6915-7701


High Quality Thorlabs Logo 1000px:Save this Image