アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

17 New Products in the Detectors Family!«« View All New Products
«« View ByCategory
Thorlabs' photodetectors are capable of detecting light throughout the UV, VIS, NIR, IR, and THz spectral regions. Our photodetectors feature sensors that enable properties such as intensity, power, intensity distribution, wavefront shape, energy, and wavelength to be measured. We offer unmounted photodiodes as well as amplified, biased, and avalanche photodetectors. Thermal power detectors are available unmounted, mounted on a PCB, or mounted on an aluminum plate. Also available are position-detecting sensors, integrating spheres, and an acoustic detection module.
10 GHz Photoreceivers (View Product Family)
1 New Product!
RXM10BF
Multimode Ultrafast Receiver, 750 - 1650 nm, 40 kHz - 10 GHz, FC/PC
RXM10BF- Multimode Ultrafast Receiver, 750 - 1650 nm, 40 kHz - 10 GHz, FC/PC RELEASED: August 26, 2020
Post-Mountable Viewing Screens (View Product Family)
2 New Products!
EDU-VS2/M
Post-Mountable White Polystyrene Viewing Screen, 75 mm x 75 mm
EDU-VS2/M- Post-Mountable White Polystyrene Viewing Screen, 75 mm x 75 mm RELEASED: August 20, 2020
EDU-VS2
Post-Mountable White Polystyrene Viewing Screen, 2.95" x 2.95"
EDU-VS2- Post-Mountable White Polystyrene Viewing Screen, 2.95" x 2.95" RELEASED: August 20, 2020
10 GHz Amplified Photoreceiver Modules (View Product Family)
1 New Product!
RX10BF
Multimode Photoreceiver Module, 750 - 1650 nm, 40 kHz - 10 GHz, FC/PC
RX10BF- Multimode Photoreceiver Module, 750 - 1650 nm, 40 kHz - 10 GHz, FC/PC RELEASED: August 17, 2020
Evaluation Board for 400 MHz Balanced Detector (View Product Family)
1 New Product!
PDBEVAL1
Evaluation Board for PDB770C Balanced Detector
PDBEVAL1- Evaluation Board for PDB770C Balanced Detector RELEASED: August 04, 2020
400 MHz Balanced Amplified Photodetector (View Product Family)
1 New Product!
PDB770C
400 MHz Balanced Amplified Detector, 950 - 1650 nm, FC/APC
PDB770C- 400 MHz Balanced Amplified Detector, 950 - 1650 nm, FC/APC RELEASED: August 04, 2020
Tungsten Pinholes (View Product Family)
8 New Products!
P5W
Ø1" Mounted Pinhole, 5 ± 1 µm Pinhole Diameter, Tungsten
P5W- Ø1" Mounted Pinhole, 5 ± 1 µm Pinhole Diameter, Tungsten RELEASED: August 03, 2020
P10W
Ø1" Mounted Pinhole, 10 ± 1 µm Pinhole Diameter, Tungsten
P10W- Ø1" Mounted Pinhole, 10 ± 1 µm Pinhole Diameter, Tungsten RELEASED: August 03, 2020
P50W
Ø1" Mounted Pinhole, 50 ± 3 µm Pinhole Diameter, Tungsten
P50W- Ø1" Mounted Pinhole, 50 ± 3 µm Pinhole Diameter, Tungsten RELEASED: July 24, 2020
P500W
Ø1" Mounted Pinhole, 500 ± 10 µm Pinhole Diameter, Tungsten
P500W- Ø1" Mounted Pinhole, 500 ± 10 µm Pinhole Diameter, Tungsten RELEASED: July 24, 2020
P25W
Ø1" Mounted Pinhole, 25 ± 2 µm Pinhole Diameter, Tungsten
P25W- Ø1" Mounted Pinhole, 25 ± 2 µm Pinhole Diameter, Tungsten RELEASED: July 24, 2020
P200W
Ø1" Mounted Pinhole, 200 ± 6 µm Pinhole Diameter, Tungsten
P200W- Ø1" Mounted Pinhole, 200 ± 6 µm Pinhole Diameter, Tungsten RELEASED: July 24, 2020
P100W
Ø1" Mounted Pinhole, 100 ± 4 µm Pinhole Diameter, Tungsten
P100W- Ø1" Mounted Pinhole, 100 ± 4 µm Pinhole Diameter, Tungsten RELEASED: July 24, 2020
P1000W
Ø1" Mounted Pinhole, 1000 ± 10 µm Pinhole Diameter, Tungsten
P1000W- Ø1" Mounted Pinhole, 1000 ± 10 µm Pinhole Diameter, Tungsten RELEASED: July 24, 2020
Two-Camera Mounts for Microscopes (View Product Family)
2 New Products!
2CM2
Two-Camera Mount for Microscopes, 30 mm Cage Mount Compatible
2CM2- Two-Camera Mount for Microscopes, 30 mm Cage Mount Compatible RELEASED: July 31, 2020
2CM1
Two-Camera Mount for Microscopes, 60 mm Cage Mount Compatible
2CM1- Two-Camera Mount for Microscopes, 60 mm Cage Mount Compatible RELEASED: July 31, 2020
Bandwidth: 1 MHz to 2.5 GHz with Fast Monitor Output
 (View Product Family)
1 New Product!
PDB482C-AC
Fiber-Coupled Balanced Amp. Photodetector, 2.5 GHz, InGaAs, 1060 nm, AC Coupled
PDB482C-AC- Fiber-Coupled Balanced Amp. Photodetector, 2.5 GHz, InGaAs, 1060 nm, AC Coupled RELEASED: July 29, 2020