アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

6 New Products in the Incoherent Sources Family!«« View All New Products
«« View ByCategory
Our Incoherent Sources include unmounted LEDs, mounted LEDs, collimated LEDs, LED light sources, superluminescent diodes, and broadband light sources. Our collimated LEDs are particularly popular and are compatible with many microscopes. Versions are available with center wavelengths from the UV into the NIR or that emit white light.
UV Mounted LEDs (365 - 405 nm)
 (View Product Family)
2 New Products!
M365L3
365 nm, 880 mW (Min) Mounted LED, 1000 mA
M365L3- 365 nm, 880 mW (Min) Mounted LED, 1000 mA RELEASED: September 14, 2020
M385L3
385 nm, 1240 mW (Min) Mounted LED, 1000 mA
M385L3- 385 nm, 1240 mW (Min) Mounted LED, 1000 mA RELEASED: August 24, 2020
UV LEDs (365 - 405 nm) (View Product Family)
1 New Product!
M395D4
395 nm, 1420 mW (Min) LED on Metal-Core PCB, 1400 mA
M395D4- 395 nm, 1420 mW (Min) LED on Metal-Core PCB, 1400 mA RELEASED: August 17, 2020
810 nm Superluminescent Diodes (View Product Family)
1 New Product!
SLD810S
15 mW SLD, CWL = 810 nm, 30 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC
SLD810S- 15 mW SLD, CWL = 810 nm, 30 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC RELEASED: August 06, 2020
Single-Color UV LEDs (255 - 385 nm) (View Product Family)
1 New Product!
LED255W
255 nm LED with Window, 0.4 mW, TO-39
LED255W- 255 nm LED with Window, 0.4 mW, TO-39 RELEASED: July 30, 2020
Power Supply with Cable for LD1255R Driver (View Product Family)
1 New Product!
LD1255-SUPPLY
Cable and LDS12B Power Supply Bundle for LD1255R Driver
LD1255-SUPPLY- Cable and LDS12B Power Supply Bundle for LD1255R Driver RELEASED: July 06, 2020