アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

8 New Products in the Test & Measurement Family!«« View All New Products
«« View ByCategory
Thorlabs offers the PRO8 modular test and measurement platform in a 2-slot and 8-slot version. Various preconfigured systems are offered, most with a preconfigured laptop, thereby providing an out-of-the-box solution. We also offer a Fourier-Transform Optical Spectrum Analyzer, dispersion measurement system, broadband light sources, and other devices.
Power Supply with Cable for LD1255R Driver (View Product Family)
1 New Product!
LD1255-SUPPLY
Cable and LDS12B Power Supply Bundle for LD1255R Driver
LD1255-SUPPLY- Cable and LDS12B Power Supply Bundle for LD1255R Driver RELEASED: July 06, 2020
Single-Color Warm Visible Mounted LEDs (590 - 730 nm)
 (View Product Family)
1 New Product!
M595L4
595 nm, 820 mW (Min) Mounted LED, 1500 mA
M595L4- 595 nm, 820 mW (Min) Mounted LED, 1500 mA RELEASED: June 12, 2020
Single-Color UV LEDs (260 - 385 nm) (View Product Family)
2 New Products!
LED265W2
265 nm LED with Window, 1.6 mW, TO-39
LED265W2- 265 nm LED with Window, 1.6 mW, TO-39 RELEASED: May 14, 2020
LED310W
310 nm LED with Window, 1.5 mW, TO-39
LED310W- 310 nm LED with Window, 1.5 mW, TO-39 RELEASED: April 27, 2020
930 nm Superluminescent Diodes (View Product Family)
2 New Products!
SLD930S-A40W
40 mW SLD, CWL = 930 nm, 45 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC
SLD930S-A40W- 40 mW SLD, CWL = 930 nm, 45 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC RELEASED: May 01, 2020
SLD930P-A40W
40 mW SLD, CWL = 930 nm, 45 nm 3 dB BW, Butterfly Pkg., PM Fiber, FC/APC
SLD930P-A40W- 40 mW SLD, CWL = 930 nm, 45 nm 3 dB BW, Butterfly Pkg., PM Fiber, FC/APC RELEASED: May 01, 2020
Tube Lenses for Widefield Imaging
 (View Product Family)
1 New Product!
TTL200-UVB
Tube Lens, f = 200 mm, ARC: 240 - 360 nm, External M32 x 0.5 and SM1.5 Threads
TTL200-UVB- Tube Lens, f = 200 mm, ARC: 240 - 360 nm, External M32 x 0.5 and SM1.5 Threads RELEASED: April 20, 2020
Single-Color Warm Visible LEDs (590 - 730 nm)
 (View Product Family)
1 New Product!
M595D3
595 nm, 820 mW (Min) LED on Metal-Core PCB, 1500 mA
M595D3- 595 nm, 820 mW (Min) LED on Metal-Core PCB, 1500 mA RELEASED: April 17, 2020