アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

11 New Products in the Fiber Lab Supplies Family!«« View All New Products
«« View ByCategory
Fiber lab supplies include fiber connectors for single mode or multimode optical fiber. Other termination supplies include bare ferrules, furcation tubing, connector caps, polishing supplies, epoxy, fiber cleavers, termination tools, and termination kits.

We also offer splicing supplies including splice-ready connectors and temporary clamshell splices. We offer a full line of cleaning and inspection tools, as well as terminators, mating sleeves, and termination adapters.
Optic Surface Imperfection (Scratch-Dig) Panels (View Product Family)
2 New Products!
MOTP-MIL
Scratch-Dig Panel, MIL-O-13830A Standard
MOTP-MIL- Scratch-Dig Panel, MIL-O-13830A Standard RELEASED: March 25, 2020
MOTP-ISO
Scratch-Dig Panel, ISO 10110-7 Standard
MOTP-ISO- Scratch-Dig Panel, ISO 10110-7 Standard RELEASED: March 25, 2020
Fiber Combiner Loading Fixture - Optional (View Product Family)
1 New Product!
GPXCFXL
Fiber Combiner Loading Fixture for Vytran Glass Processors, Left Side
GPXCFXL- Fiber Combiner Loading Fixture for Vytran Glass Processors, Left Side RELEASED: January 31, 2020
Inserts for Fiber Holding Blocks - Two Top and Two Bottom Required (View Product Family)
3 New Products!
VHV550
Bottom V-Groove Insert for Fiber Holding Blocks, Ø367 µm - Ø733 µm Coating
VHV550- Bottom V-Groove Insert for Fiber Holding Blocks, Ø367 µm - Ø733 µm Coating RELEASED: January 20, 2020
VHV400
Bottom V-Groove Insert for Fiber Holding Blocks, Ø266 µm - Ø533 µm Coating
VHV400- Bottom V-Groove Insert for Fiber Holding Blocks, Ø266 µm - Ø533 µm Coating RELEASED: January 20, 2020
VHV250
Bottom V-Groove Insert for Fiber Holding Blocks, Ø167 µm - Ø333 µm Coating
VHV250- Bottom V-Groove Insert for Fiber Holding Blocks, Ø167 µm - Ø333 µm Coating RELEASED: January 20, 2020
Mold Assemblies - One Required for Manual Fiber Recoaters (View Product Family)
3 New Products!
RM600UVA
Recoater Mold Assembly with UV LEDs, Ø600 µm Coating, 50 mm Max Recoat Length
RM600UVA- Recoater Mold Assembly with UV LEDs, Ø600 µm Coating, 50 mm Max Recoat Length RELEASED: January 20, 2020
RM430UVA
Recoater Mold Assembly with UV LEDs, Ø430 µm Coating, 50 mm Max Recoat Length
RM430UVA- Recoater Mold Assembly with UV LEDs, Ø430 µm Coating, 50 mm Max Recoat Length RELEASED: January 20, 2020
RM280UVA
Recoater Mold Assembly with UV LEDs, Ø280 µm Coating, 50 mm Max Recoat Length
RM280UVA- Recoater Mold Assembly with UV LEDs, Ø280 µm Coating, 50 mm Max Recoat Length RELEASED: January 20, 2020
Fiber Recoater for Manual Mold Assembly and Manual Recoat Injector (View Product Family)
1 New Product!
PTR403B
Fiber Recoater with Manual Mold Assembly and Manual Recoat Injector with Handset Controller, 50 mm Max Fiber Recoat Length
PTR403B- Fiber Recoater with Manual Mold Assembly and Manual Recoat Injector with Handset Controller, 50 mm Max Fiber Recoat Length RELEASED: January 20, 2020
Fiber Recoater for Manual Mold Assembly and Automatic Recoat Injector (View Product Family)
1 New Product!
PTR403
Fiber Recoater with Manual Mold Assembly and Automatic Recoat Injector with Handset Controller, 50 mm Max Fiber Recoat Length
PTR403- Fiber Recoater with Manual Mold Assembly and Automatic Recoat Injector with Handset Controller, 50 mm Max Fiber Recoat Length RELEASED: January 20, 2020