アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

31 New Products in the Collimation / Coupling Family!«« View All New Products
«« View ByCategory
FiberPorts can be used to provide a stable platform for coupling light into and out of FC/PC, FC/APC, or SMA terminated fiber with five or six directional adjustments. The Fiber Launch Platforms are ideal for coupling a free space laser into a single mode, multimode, or polarization-maintaining fiber. The U-Benches are based on the stable FiberBench platform with a FiberPort on either end. They allow for easy access to the optical beam and are ideal for fiber-to-fiber applications that incorporate multiple components and require the utmost in stability. Thorlabs also offers a range of fixed and adjustable collimation packages for collimating a laser beam from the end of an FC/PC, FC/APC, or SMA connectorized fiber while maintaining diffraction-limited performance at the design wavelength.
EFL = 4.xx mm (View Product Family)
2 New Products!
C453TMD-B
f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C453TMD-B- f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354453-B
f = 4.6 mm, NA = 0.5, Unmounted Aspehric Lens, ARC: 600 - 1050 nm
354453-B- f = 4.6 mm, NA = 0.5, Unmounted Aspehric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 11.00 mm (View Product Family)
4 New Products!
C397TMD-B
f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C397TMD-B- f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
C061TMD-B
f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C061TMD-B- f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
355397-B
f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
355397-B- f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354061-B
f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
354061-B- f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 5.xx mm (View Product Family)
2 New Products!
C105TMD-B
f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C105TMD-B- f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354105-B
f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
354105-B- f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 9.6 mm (View Product Family)
2 New Products!
C060TMD-B
f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C060TMD-B- f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354060-B
f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
354060-B- f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 4.xx mm (View Product Family)
2 New Products!
C453TMD-C
f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C453TMD-C- f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354453-C
f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354453-C- f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 11.00 mm (View Product Family)
4 New Products!
C397TMD-C
f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C397TMD-C- f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
C061TMD-C
f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C061TMD-C- f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
355397-C
f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
355397-C- f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354061-C
f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354061-C- f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 5.xx mm (View Product Family)
2 New Products!
C105TMD-C
f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C105TMD-C- f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354105-C
f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354105-C- f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 9.6 mm (View Product Family)
2 New Products!
C060TMD-C
f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C060TMD-C- f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354060-C
f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354060-C- f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 4.xx mm (View Product Family)
2 New Products!
C453TMD-A
f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 350 - 700 nm
C453TMD-A- f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354453-A
f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354453-A- f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
EFL = 11.00 mm (View Product Family)
4 New Products!
C397TMD-A
f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm
C397TMD-A- f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
C061TMD-A
f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 350 - 700 nm
C061TMD-A- f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
355397-A
f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm
355397-A- f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354061-A
f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354061-A- f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
EFL = 5.5 mm (View Product Family)
2 New Products!
C105TMD-A
f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 350 - 700 nm
C105TMD-A- f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354105-A
f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354105-A- f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
EFL = 9.6 mm (View Product Family)
2 New Products!
C060TMD-A
f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm
C060TMD-A- f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354060-A
f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354060-A- f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
Tube Lenses for Widefield Imaging
 (View Product Family)
1 New Product!
TTL200-UVB
Tube Lens, f = 200 mm, ARC: 240 - 360 nm, External M32 x 0.5 and SM1.5 Threads
TTL200-UVB- Tube Lens, f = 200 mm, ARC: 240 - 360 nm, External M32 x 0.5 and SM1.5 Threads RELEASED: April 20, 2020