アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

8 New Products in the Optical Fiber & Fiber Patch Cables Family!«« View All New Products
«« View ByCategory
Thorlabs manufactures and stocks a range of optical fibers and patch cables based on single mode (SM), polarization maintaining (PM), multimode (MM), or specialty (e.g., photonic crystal, double clad, and rare-earth doped) fiber. Choose from FC/PC, FC/APC, or SMA connectors. For use in the mid-IR spectral range, we also offer our IRphotonics® line of fluoride optical fiber.

In addition to our stocked offering, we have a custom patch cable service that can typically ship custom orders the same day they are placed. Please contact Tech Support for a quote on custom cables or for assistance selecting the right optical fiber for your application.
Ø400 µm Core, Aluminum-Coated Multimode Fiber (View Product Family)
2 New Products!
AFM400L
0.22 NA, Ø400 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated
AFM400L- 0.22 NA, Ø400 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
AFM400H
0.22 NA, Ø400 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
AFM400H- 0.22 NA, Ø400 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
Ø200 µm Core, Aluminum-Coated Multimode Fiber (View Product Family)
2 New Products!
AFM200L
0.22 NA, Ø200 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated
AFM200L- 0.22 NA, Ø200 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
AFM200H
0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
AFM200H- 0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
Ø100 µm Core, Aluminum-Coated Multimode Fiber (View Product Family)
2 New Products!
AFM100L
0.22 NA, Ø100 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated
AFM100L- 0.22 NA, Ø100 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
AFM100H
0.22 NA, Ø100 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
AFM100H- 0.22 NA, Ø100 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
Multimode Patch Cables with Lensed Tips (View Product Family)
2 New Products!
LFM1S-1
Ø50 µm, 0.20 NA, Lensed Tip to SMA Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m
LFM1S-1- Ø50 µm, 0.20 NA, Lensed Tip to SMA Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m RELEASED: January 17, 2020 - Customer Inspired Product!
LFM1F-1
Ø50 µm, 0.20 NA, Lensed Tip to FC/PC Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m
LFM1F-1- Ø50 µm, 0.20 NA, Lensed Tip to FC/PC Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m RELEASED: January 17, 2020 - Customer Inspired Product!