アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

7 New Products in the Plate Beamsplitters Family!«« View All New Products
«« View ByCategory
Standard plate beamsplitters split incident light by a specified ratio that is independent of the light's wavelength or polarization state, while polarizing plate beamsplitters are designed to treat S and P polarization states differently. Our plate beamsplitters have a coated front surface that determines the beam splitting ratio while the back surface is wedged and AR coated in order to minimize ghosting and interference effects. The Wedged Beamsplitter Plate offered below is designed to make multiple attenuated copies of a single input beam.
3-Paddle Polarization Controllers, Ø56 mm Loop (View Product Family)
2 New Products!
FPC564
Fiber Polarization Controller, 3 Ø56 mm Paddles, HI1060-J9, FC/APC Connectors
FPC564- Fiber Polarization Controller, 3 Ø56 mm Paddles, HI1060-J9, FC/APC Connectors RELEASED: February 19, 2020
FPC563
Fiber Polarization Controller, 3 Ø56 mm Paddles, 780HP, FC/APC Connectors
FPC563- Fiber Polarization Controller, 3 Ø56 mm Paddles, 780HP, FC/APC Connectors RELEASED: February 19, 2020
3-Paddle Polarization Controllers, Ø27 mm Loop (View Product Family)
2 New Products!
FPC034
Fiber Polarization Controller, 3 Ø27 mm Paddles, HI1060-J9, FC/APC Connectors
FPC034- Fiber Polarization Controller, 3 Ø27 mm Paddles, HI1060-J9, FC/APC Connectors RELEASED: February 19, 2020
FPC033
Fiber Polarization Controller, 3 Ø27 mm Paddles, 780HP, FC/APC Connectors
FPC033- Fiber Polarization Controller, 3 Ø27 mm Paddles, 780HP, FC/APC Connectors RELEASED: February 19, 2020
1" (25.4 mm) Polarizing Beamsplitter Cubes (View Product Family)
1 New Product!
PBS255
1" Polarizing Beamsplitter Cube, 700 - 1300 nm
PBS255- 1" Polarizing Beamsplitter Cube, 700 - 1300 nm RELEASED: November 25, 2019 - Customer Inspired Product!
Cube-Mounted Polarizing Beamsplitting Cubes (View Product Family)
2 New Products!
CCM1-PBS255/M
30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap
CCM1-PBS255/M- 30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap RELEASED: November 25, 2019 - Customer Inspired Product!
CCM1-PBS255
30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap
CCM1-PBS255- 30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap RELEASED: November 25, 2019 - Customer Inspired Product!