アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

8 New Products in the Precision Polished Aspheric Lenses Family!«« View All New Products
«« View ByCategory
Thorlabs offers CNC precision-polished large-diameter aspherical lenses, with and without anti-reflection (AR) coatings. These lenses are available in larger sizes, provide better surface quality, and maintain the M squared values of the input beam better than their molded aspheric lens counterparts. The surface of an aspheric lens is designed to eliminate spherical aberration, providing diffraction-limited spot sizes. They are often employed to collimate light exiting a fiber or laser diode. We also offer acylindrical lenses, which provides the advantages of aspheres in one-dimensional focusing applications.
Axicons (Uncoated) (View Product Family)
2 New Products!
AX1240
40.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon
AX1240- 40.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540
40.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540- 40.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
Axicons (AR Coated: 1050 - 1700 nm) (View Product Family)
2 New Products!
AX1240-C
40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon
AX1240-C- 40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540-C
40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540-C- 40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
Axicons (AR Coated: 650 - 1050 nm) (View Product Family)
2 New Products!
AX1240-B
40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon
AX1240-B- 40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540-B
40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540-B- 40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
Axicons (AR Coated: 350 - 700 nm) (View Product Family)
2 New Products!
AX1240-A
40.0°, 350 - 700 nm AR Coated UVS, Ø1/2" (Ø12.7 mm) Axicon
AX1240-A- 40.0°, 350 - 700 nm AR Coated UVS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540-A
40.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540-A- 40.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019