アカウント作成  |   ログイン

View All »Matching Part Numbers


カートは空です
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

16 New Products in the Adjustment Screws Family!«« View All New Products
«« View ByCategory
Thorlabs offers fine hex adjusters and ultra-fine hex adjusters in a variety of sizes and pitches to meet the needs of various applications. Also offered are adjustment knobs, lock nuts, and matched adjuster/bushing pairs. Bushing and barrel adapters enable adjuster screws to be used in custom applications and linear translation stages.
M4 x 0.25 Fine Adjusters with Side Torque Holes (View Product Family)
6 New Products!
F4MST8
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 8 mm Long
F4MST8- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 8 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST25
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 25 mm Long
F4MST25- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 25 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST20
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 20 mm Long
F4MST20- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 20 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST15
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 15 mm Long
F4MST15- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 15 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST12
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 12 mm Long
F4MST12- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 12 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
F4MST10
Fine Hex Adjuster with Torque Holes, M4 x 0.25, 10 mm Long
F4MST10- Fine Hex Adjuster with Torque Holes, M4 x 0.25, 10 mm Long RELEASED: March 30, 2020 - Customer Inspired Product!
3/8"-100 Lock Nuts (View Product Family)
2 New Products!
POLARIS-LN4
3/8"-100 Lock Nut, 13 mm Hex, Stainless Steel
POLARIS-LN4- 3/8"-100 Lock Nut, 13 mm Hex, Stainless Steel RELEASED: February 13, 2020
LN38100
3/8"-100 Lock Nut, Knurled, Phosphor Bronze
LN38100- 3/8"-100 Lock Nut, Knurled, Phosphor Bronze RELEASED: February 13, 2020
3/8"-100 Threaded Bushings (View Product Family)
2 New Products!
F38SSN2P
Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.57" Long
F38SSN2P- Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.57" Long RELEASED: February 13, 2020
F38SSN1P
Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.63" Long
F38SSN1P- Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.63" Long RELEASED: February 13, 2020
3/8"-100 Removable Adjustment Knobs (View Product Family)
2 New Products!
F38SSK1L
Ø0.85" 3/8"-100 Removable Adjuster Knob
F38SSK1L- Ø0.85" 3/8"-100 Removable Adjuster Knob RELEASED: February 13, 2020
F38SSK1
Ø0.60" 3/8"-100 Removable Adjuster Knob
F38SSK1- Ø0.60" 3/8"-100 Removable Adjuster Knob RELEASED: February 13, 2020
3/8"-100 Fine Hex Adjusters (View Product Family)
4 New Products!
F38SS200
Fine Hex Adjuster, 3/8"-100, 2.0" Long
F38SS200- Fine Hex Adjuster, 3/8"-100, 2.0" Long RELEASED: February 13, 2020
F38SS150
Fine Hex Adjuster, 3/8"-100, 1.5" Long
F38SS150- Fine Hex Adjuster, 3/8"-100, 1.5" Long RELEASED: February 13, 2020
F38SS100
Fine Hex Adjuster, 3/8"-100, 1.0" Long
F38SS100- Fine Hex Adjuster, 3/8"-100, 1.0" Long RELEASED: February 13, 2020
F38SS075
Fine Hex Adjuster, 3/8"-100, 0.75" Long
F38SS075- Fine Hex Adjuster, 3/8"-100, 0.75" Long RELEASED: February 13, 2020