![]() |
| Design Wavelength | 810 nm | Magnification | Infinite |
| Numerical Aperture | 0.3 | Window Thickness | 0.275 mm |
| Clear Aperture | 4.50 mm | Laser Window Material / Index | N-BK7/1.5 |
| Effective Focal Length | 7.5 mm | Glass | H-LAK54 |
| Working Distance | 5.90 mm | Surface Quality | 60-40 Scratch-Dig(Entire Bulk Material) |
| A375-B | |||||||
| A375TM-B |
![]() |
| Vd number | 51.05 |
|---|---|
| CTE (10-6 / °C) | 5.2 |
| Thermo optic coefficient (10-6 / °C) (Δn/ΔT) | 6.7 |
|
|
|
| z | SAG as a Function of Y | A4 | 4th Order Aspheric Coefficient |
| R | Radius of Curvature | A6 | 6th Order Aspheric Coefficient |
| k | Conic Constant | A8 | 8th Order Aspheric Coefficient |
| A2 | 2nd Order Aspheric Coefficient | An | nth Order Aspheric Coefficient |