![]() |
| Design Wavelength | 780 nm | Magnification | Infinite |
| Numerical Aperture | 0.16 | Window Thickness | 0.25 mm |
| Clear Aperture | 5.00 mm | Laser Window Material / Index | N-BK7/1.517 |
| Effective Focal Length | 15.29 mm | Glass | D-ZK3 |
| Working Distance | 12.73 mm | Surface Quality | 40-20 Scratch-Dig(Entire Bulk Material) |
| 354260-A | |||||||
| C260TMD-A |
![]() |
| Vd number | 60.71 |
|---|---|
| CTE (10-6 / °C) | 7.6 |
| Thermo optic coefficient (10-6 / °C) (Δn/ΔT) | 3.2 |
|
|
|
| z | SAG as a Function of Y | A4 | 4th Order Aspheric Coefficient |
| R | Radius of Curvature | A6 | 6th Order Aspheric Coefficient |
| k | Conic Constant | A8 | 8th Order Aspheric Coefficient |
| A2 | 2nd Order Aspheric Coefficient | An | nth Order Aspheric Coefficient |